(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pipe Nipple Coat

Pipe Nipple Coat
  • Volume Discount

The material is carbon steel (SGP) for piping. A pipe nipple coat that can be used with piping for water, oil, steam, air, and gas.

Part Number

Configured Part Number is shown.

Part Number
NI-15A-C
NI-15AX50L-C
NI-15AX65L-C
NI-15AX75L-C
NI-15AX100L-C
NI-15AX125L-C
NI-15AX150L-C
NI-20A-C
NI-20AX50L-C
NI-20AX75L-C
NI-20AX100L-C
NI-20AX150L-C
NI-25AX50L-C
NI-25AX65L-C
NI-25AX125L-C
NI-25AX150L-C
NI-32A-C
NI-32AX65L-C
NI-32AX75L-C
NI-32AX125L-C
NI-32AX150L-C
NI-40AX100L-C
NI-40AX150L-C
NI-50AX65L-C
NI-50AX100L-C
NI-65A-C
NI-100A-C
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Nominal M1 Length
(mm)
Shape
1 Piece(s)Available

8 Days or more

1/2B(15A)34Short (barrel) nipple
1 Piece(s)Available

8 Days or more

1/2B(15A)50Long nipple
1 Piece(s)Available

11 Days or more

1/2B(15A)65Long nipple
1 Piece(s)Available

15 Days or more

1/2B(15A)75Long nipple
1 Piece(s)Available

11 Days or more

1/2B(15A)100Long nipple
1 Piece(s)Available

11 Days or more

1/2B(15A)125Long nipple
1 Piece(s)Available

11 Days or more

1/2B(15A)150Long nipple
1 Piece(s)Available

8 Days or more

3/4B(20A)38Short (barrel) nipple
1 Piece(s)Available

11 Days or more

3/4B(20A)50Long nipple
1 Piece(s)Available

11 Days or more

3/4B(20A)75Long nipple
1 Piece(s)Available

15 Days or more

3/4B(20A)100Long nipple
1 Piece(s)Available

11 Days or more

3/4B(20A)150Long nipple
1 Piece(s)Available

11 Days or more

1B(25A)50Long nipple
1 Piece(s)Available

11 Days or more

1B(25A)65Long nipple
1 Piece(s)Available

11 Days or more

1B(25A)125Long nipple
1 Piece(s)Available

11 Days or more

1B(25A)150Long nipple
1 Piece(s)Available

11 Days or more

1 1/4B(32A)50Short (barrel) nipple
1 Piece(s)Available

11 Days or more

1 1/4B(32A)65Long nipple
1 Piece(s)Available

11 Days or more

1 1/4B(32A)75Long nipple
1 Piece(s)Available

11 Days or more

1 1/4B(32A)125Long nipple
1 Piece(s)Available

11 Days or more

1 1/4B(32A)150Long nipple
1 Piece(s)Available

11 Days or more

1 1/2B(40A)100Long nipple
1 Piece(s)Available

11 Days or more

1 1/2B(40A)150Long nipple
1 Piece(s)Available

11 Days or more

2B(50A)65Long nipple
1 Piece(s)Available

11 Days or more

2B(50A)100Long nipple
1 Piece(s)Available

11 Days or more

2 1/2B(65A)70Short (barrel) nipple
1 Piece(s)Available

11 Days or more

4B(100A)90Short (barrel) nipple
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Nominal M1 Length
(mm)
Shape

Loading...

  1. 1

Basic Information

Max. Operating Pressure(MPa) 1 Connection Type Screw⇔Screw Same Diameter・Different Type Connection Thread Type M1 R
Surface Treatment Resin Coating Applicable Fluid Water / Air / Steam / Gas / Oil Divisions of Max. Operating Pressure 1.0Mpa or Less
Type Fitting Interior Resin Lining No

Additional Products in this Category

Tech Support