(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hex Nipple - Pipe Fitting, Male, Stainless Steel (Part Numbers)

Hex Nipple - Pipe Fitting, Male, Stainless Steel
  • Volume Discount

A stainless steel threaded hexagon nipple suitable for various types of piping.

Part Number

Configured Part Number is shown.

Part Number
HXNI-6A-SUS
HXNI-8A-SUS
HXNI-10A-SUS
HXNI-15A-SUS
HXNI-20A-SUS
HXNI-25A-SUS
HXNI-32A-SUS
HXNI-40A-SUS
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSThread Nominal M1
1 Piece(s)Available

6 Days or more

101/8B(6A)
1 Piece(s)Available

6 Days or more

101/4B(8A)
1 Piece(s)Available

6 Days or more

103/8B(10A)
1 Piece(s)Available

Same day

Stock

101/2B(15A)
1 Piece(s)Available

6 Days or more

103/4B(20A)
1 Piece(s)Available

6 Days or more

101B(25A)
1 Piece(s)Available

6 Days or more

101 1/4B(32A)
1 Piece(s)Available

8 Days or more

101 1/2B(40A)

Loading...

  1. 1

Basic Information

Material Stainless Steel Max. Operating Pressure(MPa) 2 Connection Type Screw⇔Screw Same Diameter・Different Type
Connection Thread Type M1 R Surface Treatment No Applicable Fluid Water / Air / Steam / Chemical / Oil
Divisions of Max. Operating Pressure 2.0Mpa or Less Type Fitting Interior Resin Lining No

Additional Products in this Category

Tech Support