(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Black-Coated Steel Class 3000 Street Elbow Pipe Fittings w/ Thread Sealant, Female NPT x Male NPT

Black-Coated Steel Class 3000 Street Elbow Pipe Fittings w/ Thread Sealant, Female NPT x Male NPT

The male threads on these Street Elbow fittings have a pre-applied PTFE thread sealant for extra leak protection. Use Class 3000 fittings in high-pressure applications. Black-coated steel is very strong but is susceptible to corrosion.

Part Number

Configured Part Number is shown.

part numbermaterialpressure classstyleshapepipe sizeconnection typeconnection (a)connection (b)working pressurespecs met
zusa-pf-6653black-coated steelclass 3000street elbowelbow1/4"fnpt x mnpt1/4" npt female1/4" npt male3000 psiastm a105, ansi/asme b16.11, mss sp-83, ansi/asme b1.20.1
zusa-pf-6654black-coated steelclass 3000street elbowelbow3/8"fnpt x mnpt3/8" npt female3/8" npt male3000 psiastm a105, ansi/asme b16.11, mss sp-83, ansi/asme b1.20.1
zusa-pf-6655black-coated steelclass 3000street elbowelbow1/2"fnpt x mnpt1/2" npt female1/2" npt male3000 psiastm a105, ansi/asme b16.11, mss sp-83, ansi/asme b1.20.1
zusa-pf-6656black-coated steelclass 3000street elbowelbow3/4"fnpt x mnpt3/4" npt female3/4" npt male3000 psiastm a105, ansi/asme b16.11, mss sp-83, ansi/asme b1.20.1
zusa-pf-6657black-coated steelclass 3000street elbowelbow1"fnpt x mnpt1" npt female1" npt male3000 psiastm a105, ansi/asme b16.11, mss sp-83, ansi/asme b1.20.1
Part Number
ZUSA-PF-6653
ZUSA-PF-6654
ZUSA-PF-6657
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Nominal M1 Thread Nominal M2 Connection A Connection B
1 Piece(s)

81 Days

1/4B(8A)1/4B(8A)1/4" NPT Female1/4" NPT Male
1 Piece(s)

81 Days

3/8B(10A)3/8B(10A)3/8" NPT Female3/8" NPT Male
1 Piece(s)

81 Days

1B(25A)1B(25A)1" NPT Female1" NPT Male

Loading...

  1. 1

Basic Information

Material Black-Coated Steel Max. Operating Pressure(MPa) 20.69 Connection Type Thread <-> Thread, Equal Dia., Different
Connecting Shape Street Elbow Connection Thread Type M1 NPT (Female) Connection Thread Type M2 NPT
Type Fitting

Additional Products in this Category

Tech Support