(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A stainless steel threaded elbow suitable for various types of piping.
Part Number
Configured Part Number is shown.
L-6A-SUS
Material | Stainless Steel | Max. Operating Pressure(MPa) | 2 |
---|---|---|---|
Connection Type | Screw⇔Screw Same Diameter・Different Type | Connection Thread Type M1 | Rc |
Thread Nominal M1 | 1/8B(6A) | Surface Treatment | [Not Provided] No |
Applicable Fluid | Water / Air / Steam / Chemical / Oil | Divisions of Max. Operating Pressure | 2.0Mpa or Less |
Type | Fitting | Interior Resin Lining | No |
Band (end thickness shape) | Presence | RoHS | 10 |
Material | Stainless Steel | Max. Operating Pressure(MPa) | 2 | Connection Type | Screw⇔Screw Same Diameter・Different Type |
---|---|---|---|---|---|
Connection Thread Type M1 | Rc | Surface Treatment | No | Applicable Fluid | Water / Air / Steam / Chemical / Oil |
Divisions of Max. Operating Pressure | 2.0Mpa or Less | Type | Fitting | Interior Resin Lining | No |
Please check the type/dimensions/specifications of the part L-6A-SUS in the Elbow - 90 Degree, Pipe Fitting, Female/Female, Stainless Steel series.
Part Number |
---|
L-15A-SUS-N |
L-20A-SUS |
L-20A-SUS-N |
L-6A-SUS-N |
L-8A-SUS |
L-8A-SUS-N |
Part Number |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy