(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Cadmium-free brass material is used.
Part Number
Configured Part Number is shown.
SMC-83838
Material | Brass (cadmium-free) | Max. Operating Pressure(MPa) | 21 |
---|---|---|---|
Connection Type | Screw⇔Screw Same Diameter・Different Type | Connecting Shape | Cross |
Connection Thread Type M1 | R | Thread Nominal M1 | 3/8B(10A) |
Surface Treatment | No | Applicable Fluid | Air |
Divisions of Max. Operating Pressure | than 2.0Mpa | Operating Temperature Range(℃) | -20~150 |
Type | Fitting | Interior Resin Lining | No |
Show More | |||
Length L(mm) | 56.0 | Normal Operating Pressure(MPa) | 14.0 |
RoHS | 10 | - | - |
Show Less |
Material | Brass (cadmium-free) | Max. Operating Pressure(MPa) | 21 | Connection Type | Screw⇔Screw Same Diameter・Different Type |
---|---|---|---|---|---|
Connecting Shape | Cross | Connection Thread Type M1 | R | Thread Nominal M1 | 3/8B(10A) |
Surface Treatment | No | Applicable Fluid | Air | Divisions of Max. Operating Pressure | than 2.0Mpa |
Operating Temperature Range(℃) | -20::150 | Type | Fitting | Interior Resin Lining | No |
Length L(mm) | 56.0 | Normal Operating Pressure(MPa) | 14.0 |
Please check the type/dimensions/specifications of the part SMC-83838 in the Screw Fitting Male Cross series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy