(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Cadmium-free brass material is used.
Part Number
Configured Part Number is shown.
HFT-03828
Types | Hose Fittings | Applicable Fluids | Water / Air |
---|---|---|---|
Body Material | Brass (cadmium-free) | Shape | T Branch |
Hose connection type | Hose Barb | Types of connection | [Female Thread] Female Thread |
Applicable Thread Type S2 (or S) | Rc | Applicable Thread Nominal S2 (or S) | 1/4 |
Nominal(φ) | 8 | Surface Treatment | No |
Operating Temperature Range(℃) | -20~150 | Max. Operating Pressure(MPa) | 7 |
Show More | |||
Normal Operating Pressure(MPa) | 3.5 | Length (approx. L)(mm) | 97.0 |
Show Less |
Types | Hose Fittings | Applicable Fluids | Water / Air | Body Material | Brass (cadmium-free) |
---|---|---|---|---|---|
Shape | T Branch | Hose connection type | Hose Barb | Types of connection | Female Thread |
Applicable Thread Type S2 (or S) | Rc | Applicable Thread Nominal S2 (or S) | 1/4 | Nominal(φ) | 8 |
Surface Treatment | No | Operating Temperature Range(℃) | -20~150 | Max. Operating Pressure(MPa) | 7 |
Normal Operating Pressure(MPa) | 3.5 | Length (approx. L)(mm) | 97.0 |
Please check the type/dimensions/specifications of the part HFT-03828 in the Hose Fitting Female Screw Hose Branch Tee series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy