(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
• Joint for urethane foam hose.
Part Number
Configured Part Number is shown.
UJ65-MG1/4
Types | Hose Fittings | Applicable Fluids | Water / Air / Oil | Body Material | Brass |
---|---|---|---|---|---|
Shape | Straight | Hose connection type | Nut | Types of connection | Male thread |
Types of connection screw | G | Thread Size Connection | 1/4 | Applicable Hose I.D.(φ) | 6.5 |
Applicable Hose O.D.(φ) | 10 | Quantity(piece) | 1 | JAN code | 4562111601775 |
Ordering Code | 395-4552 | Mass(g) | 35 |
Please check the type/dimensions/specifications of the part UJ65-MG1/4 in the Urethane Hose Joint (External Thread Type) series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy