(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Touch Connector FUJI Branch Y

Touch Connector FUJI Branch Y
  • Volume Discount

[Features]
· Selectable main body material of metal or resin types.
· One-touch connection and disconnection without tools.
· Color ring accessory can be attached for easier identification.

PDF

Part Number

Configured Part Number is shown.

Part Number
4R-01BY
4R-02BY
4R-M5BY
6R-01BY
6R-02BY
6R-03BY
6R-M5BY
8R-01BY
8R-02BY
8R-03BY
10R-01BY
10R-02BY
10R-03BY
10R-04BY
12R-02BY
12R-03BY
12R-04BY
Part NumberMinimum order quantityVolume DiscountDays to Ship Tube Size 1
(φ)
Thread Size T
1 Piece(s)Available

13 Days or more

4R1/8
1 Piece(s)Available

13 Days or more

4R1/4
1 Piece(s)Available

13 Days or more

4M5X0.8
1 Piece(s)Available

13 Days or more

6R1/8
1 Piece(s)Available

13 Days or more

6R1/4
1 Piece(s)Available

13 Days or more

6R3/8
1 Piece(s)Available

13 Days or more

6M5X0.8
1 Piece(s)Available

13 Days or more

8R1/8
1 Piece(s)Available

13 Days or more

8R1/4
1 Piece(s)Available

13 Days or more

8R3/8
1 Piece(s)Available

13 Days or more

10R1/8
1 Piece(s)Available

13 Days or more

10R1/4
1 Piece(s)Available

13 Days or more

10R3/8
1 Piece(s)Available

13 Days or more

10R1/2
1 Piece(s)Available

13 Days or more

12R1/4
1 Piece(s)Available

13 Days or more

12R3/8
1 Piece(s)Available

13 Days or more

12R1/2
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Tube Size 1
(φ)
Thread Size T

Loading...

  1. 1

Basic Information

Type Touch Connectors Body Material Polyacetal Seal Material NBR (Nitrile Rubber)
Thread Portion Material C3604 (Brass) Application Standard/Mini Applicable Fluid Compressed Air (Including Vacuum)
Fitting Type Screw Mount Branch Screw Mount Branch Connection Branch Y Operating Temperature -5::60

Additional Products in this Category

Tech Support