(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· A one-touch fitting with a rotation locking ring to prevent the tube from turning and breaking.
· A metal body female connector.
Part Number
Configured Part Number is shown.
4-02F
Type | Touch Connectors | Body Material | Zinc Alloy | Seal Material | NBR (Nitrile Rubber) |
---|---|---|---|---|---|
Thread Portion Material | C3604 (Brass) | Application | Standard/Mini | Applicable Fluid | Compressed Air (Including Vacuum) |
Fitting Type | Screw Mount | Screw Mount Connection | Female Connectors | Operating Temperature | -5::60 |
Please check the type/dimensions/specifications of the part 4-02F in the Touch Connector FUJI, Female Connector series.
Part Number |
---|
12-02F |
12-03F |
12-04F |
6-01F |
6-02F |
6-03F |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy