(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Lightweight, one-touch fitting with a flame-retardant resin. Stepped diameter Union-Y.
[Features]
· Unnecessary parts have been eliminated and the sizes of remaining parts have been minimized to achieve the ultimate cost performance.
· Further weight reduction achieved by making body parts all resin.
· Utilizes a new lock ring to achieve a joint function to perform piping work more smoothly and securely.
· Adoption of new ring packing.
· Reduces connection operability while maintaining high airtightness.
· All items are laser marked.
· All item model numbers are noted on product.
Part Number
Configured Part Number is shown.
FR4-06UY
Type | Touch Connectors | Body Material | Flame Retardant PBT | Seal Material | NBR (Nitrile Rubber) |
---|---|---|---|---|---|
Thread Portion Material | No Thread Part | Application | Standard/Mini | Applicable Fluid | Industrial water / Compressed Air (Including Vacuum) |
Fitting Type | Union with different diameters | Union, Unequal Dia. | Reducing Union-Y | Operating Temperature | -5::60 |
Please check the type/dimensions/specifications of the part FR4-06UY in the Touch Connector Five, Different Diameter Union Y series.
Part Number |
---|
FR10-12UY |
FR10-12UYW |
FR4-06UYW |
FR6-08UY |
FR6-08UYW |
FR8-10UY |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy