(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A one-touch fitting by SMC.
[Features]
· Improved tube insertion/removal.
· Compact and lightweight.
· Can be used with a vacuum pressure of -100 kPa or more.
· Body shape: Total of 51 models.
· Thread part material / surface treatment (with/without): 2 types.
· Available surface treatment: brass (no plating), brass + electroless nickel plating.
[Applications]
· Use to change the tube direction from one-touch fittings by 90 degrees while reducing the size (diameter) of the tube.
[See here for catalog]
· Applicable tube outer diameter (metric), Release button: oval (pp. 12) circle (pp. 109)
· Applicable tube outer diameter (inches), Release button: oval (pp. 36) circle (pp. 141)
Part Number
Configured Part Number is shown.
Loading...
Type | Single Action / Pipe | Body Material | PBT | Seal/O-ring material | Standard (NBR) |
---|---|---|---|---|---|
Application | Standard/Mini | Applicable Fluid | Water / Air | Fitting Type | Socket and reducer |
Sockets, Reducers | Reducing Elbow | Types of connection | Tube Connection | Color | White |
Release button shape | Perfect circle |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy