(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Low-weight, one-touch fitting with a flame retardant resin. Union Tees.
[Features]
· Good price-performance by thoroughly reducing materials.
· Unnecessary parts have been eliminated and the sizes of remaining parts have been minimized, to achieve the ultimate cost performance.
· Made lightweight by thoroughly reducing materials.
· Further weight reduction achieved by making body parts all resin.
· A new lock ring has been adopted.
· Uses a joint function to perform piping work more smoothly and securely.
· New ring packing has been adopted.
· Reduces connection operability while maintaining high air-tightness.
· Laser marking process on all items.
· Recorded all the item types on the product.
· Flame retardant body: Adopts a flame-retardant resin.
· Screw part sealing (R screw): Can be used for piping as is because the screw part has been sealed.
· Free use of the upper thread part of screw: the elbow body and screw part can be rotated.
* This is not a rotary type. We will not rotate the all-resin type.
Part Number
Configured Part Number is shown.
FR4-00UT
Type | Touch Connectors | Body Material | Flame Retardant PBT | Seal Material | NBR (Nitrile Rubber) |
---|---|---|---|---|---|
Thread Portion Material | No Thread Part | Application | Standard/Mini | Applicable Fluid | Industrial water / Compressed Air (Including Vacuum) |
Fitting Type | Union with same diameter | Union, Equal Dia. | Union Tees | Operating Temperature | -5::60 |
Please check the type/dimensions/specifications of the part FR4-00UT in the Touch Connector Five Union T series.
Part Number |
---|
FR12-00UTW |
FR16-00UT |
FR16-00UTW |
FR4-00UTW |
FR6-00UT |
FR6-00UTW |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy