(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Touch Connector Five, Female Connector Bulk (F6-02FB)

Touch Connector Five, Female Connector Bulk F6-02FB
  • Volume Discount

[Features]
· TCV is composed of only five components. Fewer-components lower the cost considerably.
· A solid resin body type is available in both male and elbow connector styles.
· A newly designed stainless-steel locking ring assures a complete tube connection
· A newly designed ring backing assures a complete seal.

PDF

Part Number

Configured Part Number is shown.

F6-02FB

 
Part Number
F6-02FB
Part NumberMinimum order quantityVolume DiscountDays to Ship Tube Size 1
(φ)
Screw Size T1 Screw Size T2 Main Body Color
1 Piece(s)Available

8 Days or more

6Rc1/4M14X1Black

Loading...

  1. 1

Basic Information

Type Touch Connectors Body Material Flame Retardant PBT Seal Material NBR (Nitrile Rubber)
Thread Portion Material C3604 (Brass), Nickel Plating Application Standard/Mini Applicable Fluid Industrial water / Compressed Air (Including Vacuum)
Fitting Type Screw Mount Screw Mount Connection Female Bulk Operating Temperature -5::60

Please check the type/dimensions/specifications of the part F6-02FB in the Touch Connector Five, Female Connector Bulk series.

Products like this...

Part Number
F12-03FBW
F4-01FB
F4-01FBW
F6-02FBW
F8-02FB
F8-02FBW
Part NumberMinimum order quantityVolume DiscountDays to Ship Tube Size 1
(φ)
Screw Size T1 Screw Size T2 Main Body Color
1 Piece(s)Available

12 Days or more

12Rc3/8M22X1White
1 Piece(s)Available

8 Days or more

4Rc1/8M12X1Black
1 Piece(s)Available

13 Days or more

4Rc1/8M12X1White
1 Piece(s)Available

8 Days or more

6Rc1/4M14X1White
1 Piece(s)Available

8 Days or more

8Rc1/4M16X1Black
1 Piece(s)Available

13 Days or more

8Rc1/4M16X1White

Additional Products in this Category

Tech Support