(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

AC Series Plug PF Shape

AC Series Plug PF Shape
  • Volume Discount

Lightweight design suitable for connections made with hand tools, etc.* The main body is made from steel only, so it cannot be used in water.

[Features]
· Lightweight design is suitable for connections made with hand tools.
· Can be easily and reliably connected via one-touch operation by simply inserting the plug into the socket.
· Not usable in water, as the main body is only available in steel.
· Only supports air as a usable fluid

Part Number

Configured Part Number is shown.

AC-02PFF

Part Number
AC-02PFF
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Type Standard Body Material Steel (SUM24L) Applicable Fluid Air
Male/Female Plug (Male) Valve Structure Single Passage Opening Closing Type Thread Type Female Threaded Tapped
Operating Environment, Applications Standard Operating Temperature Range(℃) -20::80 Operating Pressure Range(MPa) 0::1.5
Dimension L(mm) 28 Dimension d (φ)(mm) 6 Mounting Screw Size G1/4

Please check the type/dimensions/specifications of the part AC-02PFF in the AC Series Plug PF Shape series.

Additional Products in this Category

Tech Support