(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
▪ U2 tube can be used even at high pressure range.
▪ Since ether-based polyurethane resin is used, there is less erosion and deformation caused by moisture and mold under high temperature and humidity.
▪ Coil processing and weld processing is possible.
Part Number |
---|
U1-4-4X2.5-BK-20M |
U1-4-6X4-BK-20M |
U1-4-6X4-BK-100M |
U1-4-6X4-GN-20M |
U1-4-8X5-YL-20M |
U1-4-10X6.5-BK-20M |
U1-4-12X8-BK-20M |
Loading...
Type | Straight | Material | Urethane | Applicable Fluid | Water / Air |
---|---|---|---|---|---|
Material, Urethane | Ether-based Polyurethane Resin | Operating Environment | Standard / Pressure Resistance | Operating Temperature Range (when using air)(℃) | -40::80 |
Operating Pressure Range (With Air)(MPa) | ::1.2 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy