(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Drainage Screw Fitting 45° Y (Part Numbers)

Drainage Screw Fitting 45° Y
  • Volume Discount

Works with sewage, effluents, ventilated air, and rainwater. Materials, shape, dimensions, and precision conform to Japanese Industrial Standard JIS B 2303 (screwed drainage fittings).

Part Number

Configured Part Number is shown.

Part Number
DGY-32A
DGY-40A
DGY-40X32A
DGY-50A
DGY-50X32A
DGY-50X40A
DGY-65A
DGY-65X32A
DGY-65X40A
DGY-65X50A
DGY-80A
DGY-80X40A
DGY-80X50A
DGY-80X65A
DGY-100A
DGY-100X40A
DGY-100X50A
DGY-100X65A
DGY-100X80A
Part NumberMinimum order quantityVolume DiscountDays to Ship Connection Type Types of Screw 3 (When Different Dia. or Different Type Screw) Nominal of Thread 3(Different Diameters or Different Type Screw) Connection Thread Type M2 Thread Nominal M1 Thread Nominal M2
1 Piece(s)Available

9 Days or more

Screw⇔Screw Same Diameter・Different Type---1 1/4B(32A)-
1 Piece(s)Available

8 Days or more

Screw⇔Screw Same Diameter・Different Type---1 1/2B(40A)-
1 Piece(s)Available

9 Days or more

Screw⇔Screw Different DiameterRc1 1/4B(32A)Rc1 1/2B(40A)1 1/2B(40A)
1 Piece(s)Available

12 Days or more

Screw⇔Screw Same Diameter・Different Type---2B(50A)-
1 Piece(s)Available

10 Days or more

Screw⇔Screw Different DiameterRc1 1/4B(32A)Rc2B(50A)2B(50A)
1 Piece(s)Available

10 Days or more

Screw⇔Screw Different DiameterRc1 1/2B(40A)Rc2B(50A)2B(50A)
1 Piece(s)Available

10 Days or more

Screw⇔Screw Same Diameter・Different Type---2 1/2B(65A)-
16 Piece(s)Available

10 Days or more

Screw⇔Screw Different DiameterRc1 1/4B(32A)Rc2 1/2B(65A)2 1/2B(65A)
16 Piece(s)Available

10 Days or more

Screw⇔Screw Different DiameterRc1 1/2B(40A)Rc2 1/2B(65A)2 1/2B(65A)
1 Piece(s)Available

10 Days or more

Screw⇔Screw Different DiameterRc2B(50A)Rc2 1/2B(65A)2 1/2B(65A)
1 Piece(s)Available

12 Days or more

Screw⇔Screw Same Diameter・Different Type---3B(80A)-
14 Piece(s)Available

10 Days or more

Screw⇔Screw Different DiameterRc1 1/2B(40A)Rc3B(80A)3B(80A)
10 Piece(s)Available

12 Days or more

Screw⇔Screw Different DiameterRc2B(50A)Rc3B(80A)3B(80A)
10 Piece(s)Available

10 Days or more

Screw⇔Screw Different DiameterRc2 1/2B(65A)Rc3B(80A)3B(80A)
1 Piece(s)Available

10 Days or more

Screw⇔Screw Same Diameter・Different Type---4B(100A)-
8 Piece(s)Available

10 Days or more

Screw⇔Screw Different DiameterRc1 1/2B(40A)Rc4B(100A)4B(100A)
6 Piece(s)Available

10 Days or more

Screw⇔Screw Different DiameterRc2B(50A)Rc4B(100A)4B(100A)
6 Piece(s)Available

10 Days or more

Screw⇔Screw Different DiameterRc2 1/2B(65A)Rc4B(100A)4B(100A)
1 Piece(s)Available

10 Days or more

Screw⇔Screw Different DiameterRc3B(80A)Rc4B(100A)4B(100A)

Loading...

  1. 1

Basic Information

Material FCMB27-05 Max. Operating Pressure(MPa) 0.35 Connecting Shape 45°Y
Connection Thread Type M1 Rc Surface Treatment Hot zinc plating Applicable Fluid Water / Air
Divisions of Max. Operating Pressure 1.0Mpa or Less Type Fitting Interior Resin Lining No

Additional Products in this Category

Tech Support