(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Works with sewage, effluents, ventilated air, and rainwater. Materials, shape, dimensions, and precision conform to Japanese Industrial Standard JIS B 2303 (screwed drainage fittings).
Part Number
Configured Part Number is shown.
DGL45-32A
Material | Steel | Max. Operating Pressure(MPa) | 0.35 | Connection Type | Screw⇔Screw Same Diameter・Different Type |
---|---|---|---|---|---|
Connection Thread Type M1 | Rc | Thread Nominal M1 | 1 1/4B(32A) | Surface Treatment | Hot zinc plating |
Applicable Fluid | Water / Air | Divisions of Max. Operating Pressure | 1.0Mpa or Less | Type | Fitting |
Interior Resin Lining | No |
Please check the type/dimensions/specifications of the part DGL45-32A in the Drainage Screw Fitting 45° Elbow series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy