(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pipe Fittings with Sealant, WS Fittings, T

Pipe Fittings with Sealant, WS Fittings, T
  • Volume Discount

Fitting screws are coated with fluororesin pre-coated sealant. The wrapping of sealing tape around the threaded section of the connecting pipes is not required for nominal 4B or below. The fluorine-based sealing agent has a lubrication effect, and therefore reduces the burden of piping work.

Part Number

Configured Part Number is shown.

Part Number
WS-BT-15A
WS-BT-20A
WS-BT-25A
WS-BT-32A
WS-BT-40A
WS-BT-50A
WS-BT-65A
WS-BT-80A
WS-BT-100A
WS-BT-125A
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Nominal M1
1 Piece(s)Available

9 Days or more

1/2B(15A)
1 Piece(s)Available

9 Days or more

3/4B(20A)
1 Piece(s)Available

9 Days or more

1B(25A)
1 Piece(s)Available

9 Days or more

1 1/4B(32A)
1 Piece(s)Available

9 Days or more

1 1/2B(40A)
1 Piece(s)Available

9 Days or more

2B(50A)
1 Piece(s)Available

9 Days or more

2 1/2B(65A)
1 Piece(s)Available

9 Days or more

3B(80A)
1 Piece(s)Available

10 Days or more

4B(100A)
2 Piece(s)Available

10 Days or more

5B(125A)

Loading...

  1. 1

Basic Information

Material FCMB27-05 Max. Operating Pressure(MPa) 1 Connection Type Screw⇔Screw Same Diameter・Different Type
Connecting Shape Tee Connection Thread Type M1 Rc Surface Treatment Hot zinc plating
Applicable Fluid Water / Air / Oil Divisions of Max. Operating Pressure 1.0Mpa or Less Operating Temperature Range(℃) 0::60
Type Fitting Interior Resin Lining No Band Presence
Sealants Fluororesin sealant

Additional Products in this Category

Tech Support