(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pipe Fitting, Four-way T (Part Numbers)

Pipe Fitting, Four-way T
  • Volume Discount

A plumbing fitting that uses a screw connection for small/medium-diameter steel pipes. Follows JIS B 2301 specification for a screw-type malleable cast iron pipe fitting. Hot zinc plating reduces effect on environment.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SOT-15A-B
SOT-15A-W
SOT-20A-B
SOT-20A-W
SOT-25A-B
SOT-25A-W
SOT-32A-W
SOT-40A-W
SOT-50A-W
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Nominal M1 Surface Treatment
80 Piece(s)Available

11 Days or more

1/2B(15A)[Not Provided] No
1 Piece(s)Available

11 Days or more

1/2B(15A)[Zinc Plating] Hot zinc plating
50 Piece(s)Available

11 Days or more

3/4B(20A)[Not Provided] No
1 Piece(s)Available

10 Days or more

3/4B(20A)[Zinc Plating] Hot zinc plating
25 Piece(s)Available

11 Days or more

1B(25A)[Not Provided] No
1 Piece(s)Available

11 Days or more

1B(25A)[Zinc Plating] Hot zinc plating
1 Piece(s)Available

8 Days or more

1 1/4B(32A)[Zinc Plating] Hot zinc plating
1 Piece(s)Available

12 Days or more

1 1/2B(40A)[Zinc Plating] Hot zinc plating
1 Piece(s)Available

11 Days or more

2B(50A)[Zinc Plating] Hot zinc plating

Loading...

  1. 1

Basic Information

Material FCMB27-05 Max. Operating Pressure(MPa) 2.5 Connection Type Screw⇔Screw Same Diameter・Different Type
Connecting Shape Tee Connection Thread Type M1 Rc Applicable Fluid Water / Air / Steam / Gas / Oil
Divisions of Max. Operating Pressure than 2.0Mpa Type Fitting Interior Resin Lining No

Additional Products in this Category

Tech Support