(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pipe Fitting Union with Included Male Screw (Part Numbers)

Pipe Fitting  Union with Included Male Screw
  • Volume Discount

A plumbing fitting that uses a screw connection for small/medium-diameter steel pipes. Follows JIS B 2301 specification for a screw-type malleable cast iron pipe fitting. Hot zinc plating reduces effect on environment.

PDF

Part Number

Configured Part Number is shown.

MUG-50A-W

 
Part Number
MUG-50A-W
Part NumberMinimum order quantityVolume DiscountDays to Ship
10 Piece(s)Available

9 Days or more

Loading...

  1. 1

Basic Information

Material FCMB27-05 Max. Operating Pressure(MPa) 2.5 Connection Type Screw⇔Screw Same Diameter・Different Type
Connecting Shape Threaded Unions Connection Thread Type M1 R Connection Thread Type M2 Rc
Thread Nominal M1 2B(50A) Thread Nominal M2 2B(50A) Surface Treatment Hot zinc plating
Applicable Fluid Water / Air / Steam / Gas / Oil Divisions of Max. Operating Pressure than 2.0Mpa Type Fitting
Interior Resin Lining No

Additional Products in this Category

Tech Support