(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tube Fitting Different Diameter T (Part Numbers)

Tube Fitting Different Diameter T
  • Volume Discount

A plumbing fitting that uses a screw connection for small/medium-diameter steel pipes. Follows JIS B 2301 specification for a screw-type malleable cast iron pipe fitting. Hot zinc plating reduces effect on environment.

Part Number

Configured Part Number is shown.

Part Number
BRT-8X8X6A-W
BRT-10X10X6A-W
BRT-10X10X8A-W
BRT-15X15X6A-W
BRT-15X15X8A-W
BRT-15X15X10A-W
BRT-20X20X6A-W
BRT-20X20X8A-W
BRT-20X20X10A-W
BRT-20X20X15A-W
BRT-25X25X8A-W
BRT-25X25X10A-W
BRT-25X25X15A-W
BRT-25X25X20A-W
BRT-32X32X10A-W
BRT-32X32X15A-W
BRT-32X32X20A-W
BRT-32X32X25A-W
BRT-40X40X8A-W
BRT-40X40X10A-W
BRT-40X40X15A-W
BRT-40X40X20A-W
BRT-40X40X25A-W
BRT-40X40X32A-W
BRT-50X50X10A-W
BRT-50X50X15A-W
BRT-50X50X20A-W
BRT-50X50X25A-W
BRT-50X50X32A-W
BRT-50X50X40A-W
BRT-65X65X15A-B
BRT-65X65X15A-W
BRT-65X65X20A-B
BRT-65X65X20A-W
BRT-65X65X25A-B
BRT-65X65X25A-W
BRT-65X65X32A-B
BRT-65X65X32A-W
BRT-65X65X40A-B
BRT-65X65X40A-W
BRT-65X65X50A-B
BRT-65X65X50A-W
BRT-80X80X15A-B
BRT-80X80X15A-W
BRT-80X80X20A-B
BRT-80X80X20A-W
BRT-80X80X25A-B
BRT-80X80X25A-W
BRT-80X80X32A-B
BRT-80X80X32A-W
BRT-80X80X40A-B
BRT-80X80X40A-W
BRT-80X80X50A-B
BRT-80X80X50A-W
BRT-80X80X65A-B
BRT-80X80X65A-W
BRT-100X100X15A-W
BRT-100X100X20A-B
BRT-100X100X20A-W
BRT-100X100X25A-B
BRT-100X100X25A-W
BRT-100X100X32A-B
BRT-100X100X32A-W
BRT-100X100X40A-B
BRT-100X100X40A-W
BRT-100X100X50A-B
BRT-100X100X50A-W
BRT-100X100X65A-B
BRT-100X100X65A-W
BRT-100X100X80A-B
BRT-100X100X80A-W
BRT-125X125X20A-W
BRT-125X125X25A-W
BRT-125X125X32A-W
BRT-125X125X40A-W
BRT-125X125X50A-W
BRT-125X125X65A-W
BRT-125X125X80A-W
BRT-125X125X100A-W
BRT-150X150X20A-W
BRT-150X150X25A-W
BRT-150X150X32A-W
BRT-150X150X40A-W
BRT-150X150X50A-W
RT-20X20X15A-B
RT-20X20X15A-W
RT-25X25X15A-B
RT-25X25X15A-W
RT-25X25X20A-B
RT-32X32X15A-B
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal of Thread 3(Different Diameters or Different Type Screw) Thread Nominal M1 Thread Nominal M2 Surface Treatment Band
1 Piece(s)Available

8 Days or more

1/8B(6A)1/4B(8A)1/4B(8A)[Zinc Plating] Hot zinc platingPresence
1 Piece(s)Available

8 Days or more

1/8B(6A)3/8B(10A)3/8B(10A)[Zinc Plating] Hot zinc platingPresence
1 Piece(s)Available

10 Days or more

1/4B(8A)3/8B(10A)3/8B(10A)[Zinc Plating] Hot zinc platingPresence
1 Piece(s)Available

10 Days or more

1/8B(6A)1/2B(15A)1/2B(15A)[Zinc Plating] Hot zinc platingPresence
1 Piece(s)Available

8 Days or more

1/4B(8A)1/2B(15A)1/2B(15A)[Zinc Plating] Hot zinc platingPresence
1 Piece(s)Available

10 Days or more

3/8B(10A)1/2B(15A)1/2B(15A)[Zinc Plating] Hot zinc platingPresence
1 Piece(s)Available

10 Days or more

1/8B(6A)3/4B(20A)3/4B(20A)[Zinc Plating] Hot zinc platingPresence
1 Piece(s)Available

8 Days or more

1/4B(8A)3/4B(20A)3/4B(20A)[Zinc Plating] Hot zinc platingPresence
1 Piece(s)Available

10 Days or more

3/8B(10A)3/4B(20A)3/4B(20A)[Zinc Plating] Hot zinc platingPresence
1 Piece(s)Available

9 Days or more

1/2B(15A)3/4B(20A)3/4B(20A)[Zinc Plating] Hot zinc platingPresence
1 Piece(s)Available

8 Days or more

1/4B(8A)1B(25A)1B(25A)[Zinc Plating] Hot zinc platingPresence
1 Piece(s)Available

8 Days or more

3/8B(10A)1B(25A)1B(25A)[Zinc Plating] Hot zinc platingPresence
1 Piece(s)Available

9 Days or more

1/2B(15A)1B(25A)1B(25A)[Zinc Plating] Hot zinc platingPresence
1 Piece(s)Available

9 Days or more

3/4B(20A)1B(25A)1B(25A)[Zinc Plating] Hot zinc platingPresence
1 Piece(s)Available

10 Days or more

3/8B(10A)1 1/4B(32A)1 1/4B(32A)[Zinc Plating] Hot zinc platingPresence
1 Piece(s)Available

9 Days or more

1/2B(15A)1 1/4B(32A)1 1/4B(32A)[Zinc Plating] Hot zinc platingPresence
1 Piece(s)Available

13 Days or more

3/4B(20A)1 1/4B(32A)1 1/4B(32A)[Zinc Plating] Hot zinc platingPresence
1 Piece(s)Available

9 Days or more

1B(25A)1 1/4B(32A)1 1/4B(32A)[Zinc Plating] Hot zinc platingPresence
1 Piece(s)Available

10 Days or more

1/4B(8A)1 1/2B(40A)1 1/2B(40A)[Zinc Plating] Hot zinc platingPresence
1 Piece(s)Available

8 Days or more

3/8B(10A)1 1/2B(40A)1 1/2B(40A)[Zinc Plating] Hot zinc platingPresence
1 Piece(s)Available

9 Days or more

1/2B(15A)1 1/2B(40A)1 1/2B(40A)[Zinc Plating] Hot zinc platingPresence
1 Piece(s)Available

9 Days or more

3/4B(20A)1 1/2B(40A)1 1/2B(40A)[Zinc Plating] Hot zinc platingPresence
1 Piece(s)Available

9 Days or more

1B(25A)1 1/2B(40A)1 1/2B(40A)[Zinc Plating] Hot zinc platingPresence
1 Piece(s)Available

9 Days or more

1 1/4B(32A)1 1/2B(40A)1 1/2B(40A)[Zinc Plating] Hot zinc platingPresence
1 Piece(s)Available

10 Days or more

3/8B(10A)2B(50A)2B(50A)[Zinc Plating] Hot zinc platingPresence
1 Piece(s)Available

10 Days or more

1/2B(15A)2B(50A)2B(50A)[Zinc Plating] Hot zinc platingPresence
1 Piece(s)Available

9 Days or more

3/4B(20A)2B(50A)2B(50A)[Zinc Plating] Hot zinc platingPresence
1 Piece(s)Available

9 Days or more

1B(25A)2B(50A)2B(50A)[Zinc Plating] Hot zinc platingPresence
1 Piece(s)Available

9 Days or more

1 1/4B(32A)2B(50A)2B(50A)[Zinc Plating] Hot zinc platingPresence
1 Piece(s)Available

9 Days or more

1 1/2B(40A)2B(50A)2B(50A)[Zinc Plating] Hot zinc platingPresence
1 Piece(s)Available

10 Days or more

1/2B(15A)2 1/2B(65A)2 1/2B(65A)[Not Provided] NoPresence
1 Piece(s)Available

10 Days or more

1/2B(15A)2 1/2B(65A)2 1/2B(65A)[Zinc Plating] Hot zinc platingPresence
1 Piece(s)Available

10 Days or more

3/4B(20A)2 1/2B(65A)2 1/2B(65A)[Not Provided] NoPresence
1 Piece(s)Available

10 Days or more

3/4B(20A)2 1/2B(65A)2 1/2B(65A)[Zinc Plating] Hot zinc platingPresence
1 Piece(s)Available

10 Days or more

1B(25A)2 1/2B(65A)2 1/2B(65A)[Not Provided] NoPresence
1 Piece(s)Available

10 Days or more

1B(25A)2 1/2B(65A)2 1/2B(65A)[Zinc Plating] Hot zinc platingPresence
1 Piece(s)Available

10 Days or more

1 1/4B(32A)2 1/2B(65A)2 1/2B(65A)[Not Provided] NoPresence
1 Piece(s)Available

10 Days or more

1 1/4B(32A)2 1/2B(65A)2 1/2B(65A)[Zinc Plating] Hot zinc platingPresence
1 Piece(s)Available

10 Days or more

1 1/2B(40A)2 1/2B(65A)2 1/2B(65A)[Not Provided] NoPresence
1 Piece(s)Available

10 Days or more

1 1/2B(40A)2 1/2B(65A)2 1/2B(65A)[Zinc Plating] Hot zinc platingPresence
1 Piece(s)Available

10 Days or more

2B(50A)2 1/2B(65A)2 1/2B(65A)[Not Provided] NoPresence
1 Piece(s)Available

10 Days or more

2B(50A)2 1/2B(65A)2 1/2B(65A)[Zinc Plating] Hot zinc platingPresence
1 Piece(s)Available

10 Days or more

1/2B(15A)3B(80A)3B(80A)[Not Provided] NoPresence
1 Piece(s)Available

10 Days or more

1/2B(15A)3B(80A)3B(80A)[Zinc Plating] Hot zinc platingPresence
1 Piece(s)Available

10 Days or more

3/4B(20A)3B(80A)3B(80A)[Not Provided] NoPresence
1 Piece(s)Available

10 Days or more

3/4B(20A)3B(80A)3B(80A)[Zinc Plating] Hot zinc platingPresence
1 Piece(s)Available

10 Days or more

1B(25A)3B(80A)3B(80A)[Not Provided] NoPresence
1 Piece(s)Available

10 Days or more

1B(25A)3B(80A)3B(80A)[Zinc Plating] Hot zinc platingPresence
1 Piece(s)Available

10 Days or more

1 1/4B(32A)3B(80A)3B(80A)[Not Provided] NoPresence
1 Piece(s)Available

10 Days or more

1 1/4B(32A)3B(80A)3B(80A)[Zinc Plating] Hot zinc platingPresence
1 Piece(s)Available

10 Days or more

1 1/2B(40A)3B(80A)3B(80A)[Not Provided] NoPresence
1 Piece(s)Available

10 Days or more

1 1/2B(40A)3B(80A)3B(80A)[Zinc Plating] Hot zinc platingPresence
1 Piece(s)Available

10 Days or more

2B(50A)3B(80A)3B(80A)[Not Provided] NoPresence
1 Piece(s)Available

10 Days or more

2B(50A)3B(80A)3B(80A)[Zinc Plating] Hot zinc platingPresence
1 Piece(s)Available

10 Days or more

2 1/2B(65A)3B(80A)3B(80A)[Not Provided] NoPresence
1 Piece(s)Available

10 Days or more

2 1/2B(65A)3B(80A)3B(80A)[Zinc Plating] Hot zinc platingPresence
1 Piece(s)Available

10 Days or more

1/2B(15A)4B(100A)4B(100A)[Zinc Plating] Hot zinc platingPresence
1 Piece(s)Available

10 Days or more

3/4B(20A)4B(100A)4B(100A)[Not Provided] NoPresence
1 Piece(s)Available

10 Days or more

3/4B(20A)4B(100A)4B(100A)[Zinc Plating] Hot zinc platingPresence
1 Piece(s)Available

10 Days or more

1B(25A)4B(100A)4B(100A)[Not Provided] NoPresence
1 Piece(s)Available

10 Days or more

1B(25A)4B(100A)4B(100A)[Zinc Plating] Hot zinc platingPresence
4 Piece(s)Available

10 Days or more

1 1/4B(32A)4B(100A)4B(100A)[Not Provided] NoPresence
1 Piece(s)Available

10 Days or more

1 1/4B(32A)4B(100A)4B(100A)[Zinc Plating] Hot zinc platingPresence
1 Piece(s)Available

10 Days or more

1 1/2B(40A)4B(100A)4B(100A)[Not Provided] NoPresence
1 Piece(s)Available

10 Days or more

1 1/2B(40A)4B(100A)4B(100A)[Zinc Plating] Hot zinc platingPresence
1 Piece(s)Available

10 Days or more

2B(50A)4B(100A)4B(100A)[Not Provided] NoPresence
1 Piece(s)Available

10 Days or more

2B(50A)4B(100A)4B(100A)[Zinc Plating] Hot zinc platingPresence
1 Piece(s)Available

10 Days or more

2 1/2B(65A)4B(100A)4B(100A)[Not Provided] NoPresence
1 Piece(s)Available

10 Days or more

2 1/2B(65A)4B(100A)4B(100A)[Zinc Plating] Hot zinc platingPresence
1 Piece(s)Available

10 Days or more

3B(80A)4B(100A)4B(100A)[Not Provided] NoPresence
1 Piece(s)Available

10 Days or more

3B(80A)4B(100A)4B(100A)[Zinc Plating] Hot zinc platingPresence
1 Piece(s)Available

10 Days or more

3/4B(20A)5B(125A)5B(125A)[Zinc Plating] Hot zinc platingPresence
1 Piece(s)Available

10 Days or more

1B(25A)5B(125A)5B(125A)[Zinc Plating] Hot zinc platingPresence
1 Piece(s)Available

10 Days or more

1 1/4B(32A)5B(125A)5B(125A)[Zinc Plating] Hot zinc platingPresence
1 Piece(s)Available

10 Days or more

1 1/2B(40A)5B(125A)5B(125A)[Zinc Plating] Hot zinc platingPresence
1 Piece(s)Available

10 Days or more

2B(50A)5B(125A)5B(125A)[Zinc Plating] Hot zinc platingPresence
1 Piece(s)Available

10 Days or more

2 1/2B(65A)5B(125A)5B(125A)[Zinc Plating] Hot zinc platingPresence
1 Piece(s)Available

10 Days or more

3B(80A)5B(125A)5B(125A)[Zinc Plating] Hot zinc platingPresence
1 Piece(s)Available

10 Days or more

4B(100A)5B(125A)5B(125A)[Zinc Plating] Hot zinc platingPresence
1 Piece(s)Available

10 Days or more

3/4B(20A)6B(150A)6B(150A)[Zinc Plating] Hot zinc platingPresence
1 Piece(s)Available

10 Days or more

1B(25A)6B(150A)6B(150A)[Zinc Plating] Hot zinc platingPresence
1 Piece(s)Available

10 Days or more

1 1/4B(32A)6B(150A)6B(150A)[Zinc Plating] Hot zinc platingPresence
1 Piece(s)Available

10 Days or more

1 1/2B(40A)6B(150A)6B(150A)[Zinc Plating] Hot zinc platingPresence
1 Piece(s)Available

10 Days or more

2B(50A)6B(150A)6B(150A)[Zinc Plating] Hot zinc platingPresence
1 Piece(s)Available

9 Days or more

1/2B(15A)3/4B(20A)3/4B(20A)[Not Provided] NoNo
1 Piece(s)Available

8 Days or more

1/2B(15A)3/4B(20A)3/4B(20A)[Zinc Plating] Hot zinc platingNo
1 Piece(s)Available

10 Days or more

1/2B(15A)1B(25A)1B(25A)[Not Provided] NoNo
1 Piece(s)Available

8 Days or more

1/2B(15A)1B(25A)1B(25A)[Zinc Plating] Hot zinc platingNo
1 Piece(s)Available

9 Days or more

3/4B(20A)1B(25A)1B(25A)[Not Provided] NoNo
1 Piece(s)Available

10 Days or more

1/2B(15A)1 1/4B(32A)1 1/4B(32A)[Not Provided] NoNo

Loading...

Basic Information

Material FCMB27-05 Max. Operating Pressure(MPa) 2.5 Connection Type Screw⇔Screw Different Diameter
Connecting Shape Tee Types of Screw 3 (When Different Dia. or Different Type Screw) Rc Connection Thread Type M1 Rc
Connection Thread Type M2 Rc Applicable Fluid Water / Air / Steam / Gas / Oil Divisions of Max. Operating Pressure than 2.0Mpa
Type Fitting Interior Resin Lining No

Additional Products in this Category

Tech Support