| 10 Pieces Per Package | 1 Pack(s) | Available |
10 Days or more
| [Steel] 1045 Carbon Steel | 1/16 | Black Oxide Coating | No | Pkg. | 6 | 10 |
| 10 Pieces Per Package | 1 Pack(s) | Available |
8 Days or more
| [Steel] 1045 Carbon Steel | 1/16 | Black Oxide Coating | Presence | Pkg. | 6 | 10 |
| | 1 Piece(s) | Available |
8 Days or more
| [Steel] 1045 Carbon Steel | 1/16 | Black Oxide Coating | Presence | Low Quantity | 6 | 1 |
| | 1 Piece(s) | Available |
10 Days or more
| [Steel] 1045 Carbon Steel | 1/16 | Black Oxide Coating | No | Low Quantity | 6 | 1 |
| 10 Pieces Per Package | 1 Pack(s) | Available |
8 Days or more
| [Steel] 1045 Carbon Steel | 1/8B(6A) | Black Oxide Coating | No | Pkg. | 7 | 10 |
| 10 Pieces Per Package | 1 Pack(s) | Available |
8 Days or more
| [Steel] 1045 Carbon Steel | 1/8B(6A) | Black Oxide Coating | Presence | Pkg. | 7 | 10 |
| | 1 Piece(s) | Available |
8 Days or more
| [Steel] 1045 Carbon Steel | 1/8B(6A) | Black Oxide Coating | Presence | Low Quantity | 7 | 1 |
| | 1 Piece(s) | Available |
10 Days or more
| [Steel] 1045 Carbon Steel | 1/8B(6A) | Black Oxide Coating | No | Low Quantity | 7 | 1 |
| 10 Pieces Per Package | 1 Pack(s) | Available |
8 Days or more
| [Steel] 1045 Carbon Steel | 1/4B(8A) | Black Oxide Coating | No | Pkg. | 8.9 | 10 |
| 10 Pieces Per Package | 1 Pack(s) | Available |
8 Days or more
| [Steel] 1045 Carbon Steel | 1/4B(8A) | Black Oxide Coating | Presence | Pkg. | 8.9 | 10 |
| | 1 Piece(s) | Available |
8 Days or more
| [Steel] 1045 Carbon Steel | 1/4B(8A) | Black Oxide Coating | Presence | Low Quantity | 8.9 | 1 |
| | 1 Piece(s) | Available |
8 Days or more
| [Steel] 1045 Carbon Steel | 1/4B(8A) | Black Oxide Coating | No | Low Quantity | 8.9 | 1 |
| 10 Pieces Per Package | 1 Pack(s) | Available |
10 Days or more
| [Steel] 1045 Carbon Steel | 3/8B(10A) | Black Oxide Coating | No | Pkg. | 10 | 10 |
| 10 Pieces Per Package | 1 Pack(s) | Available |
8 Days or more
| [Steel] 1045 Carbon Steel | 3/8B(10A) | Black Oxide Coating | Presence | Pkg. | 10 | 10 |
| | 1 Piece(s) | Available |
8 Days or more
| [Steel] 1045 Carbon Steel | 3/8B(10A) | Black Oxide Coating | Presence | Low Quantity | 10 | 1 |
| | 1 Piece(s) | Available |
10 Days or more
| [Steel] 1045 Carbon Steel | 3/8B(10A) | Black Oxide Coating | No | Low Quantity | 10 | 1 |
| 5 Pieces Per Package | 1 Pack(s) | Available |
10 Days or more
| [Steel] 1045 Carbon Steel | 1/2B(15A) | Black Oxide Coating | No | Pkg. | 12 | 5 |
| 5 Pieces Per Package | 1 Pack(s) | Available |
8 Days or more
| [Steel] 1045 Carbon Steel | 1/2B(15A) | Black Oxide Coating | Presence | Pkg. | 12 | 5 |
| | 1 Piece(s) | Available |
8 Days or more
| [Steel] 1045 Carbon Steel | 1/2B(15A) | Black Oxide Coating | Presence | Low Quantity | 12 | 1 |
| | 1 Piece(s) | Available |
10 Days or more
| [Steel] 1045 Carbon Steel | 1/2B(15A) | Black Oxide Coating | No | Low Quantity | 12 | 1 |
| | 1 Piece(s) | Available |
8 Days or more
| [Stainless Steel] 304Cu Stainless Steel (304 Stainless Steel Equivalent Product) | 1/8B(6A) | No | No | Low Quantity | 7 | 1 |
| | 1 Piece(s) | Available |
8 Days or more
| [Stainless Steel] 304Cu Stainless Steel (304 Stainless Steel Equivalent Product) | 1/8B(6A) | No | Presence | Low Quantity | 7 | 1 |
| | 1 Piece(s) | Available |
8 Days or more
| [Stainless Steel] 304Cu Stainless Steel (304 Stainless Steel Equivalent Product) | 1/4B(8A) | No | No | Low Quantity | 8.9 | 1 |
| | 1 Piece(s) | Available |
8 Days or more
| [Stainless Steel] 304Cu Stainless Steel (304 Stainless Steel Equivalent Product) | 1/4B(8A) | No | Presence | Low Quantity | 8.9 | 1 |
| | 1 Piece(s) | Available |
8 Days or more
| [Stainless Steel] 304Cu Stainless Steel (304 Stainless Steel Equivalent Product) | 3/8B(10A) | No | No | Low Quantity | 10 | 1 |
| | 1 Piece(s) | Available |
8 Days or more
| [Stainless Steel] 304Cu Stainless Steel (304 Stainless Steel Equivalent Product) | 3/8B(10A) | No | Presence | Low Quantity | 10 | 1 |
| | 1 Piece(s) | Available |
8 Days or more
| [Stainless Steel] 304Cu Stainless Steel (304 Stainless Steel Equivalent Product) | 1/2B(15A) | No | No | Low Quantity | 12 | 1 |
| | 1 Piece(s) | Available |
8 Days or more
| [Stainless Steel] 304Cu Stainless Steel (304 Stainless Steel Equivalent Product) | 1/2B(15A) | No | Presence | Low Quantity | 12 | 1 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy