(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pipe Fitting Male/Female Socket (Part Numbers)

Pipe Fitting Male/Female Socket
  • Volume Discount

A plumbing fitting that uses screw connection for steel pipes with small to medium diameter; JIS B 2301 specifies it as "screwed type malleable cast iron pipe fitting". Hot zinc plating reduces environmental burden.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
X-10A-B
X-10A-W
X-15A-B
X-15A-W
X-20A-B
X-20A-W
X-25A-B
X-25A-W
X-32A-W
X-40A-W
X-50A-W
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Nominal M1 Thread Nominal M2 Surface Treatment
200 Piece(s)Available

10 Days or more

3/8B(10A)3/8B(10A)[Not Provided] No
1 Piece(s)Available

10 Days or more

3/8B(10A)3/8B(10A)[Zinc Plating] Hot zinc plating
240 Piece(s)Available

10 Days or more

1/2B(15A)1/2B(15A)[Not Provided] No
1 Piece(s)Available

10 Days or more

1/2B(15A)1/2B(15A)[Zinc Plating] Hot zinc plating
200 Piece(s)Available

10 Days or more

3/4B(20A)3/4B(20A)[Not Provided] No
1 Piece(s)Available

10 Days or more

3/4B(20A)3/4B(20A)[Zinc Plating] Hot zinc plating
90 Piece(s)Available

10 Days or more

1B(25A)1B(25A)[Not Provided] No
1 Piece(s)Available

10 Days or more

1B(25A)1B(25A)[Zinc Plating] Hot zinc plating
1 Piece(s)Available

10 Days or more

1 1/4B(32A)1 1/4B(32A)[Zinc Plating] Hot zinc plating
1 Piece(s)Available

10 Days or more

1 1/2B(40A)1 1/2B(40A)[Zinc Plating] Hot zinc plating
1 Piece(s)Available

8 Days or more

2B(50A)2B(50A)[Zinc Plating] Hot zinc plating

Loading...

  1. 1

Basic Information

Material FCMB27-05 Max. Operating Pressure(MPa) 2.5 Connection Type Screw⇔Screw Same Diameter・Different Type
Connecting Shape Female Male Sockets Connection Thread Type M1 Rc Connection Thread Type M2 R
Applicable Fluid Water / Air / Steam / Gas / Oil Divisions of Max. Operating Pressure than 2.0Mpa Type Fitting
Interior Resin Lining No

Additional Products in this Category

Tech Support