(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Suspension Cup SUSP Type Socket (Part Numbers)

Suspension Cup SUSP Type Socket
  • Volume Discount

Stainless steel (SUS316) coupler that has undergone oil-free processing; uses sealing material that supports various types of chemical solutions in the semiconductor and physical/chemical industries.

[Features]
· SUSP type couplings have stainless steel SUS316 valve mechanisms provided in socket and plug parts and sealing materials compatible with various reagents for the semiconductor, biotechnology, and physics and chemical industries are used.
· High quality fitting that is corrosion resistant and inhibits chemical changes in organic solvents to a minimum.
· Both the main body and parts can be treated with electrolytic polishing, passivating, etc.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SUS-150-NBR
SUS-250-NBR
SUS-350-NBR
SUS-450-NBR
SUS-450-VT-20
SUS-650-NBR
SUS-650-VT-20
SUS-800-NBR
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSSeal Material Operating Temperature Range
(℃)
Operating Pressure Range
(MPa)
Type of Connection Thread T Minimum Sectional Area
(mm2)
1 Piece(s)Available

12 Days or more

10[NBR(Nitrile Rubber)] Nitrile Rubber-20~800~7.4Rc1/810
1 Piece(s)Available

12 Days or more

10[NBR(Nitrile Rubber)] Nitrile Rubber-20~800~7.4Rc1/418
1 Piece(s)Available

12 Days or more

10[NBR(Nitrile Rubber)] Nitrile Rubber-20~800~7.4Rc3/845
1 Piece(s)Available

12 Days or more

10[NBR(Nitrile Rubber)] Nitrile Rubber-20~800~4.4Rc1/290
1 Piece(s)Available

8 Days or more

10[Fluororubber] Fluorine Rubber-15~1800~4.4Rc1/290
1 Piece(s)Available

12 Days or more

10[NBR(Nitrile Rubber)] Nitrile Rubber-20~800~4.4Rc3/4175
1 Piece(s)Available

8 Days or more

10[Fluororubber] Fluorine Rubber-15~1800~4.4Rc3/4175
1 Piece(s)Available

12 Days or more

10[NBR(Nitrile Rubber)] Nitrile Rubber-20~800~4.4Rc1285

Loading...

  1. 1

Basic Information

Types Standard Body Material 316 Stainless Steel Applicable Fluids Water / Air / Chemical
Plug (Male) / Socket (Female) Socket (female) Structure of Valve Double passages opening closing type Types of connection parts Female Threaded
Operating Environment/Applications Standard / Industrial Machinery / Semiconductor Manufacturing Equipment / Physics and chemistry equipments

Additional Products in this Category

Tech Support