(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Dedicated Caster H Series Wheel, Rubber Wheel for Heavy Loads H-RB (Gold Caster/GOLD CASTER)

Dedicated Caster H Series Wheel, Rubber Wheel for Heavy Loads H-RB (Gold Caster/GOLD CASTER)
  • Volume Discount

•Wheel Type: Integrated
•Tire Material: Rubber
•Shaft Bearing: Available

Part Number
H-50RB
H-65RB
H-75RB
H-100RB
H-150RB
H-200RB
Part NumberMinimum order quantityVolume DiscountDays to Ship Wheel outside diameter
(φ)
Wheel Width
(mm)
Hole diameter
(φ)
Width of Hub
(mm)
Allowable Load
(kg)
1 Piece(s)Available

8 Days or more

502810.231100
1 Piece(s)Available

11 Days or more

65381240170
1 Piece(s)Available

8 Days or more

75381240200
1 Piece(s)Available

11 Days or more

100501257200
1 Piece(s)Available

11 Days or more

150502060300
1 Piece(s)Available

11 Days or more

200632571410

Loading...

  1. 1

Basic Information

Wheel Type Integrated Tire Material Rubber Shaft Bearing Available

Additional Products in this Category

Tech Support