(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Adjuster with Foot Stopping Bracket, Plate for D-H/W Types (M8)

Adjuster with Foot Stopping Bracket, Plate for D-H/W Types M8
  • Volume Discount

•Type: Leg Fasteners
For complete product overview and details on Adjuster with Foot Stopping Bracket, Plate for D-H/W Types see the sections below:

Part Number

Configured Part Number is shown.

M8

Part Number
M8
Part NumberMinimum order quantityVolume DiscountDays to Ship Material Surface Treatment Long Side Dimension
(mm)
Short length Dimension
(mm)
Height Dimension
(mm)
Plate Thickness
(mm)
Opening Dimensions
(mm)
Mounting Hole Dimension
(φ)
1 Piece(s)Available

8 Days or more

SteelTrivalent Chromate70351721312

Loading...

  1. 1

Basic Information

Types Leg Fasteners

Please check the type/dimensions/specifications of the part M8 in the Adjuster with Foot Stopping Bracket, Plate for D-H/W Types series.

Products like this...

Part Number
M12
M12-SUS
M16
M16-SUS
M20
W-M12
Part NumberMinimum order quantityVolume DiscountDays to Ship Material Surface Treatment Long Side Dimension
(mm)
Short length Dimension
(mm)
Height Dimension
(mm)
Plate Thickness
(mm)
Opening Dimensions
(mm)
Mounting Hole Dimension
(φ)
1 Piece(s)Available

Same day

Stock

SteelTrivalent Chromate95502031914
1 Piece(s)Available

8 Days or more

Stainless SteelNo95502031914
1 Piece(s)Available

8 Days or more

SteelTrivalent Chromate955020324.514
1 Piece(s)Available

8 Days or more

Stainless SteelNo955020324.514
1 Piece(s)Available

8 Days or more

SteelTrivalent Chromate955020330.514
1 Piece(s)Available

Same day

Stock

SteelTrivalent Chromate945026+331914

Additional Products in this Category

Tech Support