(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Oiles #500 Guide Unit BK Type

Oiles #500 Guide Unit BK Type
  • Volume Discount

•Slider Shape: Block Type
For complete product overview and details on Oiles #500 Guide Unit BK Type see the sections below:

PDF

Part Number

Configured Part Number is shown.

 
Part Number
BBFK20-60
BBFK20-150
BBFK25-80
BBFK25-120
BBFK25-180
BBFK30-150
BBFK30-250
BBFK40-120
BBFK50-120
BBFK50-180
BBFK50-270
Part NumberMinimum order quantityVolume DiscountDays to Ship I.D. d
(φ)
Length L
(mm)
1 Piece(s)Available

10 Days or more

2060
1 Piece(s)Available

15 Days or more

20150
1 Piece(s)Available

27 Days or more

2580
1 Piece(s)Available

15 Days or more

25120
1 Piece(s)Available

15 Days or more

25180
1 Piece(s)Available

10 Days or more

30150
1 Piece(s)Available

10 Days or more

30250
1 Piece(s)Available

15 Days or more

40120
1 Piece(s)Available

23 Days or more

50120
1 Piece(s)Available

23 Days or more

50180
1 Piece(s)Available

23 Days or more

50270

Loading...

  1. 1

Basic Information

Slider Shape Block type Sale Type Single Unit Metal Scraper None
Stopper None

Additional Products in this Category

Tech Support