(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/15/2024 to 8:00 a.m. (CDT) 6/16/2024. We apologize for the inconvenience.

Roller Chain Sprockets - K-B-Type, New JIS Key, 80 Chain

Roller Chain Sprockets - K-B-Type, New JIS Key, 80 Chain
  • Volume Discount

•Chain Type: RS
•Bore Style: with Finished Bore
•For Chain No. (Chain Pitch): 80B (1" pitch)
•Number Of Tracks: 1
•Sprocket Shape: Shape B

PDF

Part Number

Configured Part Number is shown.

 
Part Number
K80B10D16F
K80B10D17F
K80B10D18F
K80B10D19F
K80B10D20F
K80B10D21F
K80B10D22F
K80B10D23F
K80B10D24F
K80B10D25F
K80B10D26F
K80B10D27F
K80B10D28F
K80B10D29F
K80B10D30F
K80B10D31F
K80B10D32F
K80B11D16F
K80B11D17F
K80B11D18F
K80B11D19F
K80B11D20F
K80B11D21F
K80B11D22F
K80B11D23F
K80B11D24F
K80B11D25F
K80B11D26F
K80B11D27F
K80B11D28F
K80B11D29F
K80B11D30F
K80B11D31F
K80B11D32F
K80B11D33F
K80B11D34F
K80B11D35F
K80B11D36F
K80B11D37F
K80B11D38F
K80B12D16F
K80B12D17F
K80B12D18F
K80B12D19F
K80B12D20F
K80B12D21F
K80B12D22F
K80B12D23F
K80B12D24F
K80B12D25F
K80B12D26F
K80B12D27F
K80B12D28F
K80B12D29F
K80B12D30F
K80B12D31F
K80B12D32F
K80B12D33F
K80B12D34F
K80B12D35F
Part NumberMinimum order quantityVolume DiscountDays to Ship Shaft Hole Dia. d
(mm)
Number of Teeth
(T)
Key Groove Width b
(mm)
Key Groove Depth t2
(mm)
Set Screw Size M
1 Piece(s)Available

13 Days or more

161052.3M6
1 Piece(s)Available

13 Days or more

171052.3M6
1 Piece(s)Available

13 Days or more

181062.8M6
1 Piece(s)Available

13 Days or more

191062.8M6
1 Piece(s)Available

13 Days or more

201062.8M6
1 Piece(s)Available

13 Days or more

211062.8M6
1 Piece(s)Available

13 Days or more

221062.8M6
1 Piece(s)Available

13 Days or more

231083.3M8
1 Piece(s)Available

13 Days or more

241083.3M8
1 Piece(s)Available

13 Days or more

251083.3M8
1 Piece(s)Available

13 Days or more

261083.3M8
1 Piece(s)Available

13 Days or more

271083.3M8
1 Piece(s)Available

13 Days or more

281083.3M8
1 Piece(s)Available

13 Days or more

291083.3M8
1 Piece(s)Available

13 Days or more

301083.3M8
1 Piece(s)Available

13 Days or more

3110103.3M8
1 Piece(s)Available

13 Days or more

3210103.3M8
1 Piece(s)Available

13 Days or more

161152.3M6
1 Piece(s)Available

13 Days or more

171152.3M6
1 Piece(s)Available

13 Days or more

181162.8M6
1 Piece(s)Available

13 Days or more

191162.8M6
1 Piece(s)Available

13 Days or more

201162.8M6
1 Piece(s)Available

13 Days or more

211162.8M6
1 Piece(s)Available

13 Days or more

221162.8M6
1 Piece(s)Available

13 Days or more

231183.3M8
1 Piece(s)Available

13 Days or more

241183.3M8
1 Piece(s)Available

13 Days or more

251183.3M8
1 Piece(s)Available

13 Days or more

261183.3M8
1 Piece(s)Available

13 Days or more

271183.3M8
1 Piece(s)Available

13 Days or more

281183.3M8
1 Piece(s)Available

13 Days or more

291183.3M8
1 Piece(s)Available

13 Days or more

301183.3M8
1 Piece(s)Available

13 Days or more

3111103.3M8
1 Piece(s)Available

13 Days or more

3211103.3M8
1 Piece(s)Available

13 Days or more

3311103.3M8
1 Piece(s)Available

13 Days or more

3411103.3M8
1 Piece(s)Available

13 Days or more

3511103.3M8
1 Piece(s)Available

13 Days or more

3611103.3M8
1 Piece(s)Available

13 Days or more

3711103.3M8
1 Piece(s)Available

13 Days or more

3811103.3M8
1 Piece(s)Available

13 Days or more

161252.3M6
1 Piece(s)Available

13 Days or more

171252.3M6
1 Piece(s)Available

13 Days or more

181262.8M6
1 Piece(s)Available

13 Days or more

191262.8M6
1 Piece(s)Available

13 Days or more

201262.8M6
1 Piece(s)Available

13 Days or more

211262.8M6
1 Piece(s)Available

13 Days or more

221262.8M6
1 Piece(s)Available

13 Days or more

231283.3M8
1 Piece(s)Available

13 Days or more

241283.3M8
1 Piece(s)Available

13 Days or more

251283.3M8
1 Piece(s)Available

13 Days or more

261283.3M8
1 Piece(s)Available

13 Days or more

271283.3M8
1 Piece(s)Available

13 Days or more

281283.3M8
1 Piece(s)Available

13 Days or more

291283.3M8
1 Piece(s)Available

13 Days or more

301283.3M8
1 Piece(s)Available

13 Days or more

3112103.3M8
1 Piece(s)Available

13 Days or more

3212103.3M8
1 Piece(s)Available

13 Days or more

3312103.3M8
1 Piece(s)Available

13 Days or more

3412103.3M8
1 Piece(s)Available

13 Days or more

3512103.3M8

Loading...

Basic Information

Sprocket Shape Shape B Chain No. 80 Number of Tracks 1
Material Steel Bore Style Shaft hole machining type Chain Type Standard
Shaft Type Shaft hole machined Surface Treatment Induction Hardened Tooth Tip The Number of Set Screw 2
Set Screw Position Angle(°) 120 Variety Standard (formerly, B type)

Additional Products in this Category

Tech Support