(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Roller Chain Sprockets - Single-Double, New JIS Key, 40 Chain (Part Numbers)

Roller Chain Sprockets - Single-Double, New JIS Key, 40 Chain
  • Volume Discount

•Chain Type: RS
•Bore Style: with Finished Bore
•For Chain No. (Chain Pitch): 40B (1/2" pitch)
•Number Of Tracks: 1
•Sprocket Shape: SD Type

PDF

Part Number

Configured Part Number is shown.

 
Part Number
40SD10D11F
40SD10D12F
40SD10D13F
40SD10D14F
40SD10D15F
40SD11D11F
40SD11D12F
40SD11D13F
40SD11D14F
40SD11D15F
40SD11D16F
40SD12D11F
40SD12D12F
40SD12D13F
40SD12D14F
40SD12D16F
40SD13D14F
40SD13D15F
40SD13D16F
40SD13D17F
40SD13D19F
40SD14D14F
40SD14D15F
40SD14D16F
40SD14D17F
40SD14D19F
40SD14D21F
40SD14D22F
40SD14D23F
40SD14D24F
40SD15D14F
40SD15D15F
40SD15D16F
40SD15D17F
40SD15D18F
40SD15D19F
40SD15D21F
40SD15D22F
40SD15D23F
40SD15D24F
40SD15D26F
40SD15D27F
40SD15D28F
40SD16D14F
40SD16D15F
40SD16D16F
40SD16D17F
40SD16D18F
40SD16D19F
40SD16D21F
40SD16D22F
40SD16D23F
40SD16D24F
40SD16D26F
40SD16D27F
40SD16D28F
40SD16D29F
40SD16D30F
40SD17D14F
40SD17D15F
40SD17D16F
40SD17D17F
40SD17D18F
40SD17D19F
40SD17D20F
40SD17D21F
40SD17D22F
40SD17D23F
40SD17D24F
40SD17D26F
40SD17D27F
40SD17D29F
40SD17D31F
40SD17D32F
40SD18D14F
40SD18D15F
40SD18D16F
40SD18D17F
40SD18D18F
40SD18D19F
40SD18D20F
40SD18D21F
40SD18D22F
40SD18D23F
40SD18D24F
40SD18D26F
40SD18D27F
40SD18D29F
40SD18D31F
40SD18D32F
Part NumberMinimum order quantityVolume DiscountDays to Ship Shaft Hole Dia. d
(mm)
Number of Teeth
(T)
Key Groove Width b
(mm)
Key Groove Depth t2
(mm)
Set Screw Size M
1 Piece(s)Available

13 Days or more

111041.8M5
1 Piece(s)Available

13 Days or more

121041.8M5
1 Piece(s)Available

13 Days or more

131052.3M6
1 Piece(s)Available

13 Days or more

141052.3M6
1 Piece(s)Available

13 Days or more

151052.3M6
1 Piece(s)Available

13 Days or more

111141.8M5
1 Piece(s)Available

13 Days or more

121141.8M5
1 Piece(s)Available

13 Days or more

131152.3M6
1 Piece(s)Available

13 Days or more

141152.3M6
1 Piece(s)Available

13 Days or more

151152.3M6
1 Piece(s)Available

13 Days or more

161152.3M6
1 Piece(s)Available

13 Days or more

111241.8M5
1 Piece(s)Available

13 Days or more

121241.8M5
1 Piece(s)Available

13 Days or more

131252.3M6
1 Piece(s)Available

13 Days or more

141252.3M6
1 Piece(s)Available

13 Days or more

161252.3M6
1 Piece(s)Available

13 Days or more

141352.3M6
1 Piece(s)Available

13 Days or more

151352.3M6
1 Piece(s)Available

13 Days or more

161352.3M6
1 Piece(s)Available

13 Days or more

171352.3M6
1 Piece(s)Available

13 Days or more

191362.8M6
1 Piece(s)Available

13 Days or more

141452.3M6
1 Piece(s)Available

13 Days or more

151452.3M6
1 Piece(s)Available

13 Days or more

161452.3M6
1 Piece(s)Available

13 Days or more

171452.3M6
1 Piece(s)Available

13 Days or more

191462.8M6
1 Piece(s)Available

13 Days or more

211462.8M6
1 Piece(s)Available

13 Days or more

221462.8M6
1 Piece(s)Available

13 Days or more

231483.3M8
1 Piece(s)Available

13 Days or more

241483.3M8
1 Piece(s)Available

13 Days or more

141552.3M6
1 Piece(s)Available

13 Days or more

151552.3M6
1 Piece(s)Available

13 Days or more

161552.3M6
1 Piece(s)Available

13 Days or more

171552.3M6
1 Piece(s)Available

13 Days or more

181562.8M6
1 Piece(s)Available

13 Days or more

191562.8M6
1 Piece(s)Available

13 Days or more

211562.8M6
1 Piece(s)Available

13 Days or more

221562.8M6
1 Piece(s)Available

13 Days or more

231583.3M8
1 Piece(s)Available

13 Days or more

241583.3M8
1 Piece(s)Available

13 Days or more

261583.3M8
1 Piece(s)Available

13 Days or more

271583.3M8
1 Piece(s)Available

13 Days or more

281583.3M8
1 Piece(s)Available

13 Days or more

141652.3M6
1 Piece(s)Available

13 Days or more

151652.3M6
1 Piece(s)Available

13 Days or more

161652.3M6
1 Piece(s)Available

13 Days or more

171652.3M6
1 Piece(s)Available

13 Days or more

181662.8M6
1 Piece(s)Available

13 Days or more

191662.8M6
1 Piece(s)Available

13 Days or more

211662.8M6
1 Piece(s)Available

13 Days or more

221662.8M6
1 Piece(s)Available

13 Days or more

231683.3M8
1 Piece(s)Available

13 Days or more

241683.3M8
1 Piece(s)Available

13 Days or more

261683.3M8
1 Piece(s)Available

13 Days or more

271683.3M8
1 Piece(s)Available

13 Days or more

281683.3M8
1 Piece(s)Available

13 Days or more

291683.3M8
1 Piece(s)Available

13 Days or more

301683.3M8
1 Piece(s)Available

13 Days or more

141752.3M6
1 Piece(s)Available

13 Days or more

151752.3M6
1 Piece(s)Available

13 Days or more

161752.3M6
1 Piece(s)Available

13 Days or more

171752.3M6
1 Piece(s)Available

13 Days or more

181762.8M6
1 Piece(s)Available

13 Days or more

191762.8M6
1 Piece(s)Available

13 Days or more

201762.8M6
1 Piece(s)Available

13 Days or more

211762.8M6
1 Piece(s)Available

13 Days or more

221762.8M6
1 Piece(s)Available

13 Days or more

231783.3M8
1 Piece(s)Available

13 Days or more

241783.3M8
1 Piece(s)Available

13 Days or more

261783.3M8
1 Piece(s)Available

13 Days or more

271783.3M8
1 Piece(s)Available

13 Days or more

291783.3M8
1 Piece(s)Available

13 Days or more

3117103.3M8
1 Piece(s)Available

13 Days or more

3217103.3M8
1 Piece(s)Available

13 Days or more

141852.3M6
1 Piece(s)Available

13 Days or more

151852.3M6
1 Piece(s)Available

13 Days or more

161852.3M6
1 Piece(s)Available

13 Days or more

171852.3M6
1 Piece(s)Available

13 Days or more

181862.8M6
1 Piece(s)Available

13 Days or more

191862.8M6
1 Piece(s)Available

13 Days or more

201862.8M6
1 Piece(s)Available

13 Days or more

211862.8M6
1 Piece(s)Available

13 Days or more

221862.8M6
1 Piece(s)Available

13 Days or more

231883.3M8
1 Piece(s)Available

13 Days or more

241883.3M8
1 Piece(s)Available

13 Days or more

261883.3M8
1 Piece(s)Available

13 Days or more

271883.3M8
1 Piece(s)Available

13 Days or more

291883.3M8
1 Piece(s)Available

13 Days or more

3118103.3M8
1 Piece(s)Available

13 Days or more

3218103.3M8

Loading...

Basic Information

Sprocket Shape SD Shape Chain No. 40 Number of Tracks 1
Material Steel Bore Style Shaft hole machining type Chain Type Standard
Shaft Type Shaft hole machined Surface Treatment No The Number of Set Screw 2
Set Screw Position Angle(°) 120 Variety Special Purpose

Additional Products in this Category

Tech Support