(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Roller Chain Sprockets - Double Pitch Chain, for S Rollers, B-Type, New JIS Key, C2050 Chain

Roller Chain Sprockets - Double Pitch Chain, for S Rollers, B-Type, New JIS Key, C2050 Chain
  • Volume Discount

•Chain Type: Double Pitch
•Bore Style: with Finished Bore
•Roller Type: S Roller
•For Chain No. (Chain Pitch): C2050
•Number Of Tracks: 1

PDF

Part Number

Configured Part Number is shown.

2050B101/2D37F

 
Part Number
2050B101/2D37F
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

13 Days or more

Loading...

  1. 1

Basic Information

Sprocket Shape Shape B Chain No. C2050 Number of Tracks 1
Material Steel Shaft Hole Dia. d(mm) 37 Bore Style Shaft hole machining type
Number of Teeth(T) 21 Chain Type Doubled Pitch Roller Type S Rollers
Shaft Type Shaft hole machined Surface Treatment No Key Groove Width b(mm) 10
Key Groove Depth t2(mm) 3.3 Set Screw Size M M8 The Number of Set Screw 2
Set Screw Position Angle(°) 120 Variety Doubled Pitch

Please check the type/dimensions/specifications of the part 2050B101/2D37F in the Roller Chain Sprockets - Double Pitch Chain, for S Rollers, B-Type, New JIS Key, C2050 Chain series.

Additional Products in this Category

Tech Support