(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Roller Chain Sprockets - B-Type, New JIS Key, 35 Chain

Roller Chain Sprockets - B-Type, New JIS Key, 35 Chain
  • Volume Discount

•Chain Type: RS
•Bore Style: with Finished Bore
•For Chain No. (Chain Pitch): 35B (3/8" pitch)
•Number Of Tracks: 1
•Sprocket Shape: Shape B

PDF

Part Number

Configured Part Number is shown.

 
Part Number
NK35B8D9F
NK35B8D10F
NK35B9D9F
NK35B9D11F
NK35B10D9F
NK35B10D11F
NK35B11D9F
NK35B11D11F
NK35B11D13F
NK35B12D11F
NK35B12D13F
NK35B13D11F
NK35B13D13F
NK35B14D11F
NK35B14D13F
NK35B15D11F
NK35B15D13F
NK35B16D11F
NK35B16D13F
NK35B17D13F
NK35B17D21F
NK35B17D23F
NK35B18D13F
NK35B18D21F
NK35B18D23F
NK35B19D13F
NK35B19D21F
NK35B19D23F
NK35B19D26F
NK35B19D27F
NK35B20D13F
NK35B20D21F
NK35B20D23F
NK35B20D26F
NK35B20D27F
NK35B20D29F
NK35B21D13F
NK35B21D21F
NK35B21D23F
NK35B21D26F
NK35B21D27F
NK35B21D29F
NK35B21D31F
NK35B22D13F
NK35B22D21F
NK35B22D23F
NK35B22D26F
NK35B22D27F
NK35B22D29F
NK35B22D31F
NK35B22D33F
NK35B22D34F
NK35B22D35F
NK35B23D13F
NK35B23D21F
NK35B23D23F
NK35B23D26F
NK35B23D27F
NK35B23D29F
NK35B23D31F
Part NumberMinimum order quantityVolume DiscountDays to Ship Shaft Hole Dia. d
(mm)
Number of Teeth
(T)
Key Groove Width b
(mm)
Key Groove Depth t2
(mm)
Set Screw Size M The Number of Set Screw Angle
(°)
1 Piece(s)Available

13 Days or more

98-----
1 Piece(s)Available

8 Days or more

10831.4M42120
1 Piece(s)Available

13 Days or more

99-----
1 Piece(s)Available

13 Days or more

119-----
1 Piece(s)Available

13 Days or more

910-----
1 Piece(s)Available

13 Days or more

1110-----
1 Piece(s)Available

13 Days or more

911-----
1 Piece(s)Available

13 Days or more

1111-----
1 Piece(s)Available

13 Days or more

131152.3M62120
1 Piece(s)Available

13 Days or more

1112-----
1 Piece(s)Available

13 Days or more

131252.3M62120
1 Piece(s)Available

13 Days or more

1113-----
1 Piece(s)Available

13 Days or more

131352.3M62120
1 Piece(s)Available

13 Days or more

1114-----
1 Piece(s)Available

13 Days or more

131452.3M62120
1 Piece(s)Available

13 Days or more

1115-----
1 Piece(s)Available

13 Days or more

131552.3M62120
1 Piece(s)Available

13 Days or more

1116-----
1 Piece(s)Available

13 Days or more

131652.3M62120
1 Piece(s)Available

13 Days or more

131752.3M62120
1 Piece(s)Available

13 Days or more

211762.8M62120
1 Piece(s)Available

13 Days or more

231783.3M82120
1 Piece(s)Available

13 Days or more

131852.3M62120
1 Piece(s)Available

13 Days or more

211862.8M62120
1 Piece(s)Available

13 Days or more

231883.3M82120
1 Piece(s)Available

13 Days or more

131952.3M62120
1 Piece(s)Available

13 Days or more

211962.8M62120
1 Piece(s)Available

13 Days or more

231983.3M82120
1 Piece(s)Available

13 Days or more

261983.3M82120
1 Piece(s)Available

13 Days or more

271983.3M82120
1 Piece(s)Available

13 Days or more

132052.3M62120
1 Piece(s)Available

13 Days or more

212062.8M62120
1 Piece(s)Available

13 Days or more

232083.3M82120
1 Piece(s)Available

13 Days or more

262083.3M82120
1 Piece(s)Available

13 Days or more

272083.3M82120
1 Piece(s)Available

13 Days or more

292083.3M82120
1 Piece(s)Available

13 Days or more

132152.3M62120
1 Piece(s)Available

13 Days or more

212162.8M62120
1 Piece(s)Available

13 Days or more

232183.3M82120
1 Piece(s)Available

13 Days or more

262183.3M82120
1 Piece(s)Available

13 Days or more

272183.3M82120
1 Piece(s)Available

13 Days or more

292183.3M82120
1 Piece(s)Available

13 Days or more

3121103.3M82120
1 Piece(s)Available

13 Days or more

132252.3M62120
1 Piece(s)Available

13 Days or more

212262.8M62120
1 Piece(s)Available

13 Days or more

232283.3M82120
1 Piece(s)Available

13 Days or more

262283.3M82120
1 Piece(s)Available

13 Days or more

272283.3M82120
1 Piece(s)Available

13 Days or more

292283.3M82120
1 Piece(s)Available

13 Days or more

3122103.3M82120
1 Piece(s)Available

13 Days or more

3322103.3M82120
1 Piece(s)Available

13 Days or more

3422103.3M82120
1 Piece(s)Available

13 Days or more

3522103.3M82120
1 Piece(s)Available

13 Days or more

132352.3M62120
1 Piece(s)Available

13 Days or more

212362.8M62120
1 Piece(s)Available

13 Days or more

232383.3M82120
1 Piece(s)Available

13 Days or more

262383.3M82120
1 Piece(s)Available

13 Days or more

272383.3M82120
1 Piece(s)Available

13 Days or more

292383.3M82120
1 Piece(s)Available

13 Days or more

3123103.3M82120

Loading...

Basic Information

Sprocket Shape Shape B Chain No. 35 Number of Tracks 1
Material Steel Bore Style Shaft hole machining type Chain Type Standard
Shaft Type Shaft hole machined

Additional Products in this Category

Tech Support