(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Roller Chain Sprockets - Stainless Steel, Micropitch, B-Type, New JIS Key, 11 Chain (Part Numbers)

Roller Chain Sprockets - Stainless Steel, Micropitch, B-Type, New JIS Key, 11 Chain
  • Volume Discount

•Chain Type: RS
•Bore Style: with Finished Bore
•For Chain No. (Chain Pitch): 11B (0.148" pitch)
•Number Of Tracks: 1
•Sprocket Shape: Shape B

PDF

Part Number

Configured Part Number is shown.

 
Part Number
NK11SSB12D4F
NK11SSB12D6F
NK11SSB15D4F
NK11SSB15D7F
NK11SSB15D8F
NK11SSB15D9F
NK11SSB16D4F
NK11SSB16D7F
NK11SSB16D9F
NK11SSB18D4F
NK11SSB18D7F
NK11SSB18D9F
NK11SSB18D10F
NK11SSB18D11F
NK11SSB20D6F
NK11SSB20D7F
NK11SSB20D9F
NK11SSB20D11F
NK11SSB20D12F
NK11SSB20D13F
NK11SSB24D6F
NK11SSB24D7F
NK11SSB24D9F
NK11SSB24D11F
NK11SSB24D12F
NK11SSB24D13F
NK11SSB28D6F
NK11SSB28D7F
NK11SSB28D9F
NK11SSB28D11F
NK11SSB28D12F
NK11SSB28D13F
NK11SSB30D6F
NK11SSB30D7F
NK11SSB30D9F
NK11SSB30D11F
NK11SSB30D12F
NK11SSB30D13F
NK11SSB34D6F
NK11SSB34D7F
NK11SSB34D9F
NK11SSB34D11F
NK11SSB34D12F
NK11SSB34D13F
NK11SSB36D6F
NK11SSB36D7F
NK11SSB36D9F
NK11SSB36D11F
NK11SSB36D12F
NK11SSB36D13F
NK11SSB40D6F
NK11SSB40D7F
NK11SSB40D9F
NK11SSB40D11F
NK11SSB40D12F
NK11SSB40D13F
NK11SSB48D6F
NK11SSB48D7F
NK11SSB48D9F
NK11SSB48D11F
NK11SSB48D12F
NK11SSB48D13F
Part NumberMinimum order quantityVolume DiscountDays to Ship Shaft Hole Dia. d
(mm)
Number of Teeth
(T)
Key Groove Width b
(mm)
Key Groove Depth t2
(mm)
Set Screw Size M The Number of Set Screw Angle
(°)
1 Piece(s)Available

13 Days or more

412-----
1 Piece(s)Available

13 Days or more

612-----
1 Piece(s)Available

13 Days or more

415-----
1 Piece(s)Available

13 Days or more

715-----
1 Piece(s)Available

13 Days or more

815-----
1 Piece(s)Available

13 Days or more

915-----
1 Piece(s)Available

13 Days or more

416-----
1 Piece(s)Available

13 Days or more

716-----
1 Piece(s)Available

13 Days or more

916-----
1 Piece(s)Available

13 Days or more

418-----
1 Piece(s)Available

13 Days or more

718-----
1 Piece(s)Available

13 Days or more

918-----
1 Piece(s)Available

13 Days or more

101831.4M42120
1 Piece(s)Available

13 Days or more

1118-----
1 Piece(s)Available

13 Days or more

620-----
1 Piece(s)Available

13 Days or more

720-----
1 Piece(s)Available

13 Days or more

920-----
1 Piece(s)Available

13 Days or more

1120-----
1 Piece(s)Available

13 Days or more

122041.8M52120
1 Piece(s)Available

13 Days or more

132052.3M62120
1 Piece(s)Available

13 Days or more

624-----
1 Piece(s)Available

13 Days or more

724-----
1 Piece(s)Available

13 Days or more

924-----
1 Piece(s)Available

13 Days or more

1124-----
1 Piece(s)Available

13 Days or more

122441.8M52120
1 Piece(s)Available

13 Days or more

132452.3M62120
1 Piece(s)Available

13 Days or more

628-----
1 Piece(s)Available

13 Days or more

728-----
1 Piece(s)Available

13 Days or more

928-----
1 Piece(s)Available

13 Days or more

1128-----
1 Piece(s)Available

13 Days or more

122841.8M52120
1 Piece(s)Available

13 Days or more

132852.3M62120
1 Piece(s)Available

13 Days or more

630-----
1 Piece(s)Available

13 Days or more

730-----
1 Piece(s)Available

13 Days or more

930-----
1 Piece(s)Available

13 Days or more

1130-----
1 Piece(s)Available

13 Days or more

123041.8M52120
1 Piece(s)Available

13 Days or more

133052.3M62120
1 Piece(s)Available

13 Days or more

634-----
1 Piece(s)Available

13 Days or more

734-----
1 Piece(s)Available

13 Days or more

934-----
1 Piece(s)Available

13 Days or more

1134-----
1 Piece(s)Available

13 Days or more

123441.8M52120
1 Piece(s)Available

13 Days or more

133452.3M62120
1 Piece(s)Available

13 Days or more

636-----
1 Piece(s)Available

13 Days or more

736-----
1 Piece(s)Available

13 Days or more

936-----
1 Piece(s)Available

13 Days or more

1136-----
1 Piece(s)Available

13 Days or more

123641.8M52120
1 Piece(s)Available

13 Days or more

133652.3M62120
1 Piece(s)Available

13 Days or more

640-----
1 Piece(s)Available

13 Days or more

740-----
1 Piece(s)Available

13 Days or more

940-----
1 Piece(s)Available

13 Days or more

1140-----
1 Piece(s)Available

13 Days or more

124041.8M52120
1 Piece(s)Available

13 Days or more

134052.3M62120
1 Piece(s)Available

13 Days or more

648-----
1 Piece(s)Available

13 Days or more

748-----
1 Piece(s)Available

13 Days or more

948-----
1 Piece(s)Available

13 Days or more

1148-----
1 Piece(s)Available

13 Days or more

124841.8M52120
1 Piece(s)Available

13 Days or more

134852.3M62120

Loading...

  1. 1

Basic Information

Sprocket Shape Shape B Chain No. 11 Number of Tracks 1
Material Stainless Steel Bore Style Shaft hole machining type Chain Type Standard
Shaft Type Shaft hole machined Surface Treatment No

Additional Products in this Category

Tech Support