(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Standard air lift ALB-SB

Standard air lift ALB-SB

Can be easily installed from the top.

[Features]
· Side guide pin system.
· Can be easily installed from above.
· Proximity switch installation is possible

Part Number

Configured Part Number is shown.

Part Number
ALB-SB-1000-2
ALB-SB-1000-2-[A1,​A2,​B1,​B2,​C1,​C2,​KA1,​KA2,​KB1,​KB2,​KC1,​KC2]
ALB-SB-1000-2-[G,​Y]
ALB-SB-1000-2-[G,​Y]-[A1,​A2,​B1,​B2,​C1,​C2,​KA1,​KA2,​KB1,​KB2,​KC1,​KC2]
ALB-SB-1000
ALB-SB-1000-[A1,​A2,​B1,​B2,​C1,​C2,​KA1,​KA2,​KB1,​KB2,​KC1,​KC2]
ALB-SB-1000-[G,​Y]
ALB-SB-1000-[G,​Y]-[A1,​A2,​B1,​B2,​C1,​C2,​KA1,​KA2,​KB1,​KB2,​KC1,​KC2]
ALB-SB-600-2
ALB-SB-600-2-[A1,​A2,​B1,​B2,​C1,​C2,​KA1,​KA2,​KB1,​KB2,​KC1,​KC2]
ALB-SB-600-2-[G,​Y]
ALB-SB-600-2-[G,​Y]-[A1,​A2,​B1,​B2,​C1,​C2,​KA1,​KA2,​KB1,​KB2,​KC1,​KC2]
ALB-SB-600
ALB-SB-600-[A1,​A2,​B1,​B2,​C1,​C2,​KA1,​KA2,​KB1,​KB2,​KC1,​KC2]
ALB-SB-600-[G,​Y]
ALB-SB-600-[G,​Y]-[A1,​A2,​B1,​B2,​C1,​C2,​KA1,​KA2,​KB1,​KB2,​KC1,​KC2]
ALB-SB-900-2
ALB-SB-900-2-[A1,​A2,​B1,​B2,​C1,​C2,​KA1,​KA2,​KB1,​KB2,​KC1,​KC2]
ALB-SB-900-2-[G,​Y]
ALB-SB-900-2-[G,​Y]-[A1,​A2,​B1,​B2,​C1,​C2,​KA1,​KA2,​KB1,​KB2,​KC1,​KC2]
ALB-SB-900
ALB-SB-900-[A1,​A2,​B1,​B2,​C1,​C2,​KA1,​KA2,​KB1,​KB2,​KC1,​KC2]
ALB-SB-900-[G,​Y]
ALB-SB-900-[G,​Y]-[A1,​A2,​B1,​B2,​C1,​C2,​KA1,​KA2,​KB1,​KB2,​KC1,​KC2]
Part NumberMinimum order quantityVolume DiscountDays to Ship Coating Color Pneumatic Fitting Diameter Proximity Switch
1 Piece(s)

17 Days or more

Orange (Standard Color)φ12Not Included
1 Piece(s)

17 Days or more

Orange (Standard Color)φ12L-Side Mounting: KB 1 Piece / L-Side Mounting: KB 1 Piece (Bracket Only) / R-Side Mounting: KA 1 Piece / R-Side Mounting: KA 1 Piece (Bracket Only) / Rear Side Mounting: KC 1 Piece / Rear Side Mounting: KC 1 Piece (Bracket Only) / L-Side Mounting: KB 2 Pieces / L-Side Mounting: KB 2 Pieces (Bracket Only) / R-Side Mounting: KA 2 Pieces / R-Side Mounting: KA 2 Pieces (Bracket Only) / Rear Side Mounting: KC 2 Pieces / Rear Side Mounting: KC 2 Pieces (Bracket Only)
1 Piece(s)

17 Days or more

Major Green / Yellowφ12Not Included
1 Piece(s)

17 Days or more

Major Green / Yellowφ12L-Side Mounting: KB 1 Piece / L-Side Mounting: KB 1 Piece (Bracket Only) / R-Side Mounting: KA 1 Piece / R-Side Mounting: KA 1 Piece (Bracket Only) / Rear Side Mounting: KC 1 Piece / Rear Side Mounting: KC 1 Piece (Bracket Only) / L-Side Mounting: KB 2 Pieces / L-Side Mounting: KB 2 Pieces (Bracket Only) / R-Side Mounting: KA 2 Pieces / R-Side Mounting: KA 2 Pieces (Bracket Only) / Rear Side Mounting: KC 2 Pieces / Rear Side Mounting: KC 2 Pieces (Bracket Only)
1 Piece(s)

17 Days or more

Orange (Standard Color)φ10 (Standard)Not Included
1 Piece(s)

17 Days or more

Orange (Standard Color)φ10 (Standard)L-Side Mounting: KB 1 Piece / L-Side Mounting: KB 1 Piece (Bracket Only) / R-Side Mounting: KA 1 Piece / R-Side Mounting: KA 1 Piece (Bracket Only) / Rear Side Mounting: KC 1 Piece / Rear Side Mounting: KC 1 Piece (Bracket Only) / L-Side Mounting: KB 2 Pieces / L-Side Mounting: KB 2 Pieces (Bracket Only) / R-Side Mounting: KA 2 Pieces / R-Side Mounting: KA 2 Pieces (Bracket Only) / Rear Side Mounting: KC 2 Pieces / Rear Side Mounting: KC 2 Pieces (Bracket Only)
1 Piece(s)

17 Days or more

Major Green / Yellowφ10 (Standard)Not Included
1 Piece(s)

17 Days or more

Major Green / Yellowφ10 (Standard)L-Side Mounting: KB 1 Piece / L-Side Mounting: KB 1 Piece (Bracket Only) / R-Side Mounting: KA 1 Piece / R-Side Mounting: KA 1 Piece (Bracket Only) / Rear Side Mounting: KC 1 Piece / Rear Side Mounting: KC 1 Piece (Bracket Only) / L-Side Mounting: KB 2 Pieces / L-Side Mounting: KB 2 Pieces (Bracket Only) / R-Side Mounting: KA 2 Pieces / R-Side Mounting: KA 2 Pieces (Bracket Only) / Rear Side Mounting: KC 2 Pieces / Rear Side Mounting: KC 2 Pieces (Bracket Only)
1 Piece(s)

17 Days or more

Orange (Standard Color)φ12Not Included
1 Piece(s)

17 Days or more

Orange (Standard Color)φ12L-Side Mounting: KB 1 Piece / L-Side Mounting: KB 1 Piece (Bracket Only) / R-Side Mounting: KA 1 Piece / R-Side Mounting: KA 1 Piece (Bracket Only) / Rear Side Mounting: KC 1 Piece / Rear Side Mounting: KC 1 Piece (Bracket Only) / L-Side Mounting: KB 2 Pieces / L-Side Mounting: KB 2 Pieces (Bracket Only) / R-Side Mounting: KA 2 Pieces / R-Side Mounting: KA 2 Pieces (Bracket Only) / Rear Side Mounting: KC 2 Pieces / Rear Side Mounting: KC 2 Pieces (Bracket Only)
1 Piece(s)

17 Days or more

Major Green / Yellowφ12Not Included
1 Piece(s)

17 Days or more

Major Green / Yellowφ12L-Side Mounting: KB 1 Piece / L-Side Mounting: KB 1 Piece (Bracket Only) / R-Side Mounting: KA 1 Piece / R-Side Mounting: KA 1 Piece (Bracket Only) / Rear Side Mounting: KC 1 Piece / Rear Side Mounting: KC 1 Piece (Bracket Only) / L-Side Mounting: KB 2 Pieces / L-Side Mounting: KB 2 Pieces (Bracket Only) / R-Side Mounting: KA 2 Pieces / R-Side Mounting: KA 2 Pieces (Bracket Only) / Rear Side Mounting: KC 2 Pieces / Rear Side Mounting: KC 2 Pieces (Bracket Only)
1 Piece(s)

17 Days or more

Orange (Standard Color)φ10 (Standard)Not Included
1 Piece(s)

17 Days or more

Orange (Standard Color)φ10 (Standard)L-Side Mounting: KB 1 Piece / L-Side Mounting: KB 1 Piece (Bracket Only) / R-Side Mounting: KA 1 Piece / R-Side Mounting: KA 1 Piece (Bracket Only) / Rear Side Mounting: KC 1 Piece / Rear Side Mounting: KC 1 Piece (Bracket Only) / L-Side Mounting: KB 2 Pieces / L-Side Mounting: KB 2 Pieces (Bracket Only) / R-Side Mounting: KA 2 Pieces / R-Side Mounting: KA 2 Pieces (Bracket Only) / Rear Side Mounting: KC 2 Pieces / Rear Side Mounting: KC 2 Pieces (Bracket Only)
1 Piece(s)

17 Days or more

Major Green / Yellowφ10 (Standard)Not Included
1 Piece(s)

17 Days or more

Major Green / Yellowφ10 (Standard)L-Side Mounting: KB 1 Piece / L-Side Mounting: KB 1 Piece (Bracket Only) / R-Side Mounting: KA 1 Piece / R-Side Mounting: KA 1 Piece (Bracket Only) / Rear Side Mounting: KC 1 Piece / Rear Side Mounting: KC 1 Piece (Bracket Only) / L-Side Mounting: KB 2 Pieces / L-Side Mounting: KB 2 Pieces (Bracket Only) / R-Side Mounting: KA 2 Pieces / R-Side Mounting: KA 2 Pieces (Bracket Only) / Rear Side Mounting: KC 2 Pieces / Rear Side Mounting: KC 2 Pieces (Bracket Only)
1 Piece(s)

17 Days or more

Orange (Standard Color)φ12Not Included
1 Piece(s)

17 Days or more

Orange (Standard Color)φ12L-Side Mounting: KB 1 Piece / L-Side Mounting: KB 1 Piece (Bracket Only) / R-Side Mounting: KA 1 Piece / R-Side Mounting: KA 1 Piece (Bracket Only) / Rear Side Mounting: KC 1 Piece / Rear Side Mounting: KC 1 Piece (Bracket Only) / L-Side Mounting: KB 2 Pieces / L-Side Mounting: KB 2 Pieces (Bracket Only) / R-Side Mounting: KA 2 Pieces / R-Side Mounting: KA 2 Pieces (Bracket Only) / Rear Side Mounting: KC 2 Pieces / Rear Side Mounting: KC 2 Pieces (Bracket Only)
1 Piece(s)

17 Days or more

Major Green / Yellowφ12Not Included
1 Piece(s)

17 Days or more

Major Green / Yellowφ12L-Side Mounting: KB 1 Piece / L-Side Mounting: KB 1 Piece (Bracket Only) / R-Side Mounting: KA 1 Piece / R-Side Mounting: KA 1 Piece (Bracket Only) / Rear Side Mounting: KC 1 Piece / Rear Side Mounting: KC 1 Piece (Bracket Only) / L-Side Mounting: KB 2 Pieces / L-Side Mounting: KB 2 Pieces (Bracket Only) / R-Side Mounting: KA 2 Pieces / R-Side Mounting: KA 2 Pieces (Bracket Only) / Rear Side Mounting: KC 2 Pieces / Rear Side Mounting: KC 2 Pieces (Bracket Only)
1 Piece(s)

17 Days or more

Orange (Standard Color)φ10 (Standard)Not Included
1 Piece(s)

17 Days or more

Orange (Standard Color)φ10 (Standard)L-Side Mounting: KB 1 Piece / L-Side Mounting: KB 1 Piece (Bracket Only) / R-Side Mounting: KA 1 Piece / R-Side Mounting: KA 1 Piece (Bracket Only) / Rear Side Mounting: KC 1 Piece / Rear Side Mounting: KC 1 Piece (Bracket Only) / L-Side Mounting: KB 2 Pieces / L-Side Mounting: KB 2 Pieces (Bracket Only) / R-Side Mounting: KA 2 Pieces / R-Side Mounting: KA 2 Pieces (Bracket Only) / Rear Side Mounting: KC 2 Pieces / Rear Side Mounting: KC 2 Pieces (Bracket Only)
1 Piece(s)

17 Days or more

Major Green / Yellowφ10 (Standard)Not Included
1 Piece(s)

17 Days or more

Major Green / Yellowφ10 (Standard)L-Side Mounting: KB 1 Piece / L-Side Mounting: KB 1 Piece (Bracket Only) / R-Side Mounting: KA 1 Piece / R-Side Mounting: KA 1 Piece (Bracket Only) / Rear Side Mounting: KC 1 Piece / Rear Side Mounting: KC 1 Piece (Bracket Only) / L-Side Mounting: KB 2 Pieces / L-Side Mounting: KB 2 Pieces (Bracket Only) / R-Side Mounting: KA 2 Pieces / R-Side Mounting: KA 2 Pieces (Bracket Only) / Rear Side Mounting: KC 2 Pieces / Rear Side Mounting: KC 2 Pieces (Bracket Only)
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Coating Color Pneumatic Fitting Diameter Proximity Switch

Loading...

  1. 1

Additional Products in this Category

Tech Support