(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Compared with cylinders, can be stacked at low floor and high loading.
[Features]
· High stroke (45 mm) makes transfer possible even when the pallet bends when rotating.
· Compared with cylinders, low floor and high loading.
· Hose can be replaced without disassembly.
· Proximity switch installation is possible.
· With speed exhaust controller
Part Number |
---|
ALB-HB-1200N-2 |
ALB-HB-1200N-2-[A1,A2,B1,B2,C1,C2,KA1,KA2,KB1,KB2,KC1,KC2] |
ALB-HB-1200N-2-[G,Y] |
ALB-HB-1200N-2-[G,Y]-[A1,A2,B1,B2,C1,C2,KA1,KA2,KB1,KB2,KC1,KC2] |
ALB-HB-1200N |
ALB-HB-1200N-[A1,A2,B1,B2,C1,C2,KA1,KA2,KB1,KB2,KC1,KC2] |
ALB-HB-1200N-[G,Y] |
ALB-HB-1200N-[G,Y]-[A1,A2,B1,B2,C1,C2,KA1,KA2,KB1,KB2,KC1,KC2] |
ALB-HB-600N-2 |
ALB-HB-600N-2-[A1,A2,B1,B2,C1,C2,KA1,KA2,KB1,KB2,KC1,KC2] |
ALB-HB-600N-2-[G,Y] |
ALB-HB-600N-2-[G,Y]-[A1,A2,B1,B2,C1,C2,KA1,KA2,KB1,KB2,KC1,KC2] |
ALB-HB-600N |
ALB-HB-600N-[A1,A2,B1,B2,C1,C2,KA1,KA2,KB1,KB2,KC1,KC2] |
ALB-HB-600N-[G,Y] |
ALB-HB-600N-[G,Y]-[A1,A2,B1,B2,C1,C2,KA1,KA2,KB1,KB2,KC1,KC2] |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy