(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Standard Air Lift ALB-WB

Standard Air Lift ALB-WB

[Features]
· 2 built-in hoses make for more stable up / down.
· Can be easily installed from above.
· Ideal as large load direction changing machine.
· Proximity switch installation is possible

Part Number

Configured Part Number is shown.

Part Number
ALB-WB-500-2
ALB-WB-500-2-[A1,​A2,​B1,​B2,​C1,​C2,​KA1,​KA2,​KB1,​KB2,​KC1,​KC2]
ALB-WB-500-2-[G,​Y]
ALB-WB-500-2-[G,​Y]-[A1,​A2,​B1,​B2,​C1,​C2,​KA1,​KA2,​KB1,​KB2,​KC1,​KC2]
ALB-WB-500
ALB-WB-500-[A1,​A2,​B1,​B2,​C1,​C2,​KA1,​KA2,​KB1,​KB2,​KC1,​KC2]
ALB-WB-500-[G,​Y]
ALB-WB-500-[G,​Y]-[A1,​A2,​B1,​B2,​C1,​C2,​KA1,​KA2,​KB1,​KB2,​KC1,​KC2]
ALB-WB-700-2
ALB-WB-700-2-[A1,​A2,​B1,​B2,​C1,​C2,​KA1,​KA2,​KB1,​KB2,​KC1,​KC2]
ALB-WB-700-2-[G,​Y]
ALB-WB-700-2-[G,​Y]-[A1,​A2,​B1,​B2,​C1,​C2,​KA1,​KA2,​KB1,​KB2,​KC1,​KC2]
ALB-WB-700
ALB-WB-700-[A1,​A2,​B1,​B2,​C1,​C2,​KA1,​KA2,​KB1,​KB2,​KC1,​KC2]
ALB-WB-700-[G,​Y]
ALB-WB-700-[G,​Y]-[A1,​A2,​B1,​B2,​C1,​C2,​KA1,​KA2,​KB1,​KB2,​KC1,​KC2]
Part NumberMinimum order quantityVolume DiscountDays to Ship Paint Color Connection Dia. Proximity Switch
1 Piece(s)

17 Days or more

Orange (Standard Color)φ12None
1 Piece(s)

17 Days or more

Orange (Standard Color)φ12L Side Mounting: KB x 1 pc / L Side Mounting: KB x 1 pc (Brackets only) / R Side Mounting: KA x 1 pc / R Side Mounting: KA x 1 pc (Brackets Only) / Rear Mount: KC x1 / Rear Mount: KC x1 (Bracket Only) / L Side Mounting: KB x 2 pcs / L Side Mounting: KB x 2 pcs (Brackets only) / R Side Mounting: KA x 2 pcs / R Side Mounting: KA x 2 pcs (Brackets Only) / Rear Mount: KC x2 / Rear Mount: KC x2 (Bracket Only)
1 Piece(s)

17 Days or more

Major Green / Yellowφ12None
1 Piece(s)

17 Days or more

Major Green / Yellowφ12L Side Mounting: KB x 1 pc / L Side Mounting: KB x 1 pc (Brackets only) / R Side Mounting: KA x 1 pc / R Side Mounting: KA x 1 pc (Brackets Only) / Rear Mount: KC x1 / Rear Mount: KC x1 (Bracket Only) / L Side Mounting: KB x 2 pcs / L Side Mounting: KB x 2 pcs (Brackets only) / R Side Mounting: KA x 2 pcs / R Side Mounting: KA x 2 pcs (Brackets Only) / Rear Mount: KC x2 / Rear Mount: KC x2 (Bracket Only)
1 Piece(s)

17 Days or more

Orange (Standard Color)φ10 (Standard)None
1 Piece(s)

17 Days or more

Orange (Standard Color)φ10 (Standard)L Side Mounting: KB x 1 pc / L Side Mounting: KB x 1 pc (Brackets only) / R Side Mounting: KA x 1 pc / R Side Mounting: KA x 1 pc (Brackets Only) / Rear Mount: KC x1 / Rear Mount: KC x1 (Bracket Only) / L Side Mounting: KB x 2 pcs / L Side Mounting: KB x 2 pcs (Brackets only) / R Side Mounting: KA x 2 pcs / R Side Mounting: KA x 2 pcs (Brackets Only) / Rear Mount: KC x2 / Rear Mount: KC x2 (Bracket Only)
1 Piece(s)

17 Days or more

Major Green / Yellowφ10 (Standard)None
1 Piece(s)

17 Days or more

Major Green / Yellowφ10 (Standard)L Side Mounting: KB x 1 pc / L Side Mounting: KB x 1 pc (Brackets only) / R Side Mounting: KA x 1 pc / R Side Mounting: KA x 1 pc (Brackets Only) / Rear Mount: KC x1 / Rear Mount: KC x1 (Bracket Only) / L Side Mounting: KB x 2 pcs / L Side Mounting: KB x 2 pcs (Brackets only) / R Side Mounting: KA x 2 pcs / R Side Mounting: KA x 2 pcs (Brackets Only) / Rear Mount: KC x2 / Rear Mount: KC x2 (Bracket Only)
1 Piece(s)

17 Days or more

Orange (Standard Color)φ12None
1 Piece(s)

17 Days or more

Orange (Standard Color)φ12L Side Mounting: KB x 1 pc / L Side Mounting: KB x 1 pc (Brackets only) / R Side Mounting: KA x 1 pc / R Side Mounting: KA x 1 pc (Brackets Only) / Rear Mount: KC x1 / Rear Mount: KC x1 (Bracket Only) / L Side Mounting: KB x 2 pcs / L Side Mounting: KB x 2 pcs (Brackets only) / R Side Mounting: KA x 2 pcs / R Side Mounting: KA x 2 pcs (Brackets Only) / Rear Mount: KC x2 / Rear Mount: KC x2 (Bracket Only)
1 Piece(s)

17 Days or more

Major Green / Yellowφ12None
1 Piece(s)

17 Days or more

Major Green / Yellowφ12L Side Mounting: KB x 1 pc / L Side Mounting: KB x 1 pc (Brackets only) / R Side Mounting: KA x 1 pc / R Side Mounting: KA x 1 pc (Brackets Only) / Rear Mount: KC x1 / Rear Mount: KC x1 (Bracket Only) / L Side Mounting: KB x 2 pcs / L Side Mounting: KB x 2 pcs (Brackets only) / R Side Mounting: KA x 2 pcs / R Side Mounting: KA x 2 pcs (Brackets Only) / Rear Mount: KC x2 / Rear Mount: KC x2 (Bracket Only)
1 Piece(s)

17 Days or more

Orange (Standard Color)φ10 (Standard)None
1 Piece(s)

17 Days or more

Orange (Standard Color)φ10 (Standard)L Side Mounting: KB x 1 pc / L Side Mounting: KB x 1 pc (Brackets only) / R Side Mounting: KA x 1 pc / R Side Mounting: KA x 1 pc (Brackets Only) / Rear Mount: KC x1 / Rear Mount: KC x1 (Bracket Only) / L Side Mounting: KB x 2 pcs / L Side Mounting: KB x 2 pcs (Brackets only) / R Side Mounting: KA x 2 pcs / R Side Mounting: KA x 2 pcs (Brackets Only) / Rear Mount: KC x2 / Rear Mount: KC x2 (Bracket Only)
1 Piece(s)

17 Days or more

Major Green / Yellowφ10 (Standard)None
1 Piece(s)

17 Days or more

Major Green / Yellowφ10 (Standard)L Side Mounting: KB x 1 pc / L Side Mounting: KB x 1 pc (Brackets only) / R Side Mounting: KA x 1 pc / R Side Mounting: KA x 1 pc (Brackets Only) / Rear Mount: KC x1 / Rear Mount: KC x1 (Bracket Only) / L Side Mounting: KB x 2 pcs / L Side Mounting: KB x 2 pcs (Brackets only) / R Side Mounting: KA x 2 pcs / R Side Mounting: KA x 2 pcs (Brackets Only) / Rear Mount: KC x2 / Rear Mount: KC x2 (Bracket Only)

Loading...

  1. 1

Additional Products in this Category

Tech Support