(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Wheel, Anti-Static Urethane Wheel (Part Numbers)

Wheel, Anti-Static Urethane Wheel
  • Volume Discount

•Wheel Type: Outer Ring + Wheel
•Tire Material: Urethane (Anti static Property)
•Hole Diameter (f): 8.2
•Shaft Bearing: Available
•Maximum Load (dan): 60

PDF

Part Number

Configured Part Number is shown.

Part Number
S-100SUE
S-125SUE
Part NumberMinimum order quantityVolume DiscountDays to Ship Wheel outside diameter
(φ)
Wheel Width
(mm)
Width of Hub
(mm)
1 Piece(s)Available

15 Days or more

10010032
1 Piece(s)Available

15 Days or more

12512537.4

Loading...

  1. 1

Basic Information

Wheel Type Outer Ring + Wheel Tire Material Urethane (Anti static Property) Hole diameter(φ) 8.2
Shaft Bearing Available Allowable Load(daN) 60

Additional Products in this Category

Tech Support