(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Overhead Ionizer IOH-03/02

Overhead Ionizer IOH-03/02
  • Volume Discount

•Type: Fan Type
•Air Flow/Air Consumption Quantity (m3/min): 3.0
•Ion Balance: ±10V (at the time of shipping from a factory)
•Ion Balance Adjusting Function: Automatic
•Power Supply: AC100 ~ 240V

 

 

Part Number
IOH-02
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

12 Days or more

Loading...

  1. 1

Basic Information

Types Fan Shape Alarm Display Cleaning / Abnormality Additional Function Air Volume Adjustment / Abnormal Signal Output
Air Volume(m3/min) 3.0 Ion Balance ±10V (at the time of shipping from a factory) Ion Balance Adjustment Function Automatic
Input Voltage 100 to 240 VAC AC Adapter No Cleaning Brush No
Filter No Discharge Electrode Pin Special Low-Dust Alloy Power Consumption(VA) 32
Air Speed(m/s) 0.7 Air Volume Details(m3/min) 3.0×2FAN

Please check the type/dimensions/specifications of the part IOH-02 in the Overhead Ionizer IOH-03/02 series.

Additional Products in this Category

Tech Support