(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Type: Blower Type
•Air Flow/Air Consumption Quantity (m3/min): 5.2
•Indicator: Error
•Power Supply: AC100V
•Power Consumption (va): 100
Part Number
Configured Part Number is shown.
BLT-02
Types | Blower type | Alarm Display | Abnormality | Additional Function | Air Filters / Air Volume Adjustment |
---|---|---|---|---|---|
Air Volume(m3/min) | 4.8 / 5.2 | Ion Balance Adjustment Function | No | Input Voltage | AC100V |
AC Adapter | No | Cleaning Brush | No | Filter | Provided |
Discharge Electrode Pin | Stainless Steel | Power Consumption(VA) | 100 | Air Volume Details(m3/min) | 4.8(50Hz) 5.2(60Hz) |
Please check the type/dimensions/specifications of the part BLT-02 in the AC Blower-type Static Eliminator BLT-02 series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy