(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Leveling Blocks - Type A.

Leveling Blocks - Type A.
  • Volume Discount

Allowable loads are A1: 7kN, A2: 15kN, A3: 25kN, A4: 45kN. Allowable elevation of 4 - 6 mm. Compared to a leveler, the level adjustment is more precise. Excellent rigidity and displacement due to low load.

PDF

Part Number

Configured Part Number is shown.

 

レベリングブロックA型:関連画像

Part Number
A1-FA
A2-FA
A3-FA
A4-FA
Part NumberMinimum order quantityVolume DiscountDays to Ship Load Capacity
(kN)
Main Body Height
(mm)
Main Body Depth
(mm)
Main Body Width
(mm)
Stroke(lifting)
(mm)
1 Piece(s)Available

8 Days or more

7661299566 - 70
1 Piece(s)Available

8 Days or more

158017214280 - 85
1 Piece(s)Available

10 Days or more

25101215165101 - 107
1 Piece(s)Available

8 Days or more

45101215165101 - 107
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Load Capacity
(kN)
Main Body Height
(mm)
Main Body Depth
(mm)
Main Body Width
(mm)
Stroke(lifting)
(mm)

Loading...

  1. 1

Basic Information

Type Precision Mechanical Type Properties Standard

Additional Products in this Category

Tech Support