(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Leveling Bases - Threaded, articulated. (Part Numbers)

Leveling Bases - Threaded, articulated.
  • Volume Discount

Threaded leveling bases for threaded bolts, capable of articulating the bolt and generating a tilting movement.

Part Number

Configured Part Number is shown.

FVL1025

 

レベリングフット:関連画像

Part Number
FVL1025
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Portion Material Thread Surface Treatment Body Material Main Body Surface Treatment Base width
(mm)
Load Capacity
(kN)
Main Body Height
(mm)
Thread Size M
(mm)
Height
(mm)
1 Piece(s)Available

8 Days or more

[Steel] 1045 Carbon Steel[Black Oxide Coating] Black oxide finish[Steel] 1045 Carbon Steel[Black Oxide Coating] Black oxide finish321551026.5

Loading...

  1. 1

Basic Information

Type Others Adjusting Bolt Shape Type Standard Swivel Angle θ(deg) 20
Height Adjusting Handle No Adjustment Bolt-shaped Swing Mechanism Presence

Please check the type/dimensions/specifications of the part FVL1025 in the Leveling Bases - Threaded, articulated. series.

Products like this...

Part Number
FVL1230
FVL1230J
FVL1230S
FVL1435
FVL1635
FVL1635J
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Portion Material Thread Surface Treatment Body Material Main Body Surface Treatment Base width
(mm)
Load Capacity
(kN)
Main Body Height
(mm)
Thread Size M
(mm)
Height
(mm)
1 Piece(s)Available

8 Days or more

[Steel] 1045 Carbon Steel[Black Oxide Coating] Black oxide finish[Steel] 1045 Carbon Steel[Black Oxide Coating] Black oxide finish482561232
1 Piece(s)Available

15 Days or more

[Steel] 1045 Carbon Steel[Black Oxide Coating] Black oxide finish[Others] Reinforced Placental[Black Oxide Coating] Black oxide finish50761232
1 Piece(s)Available

9 Days or more

[Stainless Steel] Stainless SteelNo[Stainless Steel] Stainless SteelNo502061232
1 Piece(s)Available

9 Days or more

[Steel] 1045 Carbon Steel[Black Oxide Coating] Black oxide finish[Steel] 1045 Carbon Steel[Black Oxide Coating] Black oxide finish503471435
1 Piece(s)Available

8 Days or more

[Steel] 1045 Carbon Steel[Black Oxide Coating] Black oxide finish[Steel] 1045 Carbon Steel[Black Oxide Coating] Black oxide finish654581635.6
1 Piece(s)Available

9 Days or more

[Steel] 1045 Carbon Steel[Black Oxide Coating] Black oxide finish[Others] Reinforced Placental[Black Oxide Coating] Black oxide finish651181635.6

Additional Products in this Category

Tech Support