(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Leveling Elements - For height adjustment, with orientation.

Leveling Elements - For height adjustment, with orientation.
  • Volume Discount

Tiltable to absorb ground deflection. For vertical adjustment, the self-locking height adjustment elements are equipped with a fine pitch thread. All elements have a through hole for fastening. A deflection lock serves as a height limit for the maximum height adjustment.

PDF

Part Number

Configured Part Number is shown.

 

Example

Part Number
25120.0206
25120.0212
25120.0214
25120.0216
25120.0222
25120.0224
25120.0226
25120.0232
25120.0234
25120.0236
25120.0242
25120.0244
25120.0246
25120.0981
25120.0982
25120.0983
25120.0984
25120.0985
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Portion Material Thread Surface Treatment d1 d2
(mm)
d3
(mm)
l1
(mm)
l2
(mm)
Stroke l3
(mm)
Load capacity for static load max.
(kN)
Load capacity for static load
(kN)
Size Range
(mm)
For height adjusting element size d2
(mm)
For screw Conflict Minerals free REACH compliant
1 Piece(s)Available

10 Days

SteelZinc Plating6.625M15 x 1~ 22~ 26~ 44030.7--M6yesyes
1 Piece(s)Available

10 Days

SteelZinc Plating6.632M20 x 1~ 26~ 31~ 56555.7--M6yesyes
1 Piece(s)Available

10 Days

SteelZinc Plating932M20 x 1~ 26~ 31~ 56548--M8yesyes
1 Piece(s)Available

10 Days

SteelZinc Plating1132M20 x 1~ 26~ 31~ 56537.9--M10yesyes
1 Piece(s)Available

10 Days

SteelZinc Plating1145M30 x 1,5~ 34~ 41~ 712092.9--M10yesyes
1 Piece(s)Available

10 Days

SteelZinc Plating13.545M30 x 1,5~ 34~ 41~ 712080.4--M12yesyes
1 Piece(s)Available

10 Days

SteelZinc Plating17.545M30 x 1,5~ 34~ 41~ 712045.5--M16yesyes
1 Piece(s)Available

10 Days

SteelZinc Plating17.558M40 x 1,5~ 44~ 53~ 9210136--M16yesyes
1 Piece(s)Available

10 Days

SteelZinc Plating2258M40 x 1,5~ 44~ 53~ 921090--M20yesyes
1 Piece(s)Available

10 Days

SteelZinc Plating2658M40 x 1,5~ 44~ 53~ 921037--M24yesyes
1 Piece(s)Available

10 Days

SteelZinc Plating2270M50 x 1,5~ 50~ 60~ 10330210--M20yesyes
1 Piece(s)Available

10 Days

SteelZinc Plating2670M50 x 1,5~ 50~ 60~ 10330157--M24yesyes
1 Piece(s)Available

10 Days

SteelZinc Plating3370M50 x 1,5~ 50~ 60~ 1033053--M30yesyes
1 Piece(s)Available

10 Days

----------25 - 2825---
1 Piece(s)Available

10 Days

----------30 - 3232---
1 Piece(s)Available

10 Days

----------45 - 5045---
1 Piece(s)Available

10 Days

----------58 - 6258---
1 Piece(s)Available

10 Days

----------68 - 7570---

Loading...

  1. 1
 

Basic Information

Type Automatic height adjustment function Body Material Steel Main Body Surface Treatment Zinc Plating

Additional Products in this Category

Tech Support