(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Leveling Legs - Tilting.

スタッドレベリングフット:関連画像

Part Number
STF1050
STF1250
STF1250J
STF1250S
STF1450
STF1650
STF1650J
STF1650S
STF2050
STF2050J
STF2050S
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Portion Material Thread Surface Treatment Body Material Main Body Surface Treatment Base width
(mm)
Load Capacity
(kN)
Main Body Height
(mm)
Thread Size M
(mm)
Height
(mm)
1 Piece(s)Available

8 Days or more

[Steel] 1045 Carbon Steel[Black Oxide Coating] Black oxide finish[Steel] 1045 Carbon Steel[Black Oxide Coating] Black oxide finish321551075
1 Piece(s)Available

9 Days or more

[Steel] 1045 Carbon Steel[Black Oxide Coating] Black oxide finish[Steel] 1045 Carbon Steel[Black Oxide Coating] Black oxide finish482561276.5
1 Piece(s)Available

9 Days or more

[Steel] 1045 Carbon Steel[Black Oxide Coating] Black oxide finish[Others] Reinforced Placental[Black Oxide Coating] Black oxide finish50761276.5
1 Piece(s)Available

8 Days or more

[Stainless Steel] Stainless SteelNo[Stainless Steel] Stainless SteelNo502061276.5
1 Piece(s)Available

9 Days or more

[Steel] 1045 Carbon Steel[Black Oxide Coating] Black oxide finish[Steel] 1045 Carbon Steel[Black Oxide Coating] Black oxide finish503471485
1 Piece(s)Available

8 Days or more

[Steel] 1045 Carbon Steel[Black Oxide Coating] Black oxide finish[Steel] 1045 Carbon Steel[Black Oxide Coating] Black oxide finish654581685
1 Piece(s)Available

9 Days or more

[Steel] 1045 Carbon Steel[Black Oxide Coating] Black oxide finish[Others] Reinforced Placental[Black Oxide Coating] Black oxide finish651181685
1 Piece(s)Available

9 Days or more

[Stainless Steel] Stainless SteelNo[Stainless Steel] Stainless SteelNo654081685
1 Piece(s)Available

8 Days or more

[Steel] 1045 Carbon Steel[Black Oxide Coating] Black oxide finish[Steel] 1045 Carbon Steel[Black Oxide Coating] Black oxide finish7570122090
1 Piece(s)Available

9 Days or more

[Steel] 1045 Carbon Steel[Black Oxide Coating] Black oxide finish[Others] Reinforced Placental[Black Oxide Coating] Black oxide finish7518122090
1 Piece(s)Available

9 Days or more

[Stainless Steel] Stainless SteelNo[Stainless Steel] Stainless SteelNo7565122090

Loading...

  1. 1

Basic Information

Type Adjusting Bolt Shape Adjusting Bolt Shape Type Standard Swivel Angle θ(deg) 20
Height Adjusting Handle No Thread Length(mm) 50 Adjustment Bolt-shaped Swing Mechanism Presence

Additional Products in this Category

Tech Support