(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Mounting Plate for Foot Jack

Mounting Plate for Foot Jack
  • Volume Discount

•Type: Mounting Plate
•Body Material: 1018 Carbon Steel
•Surface Treatment (Main Body): Bright Chromate Plating

Part Number

Configured Part Number is shown.

 

 

フットジャッキ用取付プレート:関連画像

Part Number
FJTP08
FJTP12A
FJTP12B
FJTP16A
FJTP16B
FJTP20A
FJTP20B
Part NumberMinimum order quantityVolume DiscountDays to Ship Longitudinal (Length)
(mm)
Transverse (Width)
(mm)
Longitudinal (Length) Mounting Pitch
(mm)
Transverse (Width) Mounting Pitch
(mm)
Total height
(mm)
1 Piece(s)Available

11 Days or more

45253388
1 Piece(s)Available

9 Days or more

4040282812
1 Piece(s)Available

9 Days or more

6040422212
1 Piece(s)Available

9 Days or more

5050363616
1 Piece(s)Available

9 Days or more

8050562616
1 Piece(s)Available

9 Days or more

5050363620
1 Piece(s)Available

9 Days or more

8050562620

Loading...

  1. 1

Basic Information

Type Mounting Plate Body Material 1018 Carbon Steel Surface Treatment (Main Body) Bright Chromate Plating

Additional Products in this Category

Tech Support