(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Square Pipe Joint

Square Pipe Joint
  • Volume Discount

•Type: Joint
•Body Material: Reinforced Polyacetal
•Screw Screw-push / Nut Material: Brass
•Surface Treatment Screw/Nut: Nickel Plating

Part Number

Configured Part Number is shown.

 

角パイプジョイント:関連画像

Part Number
KPJ30-10
KPJ30-12
KPJ30-16
KPJ40-10
KPJ40-12
KPJ40-16
KPJ40-20
KPJ50-12
KPJ50-16
KPJ50-20
Part NumberMinimum order quantityVolume DiscountDays to Ship Compatible Screw Diameter M
(mm)
Longitudinal (Length)
(mm)
Main Body Height h
(mm)
1 Piece(s)Available

10 Days or more

103033
1 Piece(s)Available

10 Days or more

123033
1 Piece(s)Available

10 Days or more

163033
1 Piece(s)Available

10 Days or more

104043
1 Piece(s)Available

10 Days or more

124043
1 Piece(s)Available

10 Days or more

164043
1 Piece(s)Available

10 Days or more

204043
1 Piece(s)Available

8 Days or more

125055
1 Piece(s)Available

10 Days or more

165055
1 Piece(s)Available

10 Days or more

205055

Loading...

  1. 1

Basic Information

Type Joint Body Material Reinforced Placental Screw (Screw-Push)/ Nut Material Brass
Surface Treatment (Main Body) No Surface Treatment (Screw/Nut) Nickel Plating

Additional Products in this Category

Tech Support