(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Flange Mount Bearing Units - Three-Bolt Round Flange, Steel, SBPF Series

Flange Mount Bearing Units - Three-Bolt Round Flange, Steel, SBPF Series
  • Volume Discount

Accessory: No Cover
Bearing Inner Diameter Shape: Cylindrical HoleSet Screw
Bearing Unit, Type: Round Flange
Diameter Series Symbol: Used for Light load
Fit: J7
Grease Type: Standard Grease
Machining: No
Rolling Element Material: Steel
Seal: Nitrile
Stroke: No
Surface Treatment: Not Provided
Unit Body Material: Steel Plate
Unit, Type: Bearing Unit
For complete product overview and details on Flange Mount Bearing Units - Three-Bolt Round Flange, Steel, SBPF Series see the sections below:

PDF

Shaft Dia Dimensions
inch
mm
Bolt Size
inch
mm
Unit No. Bearing No. Housing No. Basic Load Ratings
kN
Factor
f 0
Mass
kg
mm inch
d H A A1 J N H2 S SBPF
B
SAPF
B1
Cr C0r SBPF SAPF
12   3 3/16
81
9/16
14
5/32
4
2 1/2
63.5
9/32
7.1
1 15/16
49
0.236
6
0.866
22
1.122
28.5
1/4
M6
SBPF201 SB201 PF203 9.55 4.8 13.2 0.27 0.3
  1/2 SBPF201-8 SB201-8
15   SBPF202 SB202
  5/8 SBPF202-10 SB202-10
17   SBPF203 SB203
20 3/4
3 17/32
90
5/8
16
5/32
4
2 13/16
71.5
23/64
9
2 5/32
55
0.276
7
0.984
25
1.161
29.5
5/16
M8
SBPF204-12
SBPF204
SB204-12
SB204
PF204 12.8 6.65 13.2 0.33 0.33
25 7/8
15/16

1
3 3/4
95
23/32
18
5/32
4
2 63/64
76
23/64
9
2 3/8
60
0.295
7.5
1.063
27
1.201
30.5
5/16
M8
SBPF205-14
SBPF205-15

SBPF205
SBPF205-16
SB205-14
SB205-15
SB205
SB205-16
PF205 14 7.85 13.9 0.38 0.42
30 1 1/8

1 3/16
1 1/4
4 7/16
113
3/4
19
13/64
5.2
3 9/16
90.5
7/16
11
2 25/32
71
0.315
8
1.181
30
1.335
33.9
3/8
M10
SBPF206-18
SBPF206
SBPF206-19
SBPF206-20
SB206-18
SB206
SB206-19
SB206-20
PF206 19.5 11.3 13.9 0.62 0.65
35 1 1/4 4 13/16
122
7/8
22
13/64
5.2
3 15/16
100
7/16
11
3 3/16
81
0.335
8.5
1.260
32
1.437
36.5
3/8
M10
SBPF207-20 SB207-20 PF207 25.7 15.4 13.9 0.82 0.9
1 5/16
1 3/8

SBPF207-22
SBPF207

SB207-22
SB207
1 7/16 SBPF207-23 SB207-23
1) H2 is the minimum size of the mounting hole. 
For the dimensions and forms of applicable bearings, see the dimensional tables of ball bearing for unit.
Part Number
SBPF201
SBPF202
SBPF204
SBPF205
SBPF206
SBPF207
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSShaft Bore Dia. d
(φ)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
1 Piece(s)Available

14 Days or more

101295504800
1 Piece(s)Available

8 Days or more

101595504800
1 Piece(s)Available

8 Days or more

1020128006650
1 Piece(s)Available

8 Days or more

1025140007850
1 Piece(s)Available

8 Days or more

10301950011300
1 Piece(s)Available

14 Days or more

10352570015400

Loading...

  1. 1

Basic Information

Unit, Type Insert Bearing Unit Bearing Unit, Type Round flange shape Bearing Inner Dia. Shape Cylindrical Bore Set Screw Type
Unit Body Material Steel plate Rolling Element Material Bearing Steel Surface Treatment No
Diameter series symbol Used for Light load Fit J7 Accessory No Cover
Grease Type Standard Grease Seal Nitrile Machining No
Stroke No

Additional Products in this Category

Tech Support