(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Unit, Type: Insert Bearing Unit
•Bearing Unit, Type: Round Flange Type
•Pillow Type, Category: Standard
•Bearing Inner Dia. Shape: Cylindrical Bore Shape with Set Screw
•Unit Body Material: Cast Iron
Part Number |
---|
UCFC201 |
UCFC203 |
UCFC204 |
UCFC205 |
UCFC206 |
UCFC207 |
UCFC208 |
UCFC209 |
UCFC210 |
UCFC211 |
UCFC212 |
UCFC213 |
UCFC214 |
UCFC215 |
UCFC216 |
UCFC217 |
UCFC218 |
UCFCX07 |
UCFCX09 |
UCFCX10 |
UCFCX12 |
UCFCX14 |
UCFCX16 |
UCFCX17 |
UCFCX20 |
Loading...
Unit, Type | Insert Bearing Unit | Bearing Unit, Type | Round Flange Type Unit With Spigot Joint | Pillow Type, Category | Standard |
---|---|---|---|---|---|
Type of Insert Bearing | Cylindrical Bore Shape with Set Screw | Unit Body Material | Cast iron made | Rolling Element Material | Stainless Steel |
Surface Treatment | No |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy