(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Bearing unit that combines a bearing and a bearing box with a cylindrical outer diameter surface. The bearing box is a cylinder machined with h7 accuracy, so it can be used embedded in the cylindrical hole of the main body of the machinery.
Part Number
Configured Part Number is shown.
Shaft Dia. | Dimensions inch mm | Unit No. | Housing No. | Bearing No. | Basic Load Ratings kN | Factor f 0 | Mass kg | ||||||||||||||||||||||
mm | inch | ||||||||||||||||||||||||||||
d | H | A | r | B | S | Cr | C0r | ||||||||||||||||||||||
12 | 2.835 72 | 25/32 20 | 0.06 1.5 | 1.220 31 | 0.500 12.7 | UCC201? | C204 | UC201 | 12.8 | 6.65 | 13.2 | 0.52 | |||||||||||||||||
1/2 | UCC201-8 | UC201-8 | |||||||||||||||||||||||||||
15 | UCC202? | UC202 | 0.5 | ||||||||||||||||||||||||||
5/8 | UCC202-10 | UC202-10 | |||||||||||||||||||||||||||
17 | UCC203? | UC203 | 0.49 | ||||||||||||||||||||||||||
3/4 | UCC204-12 | UC204-12 | 0.47 | ||||||||||||||||||||||||||
20 | UCC204? | UC204 | |||||||||||||||||||||||||||
25 | 7/8 | 3.150 80 | 55/64 22 | 0.06 1.5 | 1.343 34.1 | 0.563 14.3 | UCC205-14 | C205 | UC205-14 | 14 | 7.85 | 13.9 | 0.64 | ||||||||||||||||
15/16 | UCC205-15 UCC205? | UC205-15 UC205 | |||||||||||||||||||||||||||
1 | UCC205-16 | UC205-16 | |||||||||||||||||||||||||||
3.543 | 1 1/16 | 0.06 | 1.5 | 0.626 | UCCX05? | CX05 | UCX05 | 19.5 | 11.3 | 13.9 | 1 | ||||||||||||||||||
1 | 90 | 27 | 1.5 | 38.1 | 15.9 | UCCX05-16 | UCX05-16 | ||||||||||||||||||||||
3.543 | 1 1/32 | 0.08 | 1.496 | 0.591 | UCC305? | C305 | UC305 | 21.2 | 10.9 | 12.6 | 1.5 | ||||||||||||||||||
1 | 90 | 26 | 2 | 38 | 15 | UCC305-16 | UC305-16 | ||||||||||||||||||||||
30 | 1 1/8 | 3.346 85 | 1 1/16 27 | 0.06 1.5 | 1.500 38.1 | 0.626 15.9 | UCC206-18 | C206 | UC206-18 | 19.5 | 11.3 | 13.9 | 0.81 | ||||||||||||||||
1 3/16 | UCC206? UCC206-19 | UC206 UC206-19 | |||||||||||||||||||||||||||
1 1/4 | UCC206-20 | UC206-20 | |||||||||||||||||||||||||||
1 3/16 1 1/4 | 3.937 100 | 1 3/16 30 | 0.08 2 | 1.689 42.9 | 0.689 17.5 | UCCX06? UCCX06-19 UCCX06-20 | CX06 | UCX06 UCX06-19 UCX06-20 | 25.7 | 15.4 | 13.9 | 1.3 | |||||||||||||||||
� | 3.937 | 1 7/64 | 0.08 | 1.693 | 0.669 | UCC306? | C306 | UC306 | 26.7 | 15 | 13.3 | 1.7 | |||||||||||||||||
100 | 28 | 2 | 43 | 17 | |||||||||||||||||||||||||
35 | 1 1/4 | 3.543 90 | 1 7/64 28 | 0.08 2 | 1.689 42.9 | 0.689 17.5 | UCC207-20 | C207 | UC207-20 | 25.7 | 15.4 | 13.9 | 0.93 | ||||||||||||||||
1 5/16 1 3/8 | UCC207-21 UCC207-22 UCC207? | UC207-21 UC207-22 UC207 | |||||||||||||||||||||||||||
1 7/16 | UCC207-23 | UC207-23 | |||||||||||||||||||||||||||
1 3/8 1 7/16 | 4.331 110 | 1 11/32 34 | 0.08 2 | 1.937 49.2 | 0.748 19 | UCCX07-22 UCCX07? UCCX07-23 | CX07 | UCX07-22 UCX07 UCX07-23 | 29.1 | 17.8 | 14 | 1.7 | |||||||||||||||||
� | 4.331 | 1 17/64 | 0.12 | 1.89 | 0.748 | UCC307? | C307 | UC307 | 33.4 | 19.3 | 13.2 | 2.2 | |||||||||||||||||
110 | 32 | 3 | 48 | 19 | |||||||||||||||||||||||||
40 | 1 1/2 1 9/16 | 3.937 100 | 1 3/16 30 | 0.08 2 | 1.937 49.2 | 0.748 19 | UCC208-24 UCC208-25 UCC208? | C208 | UC208-24 UC208-25 UC208 | 29.1 | 17.8 | 14 | 1.2 | ||||||||||||||||
1 1/2 | 4.724 | 1 1/2 | 0.08 | 1.937 | 0.748 | UCCX08-24 | CX08 | UCX08-24 | 34.1 | 21.3 | 14 | 2.3 | |||||||||||||||||
120 | 38 | 2 | 49.2 | 19 | UCCX08? | UCX08 | |||||||||||||||||||||||
1 1/2 | 4.724 | 1 11/32 | 0.12 | 2.047 | 0.748 | UCC308-24 | C308 | UC308-24 | 40.7 | 24 | 13.2 | 2.2 | |||||||||||||||||
120 | 34 | 3 | 52 | 19 | UCC308? | UC308 | |||||||||||||||||||||||
45 | 1 5/8 1 11/16 1 3/4 | 4.331 110 | 1 7/32 31 | 0.08 2 | 1.937 49.2 | 0.748 19 | UCC209-26 UCC209-27 UCC209-28 UCC209? | C209 | UC209-26 UC209-27 UC209-28 UC209 | 34.1 | 21.3 | 14 | 1.5 | ||||||||||||||||
45 | 1 11/16 1 3/4 | 4.724 120 | 1 1/2 38 | 0.08 2 | 2.031 51.6 | 0.748 19 | UCCX09-27 UCCX09-28 UCCX09? | CX09 | UCX09-27 UCX09-28 UCX09 | 35.1 | 23.3 | 14.4 | 2.3 | ||||||||||||||||
1 3/4 | 5.118 130 | 1 1/2 38 | 0.12 3 | 2.244 57 | 0.866 22 | UCC309-28 UCC309? | C309 | UC309-28 UC309 | 48.9 | 29.5 | 13.3 | 2.8 | |||||||||||||||||
50 | 1 7/8 | 4.724 120 | 1 19/64 33 | 0.08 2 | 2.031 51.6 | 0.748 19 | UCC210-30 | C210 | UC210-30 | 35.1 | 23.3 | 14.4 | 2 | ||||||||||||||||
1 15/16 | UCC210-31 UCC210? | UC210-31 UC210 | |||||||||||||||||||||||||||
2 | UCC210-32 | UC210-32 | |||||||||||||||||||||||||||
1 15/16 2 | 5.118 130 | 1 37/64 40 | 0.1 2.5 | 2.189 55.6 | 0.874 22.2 | UCCX10-31 UCCX10? UCCX10-32 | CX10 | UCX10-31 UCX10 UCX10-32 | 43.4 | 29.4 | 14.4 | 2.8 | |||||||||||||||||
� | 5.512 | 1 37/64 | 0.12 | 2.402 | 0.866 | UCC310? | C310 | UC310 | 62 | 38.3 | 13.2 | 3.2 | |||||||||||||||||
140 | 40 | 3 | 61 | 22 | |||||||||||||||||||||||||
55 | 2 | 4.921 125 | 1 3/8 35 | 0.1 2.5 | 2.189 55.6 | 0.874 22.2 | UCC211-32 | C211 | UC211-32 | 43.4 | 29.4 | 14.4 | 2.2 | ||||||||||||||||
2 1/8 | UCC211-34 UCC211? | UC211-34 UC211 | |||||||||||||||||||||||||||
2 3/16 | UCC211-35 | UC211-35 | |||||||||||||||||||||||||||
2 3/16 2 1/4 | 5.906 150 | 1 21/32 42 | 0.1 2.5 | 2.563 65.1 | 1.000 25.4 | UCCX11? UCCX11-35 UCCX11-36 | CX11 | UCX11 UCX11-35 UCX11-36 | 52.4 | 36.2 | 14.4 | 4 | |||||||||||||||||
2 2 3/16 | 5.906 150 | 1 47/64 44 | 0.12 3 | 2.598 66 | 0.984 25 | UCC311-32 UCC311? UCC311-35 | C311 | UC311-32 UC311 UC311-35 | 71.6 | 45 | 13.2 | 3.9 | |||||||||||||||||
60 | 2 1/4 | 5.118 130 | 1 1/2 38 | 0.1 2.5 | 2.563 65.1 | 1.000 25.4 | UCC212-36 | C212 | UC212-36 | 52.4 | 36.2 | 14.4 | 2.6 | ||||||||||||||||
2 3/8 | UCC212? UCC212-38 | UC212 UC212-38 | |||||||||||||||||||||||||||
2 7/16 | UCC212-39 | UC212-39 | |||||||||||||||||||||||||||
6.299 | 1 47/64 | 0.1 | 2.563 | 1 | UCCX12? | CX12 | UCX12 | 57.2 | 40.1 | 14.4 | 4.6 | ||||||||||||||||||
2 7/16 | 160 | 44 | 2.5 | 65.1 | 25.4 | UCCX12-39 | UCX12-39 | ||||||||||||||||||||||
6.299 | 1 13/16 | 0.12 | 2.795 | 1.024 | UCC312? | C312 | UC312 | 81.9 | 52.2 | 13.2 | 4.8 | ||||||||||||||||||
2 7/16 | 160 | 46 | 3 | 71 | 26 | UCC312-39 | UC312-39 | ||||||||||||||||||||||
65 | 2 1/2 | 5.512 140 | 1 37/64 40 | 0.1 2.5 | 2.563 65.1 | 1.000 25.4 | UCC213-40 UCC213? | C213 | UC213-40 UC213 | 57.2 | 40.1 | 14.4 | 3 | ||||||||||||||||
2 1/2 | 6.693 170 | 1 31/32 50 | 0.12 3 | 2.953 75 | 1.181 30 | UCC313-40 UCC313? | C313 | UC313-40 UC313 | 92.7 | 59.9 | 13.2 | 5.7 | |||||||||||||||||
70 | 2 3/4 | 7.087 180 | 2 3/64 52 | 0.12 3 | 3.071 78 | 1.299 33 | UCC314-44 UCC314? | C314 | UC314-44 UC314 | 104 | 68.2 | 13.2 | 6.7 | ||||||||||||||||
75 | 2 15/16 | 7.480 190 | 2 11/64 55 | 0.16 4 | 3.228 82 | 1.260 32 | UCC315-47 | C315 | UC315-47 | 113 | 77.2 | 13.2 | 7.8 | ||||||||||||||||
UCC315? | UC315 | ||||||||||||||||||||||||||||
3 | UCC315-48 | UC315-48 | |||||||||||||||||||||||||||
80 | � | 7.874 200 | 2 23/64 60 | 0.16 4 | 3.386 86 | 1.339 34 | UCC316? | C316 | UC316 | 123 | 86.7 | 13.3 | 9.2 | ||||||||||||||||
85 | � | 8.465 215 | 2 33/64 64 | 0.16 4 | 3.780 96 | 1.575 40 | UCC317? | C317 | UC317 | 133 | 96.8 | 13.3 | 11.7 | ||||||||||||||||
90 | 3 1/2 | 8.858 225 | 2 19/32 66 | 0.16 4 | 3.780 96 | 1.575 40 | UCC318-56 UCC318? | C318 | UC318-56 UC318 | 143 | 107 | 13.3 | 13.1 | ||||||||||||||||
95 | � | 9.449 240 | 2 53/64 72 | 0.16 4 | 4.055 103 | 1.614 41 | UCC319? | C319 | UC319 | 153 | 119 | 13.3 | 15.8 | ||||||||||||||||
100 | 3 15/16 4 | 10.236 260 | 2 61/64 75 | 0.16 4 | 4.252 108 | 1.654 42 | UCC320? UCC320-63 UCC320-64 | C320 | UC320 UC320-63 UC320-64 | 173 | 141 | 13.2 | 19.6 | ||||||||||||||||
105 | � | 10.236 260 | 2 61/64 75 | 0.16 4 | 4.409 112 | 1.732 44 | UCC321? | C321 | UC321 | 184 | 153 | 13.2 | 27 | ||||||||||||||||
110 | � | 11.811 300 | 3 5/32 80 | 0.2 5 | 4.606 117 | 1.811 46 | UCC322? | C322 | UC322 | 205 | 180 | 13.2 | 29.2 | ||||||||||||||||
120 | � | 12.598 320 | 3 35/64 90 | 0.2 5 | 4.961 126 | 2.008 51 | UCC324? | C324 | UC324 | 207 | 185 | 13.5 | 35.9 | ||||||||||||||||
130 | � | 13.386 340 | 3 15/16 100 | 0.24 6 | 5.315 135 | 2.126 54 | UCC326? | C326 | UC326 | 229 | 214 | 13.6 | 43 | ||||||||||||||||
140 | � | 14.173 360 | 3 15/16 100 | 0.24 6 | 5.709 145 | 2.323 59 | UCC328? | C328 | UC328 | 253 | 246 | 13.6 | 52.9 | ||||||||||||||||
1. In Part No. of unit and units with covers, fitting codes follow bore diameter numbers. (See Table 10.5 in P.62.) | |||||||||||||||||||||||||||||
2. Part No. of applicable grease fittings are shown below. | |||||||||||||||||||||||||||||
A-1/4-28UNF ............. 201~213, X05~X12, 305~308 | |||||||||||||||||||||||||||||
A-R1/8 .......................... 309~328 | |||||||||||||||||||||||||||||
3. As for the triple seal type product (from 201 to 205 are the double seal type products), suffix code L3 (L2) follows the Part No. of unit or bearing. | |||||||||||||||||||||||||||||
(Example of Part No. : UCC206JL3, UC206L3) | |||||||||||||||||||||||||||||
4. For the dimensions and forms of applicable bearings, see the dimensional tables of ball bearing for unit. | |||||||||||||||||||||||||||||
5. Replace ? in Unit Number with: D2K2 for cold resistance (-50�C to 120�C) / D1K2 for heat resistance (-40�C to 180�C) |
Part Number |
---|
UCC312 |
UCC313 |
UCC314 |
UCC314D1K2 |
UCC315 |
UCC315L3 |
UCC316 |
UCC316D1K2 |
UCC318 |
UCC321 |
UCC322 |
Part Number |
---|
Loading...
Unit, Type | Insert Bearing Unit | Bearing Unit, Type | Cartridge type unit | Bearing Inner Dia. Shape | Cylindrical Bore Set Screw Type |
---|---|---|---|---|---|
Unit Body Material | Cast Iron | Rolling Element Material | Bearing Steel | Surface Treatment | No |
Diameter series symbol | For Heavy Load | Fit | J7 | Machining | No |
Stroke | No |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy