(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cast Iron Take-Up Unit UCT

Cast Iron Take-Up Unit UCT
  • Volume Discount

· UCT is a unit that combines a bearing box fitted with a slide groove.
· The bearing box can be moved along the slide groove in a radial direction to adjust the support position at the shaft center.

PDF

Variations of tolerance of groove width (3A1s), variations of
tolerance of distance between both grooves (3H1s), and tolerance
of symmetry of both groove sides (X)
unit mm
Housing No. ?A1s ?H1s X
T204~T210 TX05~TX10 T305~T310 +BC50.2
0
0
-0.5
0.5
T211~T217 TX11~TX17 T311~T318 +0.3
0
0
-0.8
0.6
    T319~T322 0.7
T324~T328 0.8
Form and dimensions of Lc of T204JE3 and T205JE3 (housing with cast iron
cover) are shown below.
UCT Cylindrical bore (with set screws)
d: 12 - (45) mm
Dimensions
 inch
mm
Shaft Dia.
mm      inch
d
A A1 A2 H H1 H2 L L1 L2 L3 N N1 N2 B S Standard     Basic Load Ratings
kN
Cr         C0r
Factor
f 0
With Pressed Steel Cover With Cast Iron Cover
Unit No. Housing No. Bearing No. Mass
kg
Unit No.
Open Type        One Side
Closed Type
Dimension
mm       inch
As
Mass
kg
Unit No.
Open Type        One Side
Closed Type
Dimension
mm       inch
Ac
Mass
kg
12 1/2 1 1/4
32
15/32
12
13/16
21
3 1/2
89
2 63/64
76
2
51
3 11/16
94
2 13/32
61
13/32
10
2
51
3/4
19
5/8
16
1 1/4
32
1.220
31
0.500
12.7
UCT201 T204 UC201 0.81 12.8 6.65 13.2 UCT201C UCT201CD 45 1 25/32 0.81 - - - - -
UCT201-8 UC201-8 0.81 - - - - - - - - - -
15 5/8 UCT202 UC202 0.79 UCT202C UCT202CD 45 1 25/32 0.79 - - - - -
UCT202-10 UC202-10 0.79 - - - - - - - - - -
17 3/4 UCT203 UC203 0.78 UCT203C UCT203CD 45 1 25/32 0.78 - - - - -
UCT204-12 UC204-12 0.78 - - - - - - - - - -
20   UCT204 UC204 0.76 UCT204C UCT204CD 45 1 25/32 0.76 UCT204FC UCT204FCD 62 2 7/16 1.1
25 7/8
15/16
1
1 1/4
32
15/32
12
15/16
24
3 1/2
89
2 63/64
76
2
51
3 13/16
97
2 7/16
62
13/32
10
2
51
3/4
19
5/8
16
1 1/4
32
1.343
34.1
0.563
14.3
UCT205-14
UCT205-15
UCT205
UCT205-16
T205 UC205-14 UC205-15 UC205
UC205-16
0.84
0.84
0.84
0.84
14 7.85 13.9 -
-
UCT205C
-
-
-
UCT205CD
-
-
-
49
-
-
-
1 15/16
-
-
-
0.84
-
-
-
UCT205FC
-
-
-
UCT205FCD
-
-
-
66
-
-
-
2 19/32
-
-
-
1.2
-
1 1 15/32
37
15/32
12
1 3/32
28
4 1/32
102
3 1/2
89
2 7/32
56
4 7/16
113
2 3/4
70
13/32
10
2 1/4
57
7/8
22
5/8
16
1 15/32
37
1.500
38.1
0.626
15.9
UCTX05
UCTX05-16
TX05 UCX05
UCX05-16
1.4
1.4
19.5 11.3 13.9 UCTX05C
-
UCTX05CD
-
53
-
2 3/32
-
1.4
-
-
-
-
-
-
-
-
-
-
-
1 1 13/32
36
15/32
12
1 1/32
26
3 1/2
89
3 5/32
80
2 7/16
62
4 13/16
122
3
76
15/32
12
2 9/16
65
1 1/32
26
5/8
16
1 13/32
36
1.496
38
0.591
15
UCT305
UCT305-16
T305 UC305
UC305-16
1.4
1.4
21.2 10.9 12.6 -
-
-
-
-
-
-
-
-
-
UCT305C
-
UCT305CD
-
76
-
- 2.0
-
30 1 1/8
1 3/16
1 1/4
1 15/32
37
15/32
12
1 3/32
28
4 1/32
102
3 1/2
89
2 7/32
56
4 7/16
113
2 3/4
70
13/32
10
2 1/4
57
7/8
22
5/8
16
1 15/32
37
1.500
38.1
0.626
15.9
UCT206-18
 UCT206
UCT206-19
UCT206-20
T206 UC206-18 UC206 UC206-19
UC206-20
1.3
1.3
1.3
1.3
19.5 11.3 13.9 -
UCT206C
-
-
-
UCT206CD
-
-
-
53
-
-
-
2 3/32
-
-
-
1.3
-
-
-
UCT206FC
-
-
-
UCT206FCD
-
-
-
70
-
-
-
2 3/4
-
-
-
1.8
-
-
1 3/16
1 1/4
1 15/32
37
15/32
12
1 3/16
30
4 1/32
102
3 1/2
89
2 17/32
64
5 3/32
129
3 1/16
78
1/2
13
2 17/32
64
7/8
22
5/8
16
1 15/32
37
1.689
42.9
0.689
17.5
UCTX06
UCTX06-19
UCTX06-20
TX06 UCX06 UCX06-19
UCX06-20
1.7
1.7
1.7
25.7 15.4 13.9 UCTX06C
-
-
UCTX06CD
-
-
60
-
-
2 3/8
-
-
1.7
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
- 1 5/8
41
5/8
16
1 3/32
28
3 15/16
100
3 35/64
90
2 3/4
70
5 13/32
137
3 11/32
85
9/16
14
2 29/32
74
1 3/32
28
23/32
18
1 5/8
41
1.693
43
0.669
17
UCT306 T306 UC306 1.8 26.7 15 13.3 - - - - - UCT306C UCT306CD 82 3  7/32 2.4
35 1 1/4                               UCT207-20   UC207-20 1.6       - - - - - - - - - -
1 5/16
1 3/8
1 15/32
37
15/32
12
1 3/16
30
4 1/32
102
3 1/2
89
2 17/32
64
5 3/32
129
3 1/16
78
1/2
13
2 17/32
64
7/8
22
5/8
16
1 15/32
37
1.689
42.9
0.689
17.5
UCT207-21
UCT207-22
UCT207
T207 UC207-21 UC207-22
UC207
1.6
1.6
1.6
25.7 15.4 13.9 -
-
UCT207C
-
-
UCT207CD
-
-
60
-
-
2 3/8
-
-
1.6
-
-
UCT207FC
-
-
UCT207FCD
-
-
78
-
-
3 1/16
-
-
2.3
1 7/16                               UCT207-23   UC207-23 1.6       - - - - - - - - - -
1 3/8
1 7/16
1 15/16
49
5/8
16
1 13/32
36
4 1/2
114
4 1/64
102
3 9/32
83
5 21/32
144
3 15/32
88
19/32
15
3 9/32
83
1 5/32
29
3/4
19
1 15/16
49
1.937
49.2
0.748
19
UCTX07-22
UCTX07
UCTX07-23
TX07 UCX07-22 UCX07
UCX07-23
2.7
2.7
2.7
29.1 17.8 14 -
UCTX07C
-
-
UCTX07CD
-
-
69
-
-
2 23/32
-
-
2.7
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
- 1 25/32 5/8 1 1/4 4 3/8 3 15/16 2 15/16 5 29/32 3 11/16 19/32 3 5/32 1 3/16 25/32 1 25/32 1.89 0.748 UCT307 T307 UC307 2.3 33.4 19.3 13.2 - - - - - UCT307C UCT307CD 88 3 15/32 3.1
45 16 32 111 100 75 150 94 15 80 30 20 45 48 19
40 1 1/2
1 9/16
1 15/16
49
5/8
16
1 5/16
33
4 1/2
114
4 1/64
102
3 9/32
83
5 21/32
144
3 15/32
88
5/8
16
3 9/32
83
1 5/32
29
3/4
19
1 15/16
49
1.937
49.2
0.748
19
UCT208-24
UCT208-25
UCT208
T208 UC208-24 UC208-25
UC208
2.5
2.5
2.5
29.1 17.8 14 -
-
UCT208C
-
-
UCT208CD
-
-
69
-
-
2 23/32
-
-
2.5
-
-
UCT208FC
-
-
UCT208FCD
-
-
86
-
-
3 3/8
-
-
3.3
1 1/2 1 15/16
49
5/8
16
1 13/32
36
4 19/32
117
4 1/64
102
3 9/32
83
5 21/32
144
3 7/16
87
19/32
15
3 9/32
83
1 5/32
29
3/4
19
1 15/16
49
1.937
49.2
0.748
19
UCTX08-24
UCTX08
TX08 UCX08-24
UCX08
2.6
2.6
34.1 21.3 14 -
UCTX08C
-
UCTX08CD
-
69
-
2 23/32
-
2.6
-
-
-
-
-
-
-
-
-
-
1 1/2 1 31/32
50
45/64
18
1 11/32
34
4 7/8
124
4 13/32
112
3 9/32
83
6 3/8
162
3 15/16
100
21/32
17
3 1/2
89
1 1/4
32
7/8
22
1 31/32
50
2.047
52
0.748
19
UCT308-24
UCT308
T308 UC308-24
UC308
3.0
3.0
40.7 24 13.2 -
-
-
-
-
-
-
-
-
-
-
UCT308C
-
UCT308CD
-
96
-
3 25/32
-
4.0
45 1 5/8
1 11/16
1 3/4
1 15/16
49
5/8
16
1 3/8
35
4 19/32
117
4 1/64
102
3 9/32
83
5 21/32
144
3 7/16
87
5/8
16
3 9/32
83
1 5/32
29
3/4
19
1 15/16
49
1.937
49.2
0.748
19
UCT209-26
UCT209-27
UCT209-28
UCT209
T209 UC209-26 UC209-27 UC209-28
UC209
2.4
2.4
2.4
2.4
34.1 21.3 14 -
-
-
UCT209C
-
-
-
UCT209CD
-
-
-
69
-
-
-
2 23/32
-
-
-
2.4
-
-
-
UCT209FC
-
-
-
UCT209FCD
-
-
-
88
-
-
-
3 15/32
-
-
-
3.2
1 11/16
1 3/4
1 15/16
49
5/8
16
1 1/2
38
4 19/32
117
4 1/64
102
3 9/32
83
5 7/8
149
3 17/32
90
5/8
16
3 3/8
86
1 5/32
29
3/4
19
1 15/16
49
2.031
51.6
0.748
19
UCTX09-27
UCTX09-28
UCTX09
TX09 UCX09-27 UCX09-28
UCX09
2.9
2.9
2.9
35.1 23.3 14.4 -
-
UCTX09C
-
-
UCTX09CD
-
-
74
-
-
2 29/32
-
-
2.9
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
Remarks 1. In Part No. of unit and units with covers, fi tting codes follow bore diameter numbers. (See Table 10.5 in P.62.) 3. As for the triple seal type product (from 201 to 205 are the double seal type products), suffi x code L3 (L2) follows the Part No. of unit or bearing. (Example of
2. Part No. of applicable grease fi ttings are shown below. Part No. : UCT206JL3, UC206L3)
B-1/4-28UNF .............. 201~210, X05~X09, 305~308 4. As for the dimensions and forms of applicable bearings, see the dimensional tables of ball bearing for unit.
B-R1/8 .......................... 211~217, X10~X17, 309~328 5. Housings of nodular graphite cast iron are also available.
UCT Cylindrical bore (with set screws)
d: (45) - (75) mm Dimensions
 inch
mm
Shaft Dia.
mm      inch
d
A A1 A2 H H1 H2 L L1 L2 L3 N N1 N2 B S Standard Bearing No. Mass
kg
Basic Load Ratings
kN
Cr         C0r
Factor
f 0
With Pressed Steel Cover With Cast Iron Cover
Unit No. Housing No. Unit No.
Open Type        One Side
Closed Type
Dimension
mm       inch
As
Mass
kg
Unit No.
Open Type        One Side
Closed Type
Dimension
mm       inch
Ac
Mass
kg
45 1 3/4 2 5/32
55
45/64
18
1 1/2
38
5 7/16
138
4 59/64
125
3 17/32
90
7
178
4 11/32
110
23/32
18
3 13/16
97
1 11/32
34
15/16
24
2 5/32
55
2.244
57
0.866
22
UCT309-28
UCT309
T309 UC309-28
UC309
4.1
4.1
48.9 29.5 13.3 -
-
-
-
-
-
-
-
-
-
-
UCT309C
-
UCT309CD
-
102
-
1/32
-
5.4
50 1 7/8
1 15/16
2
1 15/16
49
5/8
16
1 15/32
37
4 19/32
117
4 1/64
102
3 9/32
83
5 7/8
149
3 17/32
90
5/8
16
3 3/8
86
1 5/32
29
3/4
19
1 15/16
49
2.031
51.6
0.748
19
UCT210-30
UCT210-31
UCT210
UCT210-32
T210 UC210-30 UC210-31 UC210
UC210-32
2.6
2.6
2.6
2.6
35.1 23.3 14.4 -
-
UCT210C
-
-
-
UCT210CD
-
-
-
74
-
-
-
2 29/32
-
-
-
2.6
-
-
-
UCT210FC
-
-
-
UCT210FCD
-
-
-
97
-
-
-
3 13/16
-
-
-
3.6
-
1 15/16
2
2 17/32
64
55/64
22
1 21/32
42
5 3/4
146
5 1/8
130
4 1/32
102
6 23/32
171
4 3/16
106
3/4
19
3 3/4
95
1 3/8
35
31/32
25
2 17/32
64
2.189
55.6
0.874
22.2
UCTX10-31
UCTX10
UCTX10-32
TX10 UCX10-31 UCX10
UCX10-32
4.4
4.4
4.4
43.4 29.4 14.4 -
UCTX10C
-
-
UCTX10CD
-
-
76
-
-
3
-
-
4.4
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
- 2 13/32
61
25/32
20
1 9/16
40
5 15/16
151
5 33/64
140
3 27/32
98
7 17/32
191
4 19/32
117
25/32
20
4 3/16
106
1 15/32
37
1 1/16
27
2 13/32
61
2.402
61
0.866
22
UCT310 T310 UC310 4.9 62 38.3 13.2 - - - - - UCT310C UCT310CD 110 4 11/32 6.5
55 2
2 1/8
2 3/16
2 17/32
64
55/64
22
1 1/2
38
5 3/4
146
5 1/8
130
4 1/32
102
6 23/32
171
4 3/16
106
3/4
19
3 3/4
95
1 3/8
35
31/32
25
2 17/32
64
2.189
55.6
0.874
22.2
UCT211-32
UCT211-34
UCT211
UCT211-35
T211 UC211-32 UC211-34 UC211
UC211-35
4.0
4.0
4.0
4.0
43.4 29.4 14.4 -
-
UCT211C
-
-
-
UCT211CD
-
-
-
76
-
-
-
3
-
-
-
4.0
-
-
-
UCT211FC
-
-
-
UCT211FCD
-
-
-
99
-
-
-
3 29/32
-
-
-
5.2
-
2 3/16
2 1/4
2 17/32
64
55/64
22
1 23/32
44
5 3/4
146
5 1/8
130
4 1/32
102
7 5/8
194
4 11/16
119
3/4
19
4 1/32
102
1 3/8
35
1 1/4
32
2 17/32
64
2.563
65.1
1.000
25.4
UCTX11
UCTX11-35
UCTX11-36
TX11 UCX11
UCX11-35 UCX11-36
5.3
5.3
5.3
52.4 36.2 14.4 UCTX11C
-
-
UCTX11CD
-
-
89
-
-
3 1/2
-
-
5.3
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
2
2 3/16
2 19/32
66
55/64
22
1 23/32
44
6 13/32
163
5 29/32
150
4 1/8
105
8 5/32
207
5
127
13/16
21
4 17/32
115
1 17/32
39
1 5/32
29
2 19/32
66
2.598
66
0.984
25
UCT311-32
UCT311
UCT311-35
T311 UC311-32
UC311
UC311-35
6.1
6.1
6.1
71.6 45 13.2 -
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
UCT311C
-
-
UCT311CD
-
-
114
-
-
4 1/2
-
-
7.9
-
60 2 1/4
2 3/8
2 7/16
2 17/32
64
55/64
22
1 21/32
42
5 3/4
146
5 1/8
130
4 1/32
102
7 5/8
194
4 11/16
119
3/4
19
4 1/32
102
1 3/8
35
1 1/4
32
2 17/32
64
2.563
65.1
1.000
25.4
UCT212-36
UCT212
UCT212-38
UCT212-39
T212 UC212-36 UC212
UC212-38
UC212-39
4.9
4.9
4.9
4.9
52.4 36.2 14.4 -
UCT212C
-
-
-
UCT212CD
-
-
-
89
-
-
-
3 1/2
-
-
-
4.9
-
-
-
UCT212FC
-
-
-
UCT212FCD
-
-
-
114
-
-
-
4 1/2
-
-
-
6.4
-
-
2 7/16 2 3/4
70
1 1/32
26
1 7/8
48
6 9/16
167
5 15/16
151
4 3/8
111
8 13/16
224
5 13/32
137
13/16
21
4 3/4
121
1 5/8
41
1 1/4
32
2 3/4
70
2.563
65.1
1.000
25.4
UCTX12
UCTX12-39
TX12 UCX12
UCX12-39
7.4
7.4
57.2 40.1 14.4 UCTX12C
-
UCTX12CD
-
89
-
3 1/2
-
7.4
-
-
-
-
-
-
-
-
-
-
-
2 7/16 2 25/32
71
55/64
22
1 13/16
46
7
178
6 19/64
160
4 7/16
113
8 21/32
220
5 5/16
135
29/32
23
4 27/32
123
1 5/8
41
1 7/32
31
2 25/32
71
2.795
71
1.024
26
UCT312
UCT312-39
T312 UC312
UC312-39
7.6
7.6
81.9 52.2 13.2 -
-
-
-
-
-
-
-
-
-
UCT312C
-
UCT312CD
-
124
-
4 7/8
-
9.9
-
65 2 1/2 2 3/4
70
1 1/32
26
1 23/32
44
6 9/16
167
5 15/16
151
4 3/8
111
8 13/16
224
5 13/32
137
13/16
21
4 3/4
121
1 5/8
41
1 1/4
32
2 3/4
70
2.563
65.1
1.000
25.4
UCT213-40
UCT213
T213 UC213-40
UC213
6.9
6.9
57.2 40.1 14.4 -
UCT213C
-
UCT213CD
-
89
-
3 1/2
-
6.9
-
UCT213FC
-
UCT213FCD
-
114
-
4 1/2
-
8.6
2 1/2 2 3/4
70
1 1/32
26
1 7/8
48
6 9/16
167
5 15/16
151
4 3/8
111
8 13/16
224
5 13/32
137
13/16
21
4 3/4
121
1 5/8
41
1 1/4
32
2 3/4
70
2.937
74.6
1.189
30.2
UCTX13-40
UCTX13
TX13 UCX13-40
UCX13
7.6
7.6
62.2 44.1 14.5 -
UCTX13C
-
UCTX13CD
-
99
-
3 29/32
-
7.6
-
-
-
-
-
-
-
-
-
-
2 1/2 3 5/32
80
1 1/32
26
1 31/32
50
7 15/32
190
6 11/16
170
4 9/16
116
9 3/8
238
5 3/4
146
31/32
25
5 9/32
134
1 11/16
43
1 1/4
32
2 3/4
70
2.953
75
1.181
30
UCT313-40
UCT313
T313 UC313-40
UC313
9.3
9.3
92.7 59.9 13.2 -
-
-
-
-
-
-
-
-
-
-
UCT313C
-
UCT313CD
-
122
-
4 13/16
-
11.4
70 2 3/4 2 3/4
70
1 1/32
26
1 13/16
46
6 9/16
167
5 15/16
151
4 3/8
111
8 13/16
224
5 13/32
137
13/16
21
4 3/4
121
1 5/8
41
1 1/4
32
2 3/4
70
2.937
74.6
1.189
30.2
UCT214-44
UCT214
T214 UC214-44
UC214
7.0
7.0
62.2 44.1 14.5 -
UCT214C
-
UCT214CD
-
99
-
3 29/32
-
7.0
-
UCT214FC
-
UCT214FCD
-
124
-
4 7/8
-
8.9
2 3/4 2 3/4
70
1 1/32
26
1 7/8
48
6 9/16
167
5 15/16
151
4 3/8
111
9 1/8
232
5 1/2
140
13/16
21
4 3/4
121
1 5/8
41
1 1/4
32
2 3/4
70
3.063
77.8
1.331
33.3
UCTX14-44
UCTX14
TX14 UCX14-44
UCX14
7.9
7.9
67.4 48.3 14.5 -
UCTX14C
-
UCTX14CD
-
99
-
3 29/32
-
7.9
-
-
-
-
-
-
-
-
-
-
2 3/4 3 17/32
90
1 1/32
26
2 1/16
52
7 15/16
202
7 3/32
180
5 1/8
130
9 29/32
252
6 3/32
155
31/32
25
5 1/2
140
1 13/16
46
1 13/32
36
3 11/32
85
3.071
78
1.299
33
UCT314-44
UCT314
T314 UC314-44
UC314
11.1
11.1
104 68.2 13.2 -
-
-
-
-
-
-
-
-
-
-
UCT314C
-
UCT314CD
-
124
-
4 7/8
-
13.4
75 2 15/16
3
2 3/4
70
1 1/32
26
1 7/8
48
6 9/16
167
5 15/16
151
4 3/8
111
9 1/8
232
5 1/2
140
13/16
21
4 3/4
121
1 5/8
41
1 1/4
32
2 3/4
70
3.063
77.8
1.331
33.3
UCT215-47
UCT215
UCT215-48
T215 UC215-47 UC215
UC215-48
7.3
7.3
7.3
67.4 48.3 14.5 -
UCT215C
-
-
UCT215CD
-
-
99
-
-
3 29/32
-
-
7.3
-
-
UCT215FC
-
-
UCT215FCD
-
-
124
-
-
4 7/8
-
-
9.2
-
2 15/16
3
2 3/4
70
1 7/64
28
1 7/8
48
7 1/4
184
6 1/2
165
4 3/8
111
9 1/4
235
5 1/2
140
13/16
21
4 3/4
121
1 5/8
41
1 1/4
32
2 3/4
70
3.252
82.6
1.311
33.3
UCTX15-47
UCTX15
UCTX15-48
TX15 UCX15-47
UCX15 UCX15-48
8.7
8.7
8.7
72.7 53 14.6 -
UCTX15C
-
-
UCTX15CD
-
-
109
-
-
4 9/32
-
-
8.7
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
Remarks 1. In Part No. of unit and units with covers, fi tting codes follow bore diameter numbers. (See Table 10.5 in P.62.) 3. As for the triple seal type product (from 201 to 205 are the double seal type products), suffi x code L3 (L2) follows the Part No. of unit or bearing. (Example of
2. Part No. of applicable grease fi ttings are shown below. Part No. : UCT206JL3, UC206L3)
B-1/4-28UNF .............. 201~210, X05~X09, 305~308 4. As for the dimensions and forms of applicable bearings, see the dimensional tables of ball bearing for unit.
B-R1/8 .......................... 211~217, X10~X17, 309~328
5. Housings of nodular graphite cast iron are also available
UCT Cylindrical bore (with set screws) Dimensions
 inch
mm
d: (75) - 140 mm
Shaft Dia.
mm      inch
d
A A1 A2 H H1 H2 L L1 L2 L3 N N1 N2 B S Standard Bearing No. Mass
kg
Basic Load Ratings
kN
Cr         C0r
Factor
f 0
With Pressed Steel Cover With Cast Iron Cover
Unit No. Housing No. Unit No.
Open Type        One Side
Closed Type
Dimension
mm       inch
As
Mass
kg
Unit No.
Open Type        One Side
Closed Type
Dimension
mm       inch
Ac
Mass
kg
75 2 15/16
3
3 17/32
90
1 1/32
26
2 5/32
55
8 1/2
216
7 9/16
192
5 3/16
132
10 5/16
262
6 5/16
160
31/32
25
5 29/32
150
1 13/16
46
1 13/32
36
3 11/32
85
3.228
82
1.260
32
UCT315-47
UCT315
UCT315-48
T315 UC315-47 UC315
UC315-48
13.0
13.0
13.0
113 77.2 13.2 -
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
UCT315C
-
-
UCT315CD
-
-
134
-
-
5 9/32
-
-
15.5
-
80 3 1/8 2 3/4
70
1 1/32
26
2
51
7 1/4
184
6 1/2
165
4 3/8
111
9 1/4
235
5 1/2
140
13/16
21
4 3/4
121
1 5/8
41
1 1/4
32
2 3/4
70
3.252
82.6
1.311
33.3
UCT216-50
UCT216
T216 UC216-50
UC216
8.2
8.2
72.7 53 14.6 -
UCT216C
-
UCT216CD
-
109
-
4 9/32
-
8.2
-
UCT216FC
-
UCT216FCD
-
138
-
5 7/16
-
10.6
- 2 7/8
73
1 7/64
28
2 1/8
54
7 25/32
198
6 13/16
173
4 7/8
124
10 1/4
260
6 3/8
162
1 3/32
28
6 3/16
157
1 7/8
48
1 1/2
38
2 7/8
73
3.374
85.7
1.343
34.1
UCTX16 TX16 UCX16 11.7 84 61.9 14.5 UCTX16C UCTX16CD 113 4  7/16 11.7 - - - - -
- 4 1/32
102
1 3/16
30
2 3/8
60
9 1/16
230
8 1/32
204
5 29/32
150
11 3/32
282
6 27/32
174
1 3/32
28
6 5/16
160
2 3/32
53
1 21/32
42
3 27/32
98
3.386
86
1.339
34
UCT316 T316 UC316 16.2 123 86.7 13.3 - - - - - UCT316C UCT316CD 138 5 7/16 19.1
85 3 1/4 2 7/8
73
1 3/16
30
2 1/8
54
7 25/32
198
6 13/16
173
4 7/8
124
10 1/4
260
6 3/8
162
1 5/32
29
6 3/16
157
1 7/8
48
1 1/2
38
2 7/8
73
3.374
85.7
1.343
34.1
UCT217-52
UCT217
T217 UC217-52
UC217
11.0
11.0
84 61.9 14.5 -
UCT217C
-
UCT217CD
-
113
-
4 7/16
-
11.0
-
UCT217FC
-
UCT217FCD
-
142
-
5 19/32
-
13.7
3 7/16 2 7/8
73
1 7/64
28
2 1/8
54
7 25/32
198
6 13/16
173
4 7/8
124
10 1/4
260
6 3/8
162
1 3/32
28
6 3/16
157
1 7/8
48
1 1/2
38
2 7/8
73
3.780
96
1.563
39.7
UCTX17
UCTX17-55
TX17 UCX17
UCX17-55
11.7
11.7
96.1 71.5 14.5 UCTX17C
-
UCTX17CD
-
123
-
4 27/32
-
11.7
-
-
-
-
-
-
-
-
-
-
-
- 4 1/32
102
1 17/64
32
2 17/32
64
9 7/16
240
8 27/64
214
5 31/32
152
11 23/32
298
7 7/32
183
1 3/16
30
6 11/16
170
2 3/32
53
1 21/32
42
3 27/32
98
3.780
96
1.575
40
UCT317 T317 UC317 19 133 96.8 13.3 - - - - - UCT317C UCT317CD 146 5 3/4 22.3
90 3 1/2 4 11/32
110
1 17/64
32
2 19/32
66
10 1/32
255
8 31/32
228
6 5/16
160
12 9/32
312
7 9/16
192
1 3/16
30
6 7/8
175
2 1/4
57
1 13/16
46
4 3/16
106
3.780
96
1.575
40
UCT318-56
UCT318
T318 UC318-56
UC318
21.6
21.6
143 107 13.3 -
-
-
-
-
-
-
-
-
-
-
UCT318C
-
UCT318CD
-
150
-
5 29/32
-
25.4
95 - 4 11/32
110
1 3/8
35
2 27/32
72
10 5/8
270
9 29/64
240
6 1/2
165
12 11/16
322
7 3/4
197
1 7/32
31
7 3/32
180
2 1/4
57
1 13/16
46
4 3/16
106
4.055
103
1.614
41
UCT319 T319 UC319 24.9 153 119 13.3 - - - - - UCT319C UCT319CD 162 6 3/8 29.2
100 3 15/16
4
4 23/32
120
1 3/8
35
2 15/16
75
11 13/32
290
10 15/64
260
6 7/8
175
13 19/32
345
8 9/32
210
1 1/4
32
7 7/8
200
2 5/16
59
1 7/8
48
4 17/32
115
4.252
108
1.654
42
UCT320 UCT320-63
UCT320-64
T320 UC320
UC320-63
UC320-64
30.7
30.7
30.7
173 141 13.2 -
-
-
-
-
-
-
-
-
-
-
-
-
-
-
UCT320C
-
-
UCT320CD
-
-
174
-
-
6 27/32
-
-
36.3
-
-
105 - 4 23/32
120
1 3/8
35
2 15/16
75
11 13/32
290
10 15/64
260
6 7/8
175
13 19/32
345
8 9/32
210
1 1/4
32
7 7/8
200
2 5/16
59
1 7/8
48
4 17/32
115
4.409
112
1.732
44
UCT321 T321 UC321 36.7 184 153 13.2 - - - - - UCT321C UCT321CD 178 7 42.7
110 - 5 1/8
130
1 1/2
38
3 5/32
80
12 19/32
320
11 7/32
285
7 9/32
185
15 5/32
385
9 1/4
235
1 1/2
38
8 15/32
215
2 9/16
65
2 1/16
52
4 29/32
125
4.606
117
1.811
46
UCT322 T322 UC322 39.7 205 180 13.2 - - - - - UCT322C UCT322CD 188 7 13/32 46.5
120 - 5 1/2
140
1 49/64
45
3 17/32
90
13 31/32
355
12 9/32
320
8 9/32
210
17
432
10 1/2
267
1 21/32
42
9 1/16
230
2 3/4
70
2 3/8
60
5 1/2
140
4.961
126
2.008
51
UCT324 T324 UC324 54.4 207 185 13.5 - - - - - UCT324C UCT324CD 196 7 23/32 63.9
130 - 5 29/32
150
1 31/32
50
3 15/16
100
15 5/32
385
13 25/32
350
8 21/32
220
18 5/16
465
11 7/32
285
1 25/32
45
9 7/16
240
2 15/16
75
2 9/16
65
5 29/32
150
5.315
135
2.126
54
UCT326 T326 UC326 69.3 229 214 13.6 - - - - - UCT326C UCT326CD 214 8 7/16 81.4
140 - 6 3/32
155
1 31/32
50
3 15/16
100
16 11/32
415
14 61/64
380
9 1/16
230
20 9/32
515
12 13/32
315
1 31/32
50
10 1/32
255
3 5/32
80
2 3/4
70
6 5/16
160
5.709
145
2.323
59
UCT328 T328 UC328 85.1 253 246 13.6 - - - - - UCT328C UCT328CD 222 8 3/4 101
Variations of tolerance of groove width (?A1s), variations of
tolerance of distance between both grooves (?H1s), and
tolerance of symmetry of both groove sides (X)
Unit mm
Housing No. ?A1s ?H1s X
UCT-E T204E~T210E TX05E~TX10E +0.2
0
0
-0.5
0.5
Cylindrical bore (with screws) T211E~T217E TX11E~TX17E +0.3
0
0
-0.8
0.6
d: 12- 50 mm
Dimensions
 inch
mm
Shaft Dia.
mm      inch
d
A A1 A2 H H1 H2 L L1 L2 L3 N N1 N2 B S Unit No. Housing No. Bearing No. Basic Load Ratings
kN
Cr         C0r
Factor
f 0
Mass
kg
12 1/2 1 1/4
32
17/32
13.5
13/16
21
3 1/2
89
3
76.2
2
51
3 11/16
94
2 13/32
61
13/32
10
2
51
3/4
19
5/8
16
1 1/4
32
1.220
31
0.500
12.7
UCT201E T204E UC201 12.8 6.65 13.2 0.81
UCT201-8E UC201-8
15 5/8 UCT202E UC202 0.79
UCT202-10E UC202-10
17 3/4 UCT203E UC203 0.78
UCT204-12E UC204-12
20   UCT204E UC204 0.76
25 7/8                               UCT205-14E T205E UC205-14        
15/16
1
1 1/4
32
17/32
13.5
15/16
24
3 1/2
89
3
76.2
2
51
3 13/16
97
2 7/16
62
13/32
10
2
51
3/4
19
5/8
16
1 1/4
32
1.343
34.1
0.563
14.3
UCT205-15E
UCT205E
 UCT205-16E
UC205-15
UC205
 UC205-16
14 7.85 13.9 0.84
  1 15/32 17/32 1 3/32 4 1/32 3 1/2 2 7/32 4 7/16 2 3/4 13/32 2 1/4 7/8 5/8 1 15/32 1.5 0.626 UCTX05E TX05E UCX05 19.5 11.3 13.9 1.4
1 37 13.5 28 102 88.9 56 113 70 10 57 22 16 37 38.1 15.9 UCTX05-16E UCX05-16
30 1 1/8                               UCT206-18E T206E UC206-18        
1 3/16 1 15/32
37
17/32
13.5
1 3/32
28
4 1/32
102
3 1/2
88.9
2 7/32
56
4 7/16
113
2 3/4
70
13/32
10
2 1/4
57
7/8
22
5/8
16
1 15/32
37
1.500
38.1
0.626
15.9
UCT206E
UCT206-19E
UC206
UC206-19
19.5 11.3 13.9 1.3
1 1/4                               UCT206-20E UC206-20        
1 3/16
1 1/4
1 15/32
37
17/32
13.5
1 3/16
30
4 1/32
102
3 1/2
88.9
2 17/32
64
5 3/32
129
3 1/16
78
1/2
13
2 17/32
64
7/8
22
5/8
16
1 15/32
37
1.689
42.9
0.689
17.5
UCTX06E
UCTX06-19E
UCTX06-20E
TX06E UCX06
UCX06-19
UCX06-20
25.7 15.4 13.9 1.7
35 1 1/4                               UCT207-20E T207E UC207-20 25.7 15.4 13.9 1.6
1 5/16
1 3/8
1 7/16
1 15/32
37
17/32
13.5
1 3/16
30
4 1/32
102
3 1/2
88.9
2 17/32
64
5 3/32
129
3 1/16
78
1/2
13
2 17/32
64
7/8
22
5/8
16
1 15/32
37
1.689
42.9
0.689
17.5
UCT207-21E
UCT207-22E
UCT207E
UCT207-23E
UC207-21
UC207-22
 UC207
UC207-23
1 3/8
1 7/16
1 15/16
49
11/16
17.5
1 13/32
36
4 1/2
114
4
101.6
3 9/32
83
5 21/32
144
3 15/32
88
19/32
15
3 9/32
83
1 5/32
29
3/4
19
1 15/16
49
1.937
49.2
0.748
19
UCTX07-22E
UCTX07E
UCTX07-23E
TX07E UCX07-22
UCX07
UCX07-23
29.1 17.8 14 2.7
40 1 1/2
1 9/16
1 15/16
49
11/16
17.5
1 5/16
33
4 1/2
114
4
101.6
3 9/32
83
5 21/32
144
3 15/32
88
19/32
16
3 9/32
83
1 5/32
29
3/4
19
1 15/16
49
1.937
49.2
0.748
19
UCT208-24E
UCT208-25E
UCT208E
T208E UC208-24
UC208-25
UC208
29.1 17.8 14 2.5
1 1/2 1 15/16
49
11/16
17.5
1 13/32
36
4 19/32
117
4
101.6
3 9/32
83
5 21/32
144
3 7/16
87
19/32
15
3 9/32
83
1 5/32
29
3/4
19
1 15/16
49
1.937
49.2
0.748
19
UCTX08-24E
UCTX08E
TX08E UCX08-24
UCX08
34.1 21.3 14 2.6
45 1 5/8
1 11/16
1 3/4
1 15/16
49
11/16
17.5
1 3/8
35
4 19/32
117
4
101.6
3 9/32
83
5 21/32
144
3 7/16
87
5/8
16
3 9/32
83
1 5/32
29
3/4
19
1 15/16
49
1.937
49.2
0.748
19
UCT209-26E
UCT209-27E
UCT209-28E
UCT209E
T209E UC209-26
UC209-27
UC209-28
UC209
34.1 21.3 14 2.4
1 11/16
1 3/4
1 15/16
49
11/16
17.5
1 1/2
38
4 19/32
117
4
101.6
3 9/32
83
5 7/8
149
3 17/32
90
5/8
16
3 3/8
86
1 5/32
29
3/4
19
1 15/16
49
2.031
51.6
0.748
19
UCTX09-27E
UCTX09-28E
UCTX09E
TX09E UCX09-27
UCX09-28
UCX09
35.1 23.3 14.4 2.9
50 1 7/8                               UCT210-30E T210E UC210-30 35.1 23.3 14.4 2.6
1 15/16 1 15/16
49
11/16
17.5
1 15/32
37
4 19/32
117
4
101.6
3 9/32
83
5 7/8
149
3 17/32
90
5/8
16
3 3/8
86
1 5/32
29
3/4
19
1 15/16
49
2.031
51.6
0.748
19
UCT210-31E
UCT210E
UC210-31
UC210
2                               UCT210-32E UC210-32
1 15/16
2
2 17/32
64
1 1/16
27
1 21/32
42
5 3/4
146
5 1/8
130.17
4 1/64
102
6 23/32
171
4 3/16
106
3/4
19
3 3/4
95
1 3/8
35
31/32
25
2 17/32
64
2.189
55.6
0.874
22.2
UCTX10-31E
UCTX10E
UCTX10-32E
TX10E UCX10-31
UCX10 UCX10-32
43.4 29.4 14.4 4.4
Remarks 1. In Part No. of unit and units with covers, fi tting codes follow bore diameter numbers. (See Table 10.5 in P.62.) 3. As for the triple seal type product (from 201 to 205 are the double seal type products), suffi x code L3 (L2) follows the Part No. of unit or bearing. (Example of
2. Part No. of applicable grease fi ttings are shown below. Part No. : UCT206EL3, UC206L3)
B-1/4-28UNF .............. 201~210, X05~X09, 305~308 4. As for the dimensions and forms of applicable bearings, see the dimensional tables of ball bearing for unit.
B-R1/8 .......................... 211~217, X10~X17, 309~328 5. Housings of nodular graphite cast iron are also available.
UCT-E
Cylindrical bore (with screws)
d: 55 - 85 mm
Dimensions
 inch
mm
Shaft Dia.
mm      inch
d
A A1 A2 H H1 H2 L L1 L2 L3 N N1 N2 B S Unit No. Housing No. Bearing No. Basic Load Ratings
kN
Cr         C0r
Factor
f 0
Mass
kg
55 2                               UCT211-32E T211E UC211-32        
2 1/8 2 17/32
64
1 1/16
27
1 1/2
38
5 3/4
146
5 1/8
130.17
4 1/64
102
6 23/32
171
4 3/16
106
3/4
19
3 3/4
95
1 3/8
35
31/32
25
2 17/32
64
2.189
55.6
0.874
22.2
UCT211-34E
UCT211E
UC211-34
UC211
43.4 29.4 14.4 4
2 3/16                               UCT211-35E UC211-35        
2 3/16
2 1/4
2 17/32
64
1 1/16
27
1 23/32
44
5 3/4
146
5 1/8
130.17
4 1/64
102
7 5/8
194
4 11/16
119
3/4
19
4 1/32
102
1 3/8
35
1 1/4
32
2 17/32
64
2.563
65.1
1.000
25.4
UCTX11E
UCTX11-35E
UCTX11-36E
TX11E UCX11
UCX11-35
UCX11-36
52.4 36.2 14.4 5.3
60 2 1/4                               UCT212-36E T212E UC212-36        
2 3/8
2 7/16
2 17/32
64
1 1/16
27
1 21/32
42
5 3/4
146
5 1/8
130.17
4 1/64
102
7 5/8
194
4 11/16
119
3/4
19
4 1/32
102
1 3/8
35
1 1/4
32
2 17/32
64
2.563
65.1
1.000
25.4
UCT212E
UCT212-38E
UCT212-39E
UC212
UC212-38
UC212-39
52.4 36.2 14.4 4.9
  2 3/4 1 1/16 1 7/8 6 9/16 5 15/16 4 3/8 8 13/16 5 13/32 13/16 4 3/4 1 5/8 1 1/4 2 3/4 2.563 1 UCTX12E TX12E UCX12 57.2 40.1 14.4 7.4
2 7/16 70 27 48 167 150.8 111 224 137 21 121 41 32 70 65.1 25.4 UCTX12-39E UCX12-39
65 2 1/2 2 3/4
70
1 1/16
27
1 23/32
44
6 9/16
167
5 15/16
150.8
4 3/8
111
8 13/16
224
5 13/32
137
13/16
21
4 3/4
121
1 5/8
41
1 1/4
32
2 3/4
70
2.563
65.1
1.000
25.4
UCT213-40E
UCT213E
T213E UC213-40
UC213
57.2 40.1 14.4 6.9
2 1/2 2 3/4
70
1 1/16
27
1 7/8
48
6 9/16
167
5 15/16
150.8
4 3/8
111
8 13/16
224
5 13/32
137
13/16
21
4 3/4
121
1 5/8
41
1 1/4
32
2 3/4
70
2.937
74.6
1.189
30.2
UCTX13-40E
UCTX13E
TX13E UCX13-40
UCX13
62.2 44.1 14.5 7.6
70 2 3/4 2 3/4
70
1 1/16
27
1 13/16
46
6 9/16
167
5 15/16
150.8
4 3/8
111
8 13/16
224
5 13/32
137
13/16
21
4 3/4
121
1 5/8
41
1 1/4
32
2 3/4
70
2.937
74.6
1.189
30.2
UCT214-44E
UCT214E
T214E UC214-44
UC214
62.2 44.1 14.5 7
2 3/4 2 3/4
70
1 1/16
27
1 7/8
48
6 9/16
167
5 15/16
150.8
4 3/8
111
9 1/8
232
5 1/2
140
13/16
21
4 3/4
121
1 5/8
41
1 1/4
32
2 3/4
70
3.063
77.8
1.331
33.3
UCTX14-44E
UCTX14E
TX14E UCX14-44
UCX14
67.4 48.3 14.5 7.9
75 2 15/16
3
2 3/4
70
1 1/16
27
1 7/8
48
6 9/16
167
5 15/16
150.8
4 3/8
111
9 1/8
232
5 1/2
140
13/16
21
4 3/4
121
1 5/8
41
1 1/4
32
2 3/4
70
3.063
77.8
1.331
33.3
UCT215-47E
UCT215E
UCT215-48E
T215E UC215-47
UC215
UC215-48
67.4 48.3 14.5 7.3
2 15/16
3
2 3/4
70
1 1/16
27
1 7/8
48
7 1/4
184
6 1/2
165
4 3/8
111
9 1/4
235
5 1/2
140
13/16
21
4 3/4
121
1 5/8
41
1 1/4
32
2 3/4
70
3.252
82.6
1.311
33.3
UCTX15-47E
UCTX15E
UCTX15-48E
TX15E UCX15-47
UCX15
UCX15-48
72.7 53 14.6 8.7
80 3 1/8 2 3/4
70
1 1/16
27
2
51
7 1/4
184
6 1/2
165
4 3/8
111
9 1/4
235
5 1/2
140
13/16
21
4 3/4
121
1 5/8
41
1 1/4
32
2 3/4
70
3.252
82.6
1.311
33.3
UCT216-50E
UCT216E
T216E UC216-50
UC216
72.7 53 14.6 8.2
- 3 1/2
89
1 13/16
46
2 11/16
68
7 25/32
198
6 13/16
173
4 7/8
124
10 1/4
260
6 3/8
162
1 3/32
28
6 3/16
157
1 7/8
48
1 1/2
38
2 7/8
73
3.374
85.7
1.343
34.1
UCTX16E TX16E UCX16 84 61.9 14.5 12.4
85 3 1/4 3 1/2
89
1 13/16
46
2 11/16
68
7 25/32
198
6 13/16
173
4 7/8
124
10 1/4
260
6 3/8
162
1 5/32
29
6 3/16
157
1 7/8
48
1 1/2
38
2 7/8
73
3.374
85.7
1.343
34.1
UCT217-52E
UCT217E
T217E UC217-52
UC217
84 61.9 14.5 12.1
3 7/16 3 1/2
89
1 13/16
46
2 11/16
68
7 25/32
198
6 13/16
173
4 7/8
124
10 1/4
260
6 3/8
162
1 3/32
28
6 3/16
157
1 7/8
48
1 1/2
38
2 7/8
73
3.780
96
1.563
39.7
UCTX17E
UCTX17-55E
TX17E UCX17
UCX17-55
96.1 71.5 14.5 13.3
Remarks 1. In Part No. of unit and units with covers, fi tting codes follow bore diameter numbers. (See Table 10.5 in P.62.) 3. As for the triple seal type product (from 201 to 205 are the double seal type products), suffi x code L3 (L2) follows the Part No. of unit or bearing. (Example of
2. Part No. of applicable grease fi ttings are shown below. Part No. : UCT206EL3, UC206L3)
B-1/4-28UNF .............. 201~210, X05~X09, 305~308 4. As for the dimensions and forms of applicable bearings, see the dimensional tables of ball bearing for unit.
B-R1/8 .......................... 211~217, X10~X17, 309~328 5. Housings of nodular graphite cast iron are also available.
Part Number
UCT204
UCT204E3
UCT204E3D1K2
UCT204E3D2K2
UCT204E3L2
UCT205E3
UCT205E3D1K2
UCT205E3D2K2
UCT205E3L2
UCT205FCDL2
UCT206E3
UCT206E3D1K2
UCT206E3D2K2
UCT206E3L3
UCT207E3
UCT207E3D1K2
UCT207E3D2K2
UCT207E3L3
UCT208E3
UCT208E3D1K2
UCT208E3D2K2
UCT208E3L3
UCT209E3
UCT209E3D1K2
UCT209E3D2K2
UCT209E3L3
UCT210E3D1K2
UCT210E3D2K2
UCT210E3L3
UCT211E3D1K2
UCT211E3D2K2
UCT211E3L3
UCT212E3D1K2
UCT212E3D2K2
UCT212E3L3
UCT213E3
UCT213E3D1K2
UCT213E3D2K2
UCT213E3L3
UCT214
UCT214C
UCT214CD
UCT214CD1K2
UCT214CD2K2
UCT214CDD1K2
UCT214CDD2K2
UCT214E3
UCT214E3D1K2
UCT214E3D2K2
UCT214E3L3
UCT214FC
UCT214FCD
UCT214FCD1K2
UCT214FCD2K2
UCT214FCDD1K2
UCT214FCDD2K2
UCT214L3
UCT215
UCT215CD1K2
UCT215CD2K2
Part NumberMinimum order quantityVolume DiscountDays to Ship Shaft Bore Dia. d
(φ)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
Diameter series symbol Accessory Grease Type Seal Machining
1 Piece(s)Available

8 Days or more

20128006650Used for Light loadNo CoverStandard GreaseNitrileNo
1 Piece(s)Available

14 Days or more

20128006650Used for Light loadNo CoverStandard GreaseNitrileCast iron cover mounting groove
1 Piece(s)Available

14 Days or more

20128006650Used for Light loadNo CoverSH44MSiliconeCast iron cover mounting groove
1 Piece(s)Available

14 Days or more

20128006650Used for Light loadNo CoverSH33MSiliconeCast iron cover mounting groove
1 Piece(s)Available

14 Days or more

20128006650Used for Light loadNo CoverStandard GreaseTriple sealsCast iron cover mounting groove
1 Piece(s)Available

13 Days or more

25140007850Used for Light loadNo CoverStandard GreaseNitrileCast iron cover mounting groove
1 Piece(s)Available

14 Days or more

25140007850Used for Light loadNo CoverSH44MSiliconeCast iron cover mounting groove
1 Piece(s)Available

14 Days or more

25140007850Used for Light loadNo CoverSH33MSiliconeCast iron cover mounting groove
1 Piece(s)Available

14 Days or more

25140007850Used for Light loadNo CoverStandard GreaseTriple sealsCast iron cover mounting groove
1 Piece(s)Available

14 Days or more

25140007850Used for Light loadWith cast iron cover/One-end sealed typeStandard GreaseTriple sealsNo
1 Piece(s)Available

12 Days or more

301950011300Used for Light loadNo CoverStandard GreaseNitrileCast iron cover mounting groove
1 Piece(s)Available

14 Days or more

301950011300Used for Light loadNo CoverSH44MSiliconeCast iron cover mounting groove
1 Piece(s)Available

14 Days or more

301950011300Used for Light loadNo CoverSH33MSiliconeCast iron cover mounting groove
1 Piece(s)Available

14 Days or more

301950011300Used for Light loadNo CoverStandard GreaseTriple sealsCast iron cover mounting groove
1 Piece(s)Available

12 Days or more

352570015400Used for Light loadNo CoverStandard GreaseNitrileCast iron cover mounting groove
1 Piece(s)Available

14 Days or more

352570015400Used for Light loadNo CoverSH44MSiliconeCast iron cover mounting groove
1 Piece(s)Available

14 Days or more

352570015400Used for Light loadNo CoverSH33MSiliconeCast iron cover mounting groove
1 Piece(s)Available

14 Days or more

352570015400Used for Light loadNo CoverStandard GreaseTriple sealsCast iron cover mounting groove
1 Piece(s)Available

11 Days or more

402910017800Used for Light loadNo CoverStandard GreaseNitrileCast iron cover mounting groove
1 Piece(s)Available

14 Days or more

402910017800Used for Light loadNo CoverSH44MSiliconeCast iron cover mounting groove
1 Piece(s)Available

14 Days or more

402910017800Used for Light loadNo CoverSH33MSiliconeCast iron cover mounting groove
1 Piece(s)Available

14 Days or more

402910017800Used for Light loadNo CoverStandard GreaseTriple sealsCast iron cover mounting groove
1 Piece(s)Available

12 Days or more

453410021300Used for Light loadNo CoverStandard GreaseNitrileCast iron cover mounting groove
1 Piece(s)Available

14 Days or more

453410021300Used for Light loadNo CoverSH44MSiliconeCast iron cover mounting groove
1 Piece(s)Available

14 Days or more

453410021300Used for Light loadNo CoverSH33MSiliconeCast iron cover mounting groove
1 Piece(s)Available

14 Days or more

453410021300Used for Light loadNo CoverStandard GreaseTriple sealsCast iron cover mounting groove
1 Piece(s)Available

14 Days or more

503510023300Used for Light loadNo CoverSH44MSiliconeCast iron cover mounting groove
1 Piece(s)Available

14 Days or more

503510023300Used for Light loadNo CoverSH33MSiliconeCast iron cover mounting groove
1 Piece(s)Available

14 Days or more

503510023300Used for Light loadNo CoverStandard GreaseTriple sealsCast iron cover mounting groove
1 Piece(s)Available

14 Days or more

554340029400Used for Light loadNo CoverSH44MSiliconeCast iron cover mounting groove
1 Piece(s)Available

14 Days or more

554340029400Used for Light loadNo CoverSH33MSiliconeCast iron cover mounting groove
1 Piece(s)Available

14 Days or more

554340029400Used for Light loadNo CoverStandard GreaseTriple sealsCast iron cover mounting groove
1 Piece(s)Available

14 Days or more

605240036200Used for Light loadNo CoverSH44MSiliconeCast iron cover mounting groove
1 Piece(s)Available

14 Days or more

605240036200Used for Light loadNo CoverSH33MSiliconeCast iron cover mounting groove
1 Piece(s)Available

14 Days or more

605240036200Used for Light loadNo CoverStandard GreaseTriple sealsCast iron cover mounting groove
1 Piece(s)Available

13 Days or more

655720040100Used for Light loadNo CoverStandard GreaseNitrileCast iron cover mounting groove
1 Piece(s)Available

14 Days or more

655720040100Used for Light loadNo CoverSH44MSiliconeCast iron cover mounting groove
1 Piece(s)Available

14 Days or more

655720040100Used for Light loadNo CoverSH33MSiliconeCast iron cover mounting groove
1 Piece(s)Available

14 Days or more

655720040100Used for Light loadNo CoverStandard GreaseTriple sealsCast iron cover mounting groove
1 Piece(s)Available

13 Days or more

706220044100Used for Light loadNo CoverStandard GreaseNitrileNo
1 Piece(s)Available

14 Days or more

706220044100Used for Light loadWith steel plate cover/Through typeStandard GreaseNitrileNo
1 Piece(s)Available

14 Days or more

706220044100Used for Light loadWith steel plate cover/One-end sealed typeStandard GreaseNitrileNo
1 Piece(s)Available

14 Days or more

706220044100Used for Light loadWith steel plate cover/Through typeSH44MSiliconeNo
1 Piece(s)Available

14 Days or more

706220044100Used for Light loadWith steel plate cover/Through typeSH33MSiliconeNo
1 Piece(s)Available

14 Days or more

706220044100Used for Light loadWith steel plate cover/One-end sealed typeSH44MSiliconeNo
1 Piece(s)Available

14 Days or more

706220044100Used for Light loadWith steel plate cover/One-end sealed typeSH33MSiliconeNo
1 Piece(s)Available

13 Days or more

706220044100Used for Light loadNo CoverStandard GreaseNitrileCast iron cover mounting groove
1 Piece(s)Available

14 Days or more

706220044100Used for Light loadNo CoverSH44MSiliconeCast iron cover mounting groove
1 Piece(s)Available

14 Days or more

706220044100Used for Light loadNo CoverSH33MSiliconeCast iron cover mounting groove
1 Piece(s)Available

14 Days or more

706220044100Used for Light loadNo CoverStandard GreaseTriple sealsCast iron cover mounting groove
1 Piece(s)Available

14 Days or more

706220044100Used for Light loadWith cast iron cover/Through typeStandard GreaseNitrileNo
1 Piece(s)Available

14 Days or more

706220044100Used for Light loadWith cast iron cover/One-end sealed typeStandard GreaseNitrileNo
1 Piece(s)Available

14 Days or more

706220044100Used for Light loadWith cast iron cover/Through typeSH44MSiliconeNo
1 Piece(s)Available

14 Days or more

706220044100Used for Light loadWith cast iron cover/Through typeSH33MSiliconeNo
1 Piece(s)Available

14 Days or more

706220044100Used for Light loadWith cast iron cover/One-end sealed typeSH44MSiliconeNo
1 Piece(s)Available

14 Days or more

706220044100Used for Light loadWith cast iron cover/One-end sealed typeSH33MSiliconeNo
1 Piece(s)Available

13 Days or more

706220044100Used for Light loadNo CoverStandard GreaseTriple sealsNo
1 Piece(s)Available

13 Days or more

756740048300Used for Light loadNo CoverStandard GreaseNitrileNo
1 Piece(s)Available

14 Days or more

756740048300Used for Light loadWith steel plate cover/Through typeSH44MSiliconeNo
1 Piece(s)Available

14 Days or more

756740048300Used for Light loadWith steel plate cover/Through typeSH33MSiliconeNo

Loading...

Basic Information

Unit, Type Insert Bearing Unit Bearing Unit, Type Take-Up Type Bearing Inner Dia. Shape Cylindrical Bore Set Screw Type
Unit Body Material Cast Iron Rolling Element Material Bearing Steel Surface Treatment No
Fit J7 Stroke No

Additional Products in this Category

Tech Support