(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Bearing unit that combines a bearing and a housing with a cylindrical outer diameter surface. The housing has been machined into a cylindrical form to h7 accuracy, allowing it to be embedded into a cylindrical hole in the main body of the corresponding machine.
Shaft Dia. | Dimensions inch mm | Unit No. | Housing No. | Bearing No. | Basic Load Ratings kN | Factor f 0 | Adapter No. | Mass kg | ||||||
mm | inch | |||||||||||||
d1 | H | S | r | B1 | Cr | C0r | ||||||||
20 | 3/4 | 3.15 | 55/64 | 0.06 | 1 3/8 | UKC205 | C205 | UK205 | 14 | 7.85 | 13.9 | HE2305X | 0.7 | |
80 | 22 | 1.5 | 35 | H2305X | ||||||||||
3/4 | 3.543 90 | 1 1/16 27 | 0.06 1.5 | 1 3/8 35 | UKCX05 | CX05 | UKX05 | 19.5 | 11.3 | 13.9 | HE2305X H2305X | 0.99 | ||
3/4 | 3.543 | 1 1/32 | 0.08 | 1 3/8 | UKC305 | C305 | UK305 | 21.2 | 10.9 | 12.6 | HE2305X | 1.6 | ||
90 | 26 | 2 | 35 | H2305X | ||||||||||
25 | 1 | 3.346 | 1 1/16 | 0.06 | 1 1/2 | UKC206 | C206 | UK206 | 19.5 | 11.3 | 13.9 | H2306X | 0.89 | |
85 | 27 | 1.5 | 38 | HE2306X | ||||||||||
1 | 3.937 100 | 1 3/16 30 | 0.08 2 | 1 1/2 38 | UKCX06 | CX06 | UKX06 | 25.7 | 15.4 | 13.9 | H2306X HE2306X | 1.3 | ||
1 | 3.937 | 1 7/64 | 0.08 | 1 1/2 | UKC306 | C306 | UK306 | 26.7 | 15 | 13.3 | H2306X | 1.8 | ||
100 | 28 | 2 | 38 | HE2306X | ||||||||||
30 | 1 1/8 | 3.543 | 1 7/64 | 0.08 | 1 11/16 | UKC207 | C207 | UK207 | 25.7 | 15.4 | 13.9 | HS2307X | 1 | |
90 | 28 | 2 | 43 | H2307X | ||||||||||
1 1/8 | 4.331 110 | 1 11/32 34 | 0.08 2 | 1 11/16 43 | UKCX07 | CX07 | UKX07 | 29.1 | 17.8 | 14 | HS2307X H2307X | 1.8 | ||
1 1/8 | 4.331 | 1 17/64 | 0.12 | 1 11/16 | UKC307 | C307 | UK307 | 33.4 | 19.3 | 13.2 | HS2307X | 2.2 | ||
110 | 32 | 3 | 43 | H2307X | ||||||||||
35 | 1 1/4 1 3/8 | 3.937 100 | 1 3/16 30 | 0.08 2 | 1 13/16 46 | UKC208 | C208 | UK208 | 29.1 | 17.8 | 14 | HE2308X HS2308X H2308X | 1.5 | |
1 1/4 1 3/8 | 4.724 120 | 1 1/2 38 | 0.08 2 | 1 13/16 46 | UKCX08 | CX08 | UKX08 | 34.1 | 21.3 | 14 | HE2308X HS2308X H2308X | 2.4 | ||
1 1/4 1 3/8 | 4.724 120 | 1 11/32 34 | 0.12 3 | 1 13/16 46 | UKC308 | C308 | UK308 | 40.7 | 24 | 13.2 | HE2308X HS2308X H2308X | 2.2 | ||
40 | 1 1/2 | 4.331 | 1 7/32 | 0.08 | 1 31/32 | UKC209 | C209 | UK209 | 34.1 | 21.3 | 14 | HE2309X | 1.8 | |
110 | 31 | 2 | 50 | H2309X | ||||||||||
1 1/2 | 4.724 120 | 1 1/2 38 | 0.08 2 | 1 31/32 50 | UKCX09 | CX09 | UKX09 | 35.1 | 23.3 | 14.4 | HE2309X H2309X | 2.4 | ||
1 1/2 | 5.118 | 1 1/2 | 0.12 | 1 31/32 | UKC309 | C309 | UK309 | 48.9 | 29.5 | 13.3 | HE2309X | 2.8 | ||
130 | 38 | 3 | 50 | H2309X | ||||||||||
45 | 1 3/4 | 4.724 | 1 19/64 | 0.08 | 2 5/32 | UKC210 | C210 | UK210 | 35.1 | 23.3 | 14.4 | HE2310X | 2.2 | |
120 | 33 | 2 | 55 | H2310X | ||||||||||
1 3/4 | 5.118 130 | 1 37/64 40 | 0.1 2.5 | 2 5/32 55 | UKCX10 | CX10 | UKX10 | 43.4 | 29.4 | 14.4 | HE2310X H2310X | 2.9 | ||
1 3/4 | 5.512 | 1 37/64 | 0.12 | 2 5/32 | UKC310 | C310 | UK310 | 62 | 38.3 | 13.2 | HE2310X | 3.2 | ||
140 | 40 | 3 | 55 | H2310X | ||||||||||
50 | 1 7/8 2 | 4.921 125 | 1 3/8 35 | 0.1 2.5 | 2 5/16 59 | UKC211 | C211 | UK211 | 43.4 | 29.4 | 14.4 | HS2311X H2311X HE2311X | 2.7 | |
1 7/8 2 | 5.906 150 | 1 21/32 42 | 0.1 2.5 | 2 5/16 59 | UKCX11 | CX11 | UKX11 | 52.4 | 36.2 | 14.4 | HS2311X H2311X HE2311X | 4.1 | ||
1 7/8 2 | 5.906 150 | 1 47/64 44 | 0.12 3 | 2 5/16 59 | UKC311 | C311 | UK311 | 71.6 | 45 | 13.2 | HS2311X H2311X HE2311X | 4.1 | ||
55 | 2 1/8 | 5.118 130 | 1 1/2 38 | 0.1 2.5 | 2 7/16 62 | UKC212 | C212 | UK212 | 52.4 | 36.2 | 14.4 | HS2312X H2312X | 3.1 | |
2 1/8 | 6.299 160 | 1 47/64 44 | 0.1 2.5 | 2 7/16 62 | UKCX12 | CX12 | UKX12 | 57.2 | 40.1 | 14.4 | HS2312X H2312X | 4.4 | ||
2 1/8 | 6.299 160 | 1 13/16 46 | 0.12 3 | 2 7/16 62 | UKC312 | C312 | UK312 | 81.9 | 52.2 | 13.2 | HS2312X H2312X | 4.7 | ||
60 | 2 1/4 2 3/8 | 5.512 140 | 1 37/64 40 | 0.1 2.5 | 2 9/16 65 | UKC213 | C213 | UK213 | 57.2 | 40.1 | 14.4 | HE2313X H2313X HS2313X | 3.3 | |
2 1/4 2 3/8 | 6.693 170 | 1 31/32 50 | 0.12 3 | 2 9/16 65 | UKC313 | C313 | UK313 | 92.7 | 59.9 | 13.2 | HE2313X H2313X HS2313X | 5.8 | ||
65 | 2 1/2 | 7.480 190 | 2 11/64 55 | 0.16 4 | 2 7/8 73 | UKC315 | C315 | UK315 | 113 | 77.2 | 13.2 | HE2315X H2315X | 8 | |
70 | 2 3/4 | 7.874 200 | 2 23/64 60 | 0.16 4 | 3 1/16 78 | UKC316 | C316 | UK316 | 123 | 86.7 | 13.3 | HE2316X H2316X | 9.2 | |
75 | 3 | 8.465 215 | 2 33/64 64 | 0.16 4 | 3 7/32 82 | UKC317 | C317 | UK317 | 133 | 96.8 | 13.3 | H2317X HE2317X | 11.6 | |
80 | � | 8.858 225 | 2 19/32 66 | 0.16 4 | 3 3/8 86 | UKC318 | C318 | UK318 | 143 | 107 | 13.3 | H2318X | 13.1 | |
85 | 3 1/4 | 9.449 240 | 2 53/64 72 | 0.16 4 | 3 17/32 90 | UKC319 | C319 | UK319 | 153 | 119 | 13.3 | HE2319X H2319X | 16.1 | |
90 | 3 1/2 | 10.236 260 | 2 61/64 75 | 0.16 4 | 3 13/16 97 | UKC320 | C320 | UK320 | 173 | 141 | 13.2 | HE2320X H2320X | 19.2 | |
100 | 4 | 11.811 300 | 3 5/32 80 | 0.2 5 | 4 1/8 105 | UKC322 | C322 | UK322 | 205 | 180 | 13.2 | H2322X HE2322X | 29.1 | |
110 | � | 12.598 320 | 3 35/64 90 | 0.2 5 | 4 13/32 112 | UKC324 | C324 | UK324 | 207 | 185 | 13.5 | H2324 | 36.2 | |
115 | 4 1/2 | 13.386 340 | 3 15/16 100 | 0.24 6 | 4 3/4 121 | UKC326 | C326 | UK326 | 229 | 214 | 13.6 | HE2326 H2326 | 42.8 | |
125 | � | 14.173 360 | 3 15/16 100 | 0.24 6 | 5 5/32 131 | UKC328 | C328 | UK328 | 253 | 246 | 13.6 | H2328 | 52.9 | |
1. In Part No. of unit and units with covers, fi tting codes follow bore diameter numbers. (See Table 10.5 in P.62.) | ||||||||||||||
2. Part No. of applicable grease fittings are shown below. | ||||||||||||||
A-1/4-28UNF ............. 205~213, X05~X12, 305~308 | ||||||||||||||
A-R1/8 .......................... 309~328 | ||||||||||||||
3. In Part No. of unit with adapters and bearing with adapters, Part No. of applicable adapter follow the Part No. shown in the dimensional tables. | ||||||||||||||
(Example of Part No. : UKC206J + H2306X, UK206 + H2306X) | ||||||||||||||
4. As for the triple seal type product (205 is the double seal type product), suffix code L3 (or L2) follows the Part No. of unit or bearing. | ||||||||||||||
(Example of Part No. : UKC206JL3 + H2306X, UK206L3 + H2306X) | ||||||||||||||
5. As for the dimensions and forms of applicable bearings and adapters, see the dimensional tables of ball bearing for unit | ||||||||||||||
6. J suffix code - tolerance class of spherical bore of the housing is J7 (not shown where the spherical bore diameter exceeds 120 mm) | ||||||||||||||
7. Replace in Unit Number with: D2K2 for cold resistance (-50�C to 120�C) / D1K2 for heat resistance (-40�C to 180�C) | ||||||||||||||
Variations of tolerance of outside diameter (?Hs), variations of tolerance of width (?As), and tolerance of circumferential runout of outside diameter (Y) | ||||||||||||||
Unit: mm | ||||||||||||||
Housing No. | ?Hs | ?As | Y | |||||||||||
C205 | 0 -0.030 | �0.2 | 0.2 | |||||||||||
C206~C210 | CX05~CX08 | C305~C308 | 0 -0.035 | |||||||||||
CX09~CX10 | C309~C310 | 0 -0.040 | ||||||||||||
C211~C213 | CX11~CX12 | C311~C314 | �0.3 | 0.3 | ||||||||||
C315~C318 | 0 -0.046 | |||||||||||||
C319 | 0.4 | |||||||||||||
C320~C322 | 0 -0.052 | |||||||||||||
C324~C328 | 0 -0.057 |
Part Number |
---|
UKC315 |
UKCX05L3 |
UKCX06L3 |
UKCX07L3 |
UKCX08L3 |
UKCX09L3 |
UKCX10L3 |
UKCX11L3 |
UKCX12L3 |
Loading...
Unit, Type | Insert Bearing Unit | Bearing Unit, Type | Cartridge type unit | Bearing Inner Dia. Shape | Tapered hole adapter type |
---|---|---|---|---|---|
Unit Body Material | Cast Iron | Rolling Element Material | Bearing Steel | Surface Treatment | No |
Fit | J7 | Grease Type | Standard Grease | Machining | No |
Stroke | No |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy