(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Insert Bearing NC

Insert Bearing NC
  • Volume Discount

The NC TYPE bearing is fixed to the shaft using the NULOC system that can be tightened using the concentric retaining ring from 360° all around it.
The internal diameter tolerance is small, and it is also suitable for fans as the rotation is locked.
Can be quickly and easily mounted with a standard hex wrench.

PDF

Part Number

Configured Part Number is shown.

NC204

 
Part Number
NC204
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

37 Days or more

Loading...

  1. 1

Basic Information

Unit, Type Insert Bearing Unit Bearing Unit, Type Insert Bearing Bearing Inner Dia. Shape Cylindrical bore fixed ring type
Rolling Element Material Bearing Steel Shaft Bore Dia. d(φ) 20$20 Surface Treatment No
Basic Load Rating, Dynamic Rating(N) 12,800 Basic Load Rating, Static Rating(N) 6,650 Diameter series symbol 2 (for light load)
Fit J7 Grease Type Standard grease Seal Nitrile$Nitrile

Please check the type/dimensions/specifications of the part NC204 in the Insert Bearing NC series.

Additional Products in this Category

Tech Support